There were 1,223 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Liquid Dispense Pump (Solenoid Type) LSP
Process Pumps(Diaphragm Pumps) » Liquid Dispense Pump-
・Compact solenoid type diaphragm pump, which dispenses stable and repeatable volumes of liquid measuring 5 μL or more per shot.
・Adjustment of dispense volume is possible.
・Stable dispense volume: Repeatability: ±1%*
*±2% at 5 to 15 μL, Under SMC’s measurement conditions
・Shut-off function
・Self-contained system does not need any priming.
Series | Connection | Fluid contact material Body | Fluid contact material Diaphragm, Check valve | Fluid |
---|---|---|---|---|
LSP | Body Ported Base Mounted | PEEK PP | EPDM FKM | Water DI water (Pure water) Diluent Cleaning fluid |
High Purity Chemical Liquid Valve/Air Operated, Non-Metallic Exterior LVQ
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid ValvesFluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves

-
・Screwless construction, Non-metallic construction doesn't use metal
screws to secure the body of the actuator
・Body material: New PFA
・Diaphragm material: PTFE
・Actuator material: PVDF
Note) Tubing size
Safety Instructions Series Variations Work Procedure Instructions/LQ1, 2 Fitting Procedure/LQ3 Green Procurement (RoHS)
Series | Type | Valve type | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size | Orifice diameter (mmø) |
---|---|---|---|---|---|
LVQ | Integrated fitting | N.C./N.O./ Double acting | 3 to 25 | 1/8 to 1 | 4 to 22 |
LVQ | Space saving type | N.C./N.O./ Double acting | Fitting size: 2 to 6 | Fitting size: 2 to 6 | 4 to 22 |
LVQ | Tube extension | N.C./N.O./ Double acting | 6 to 25 Note) | 1/4 to 1 Note) | 4 to 22 |
Low Profile 2/3-Port Solenoid Valve SX90/090
Process Valves » Compact 2/3 Port Solenoid Valves-
・Compact
Overall length: Approx. 38 mm (2-port), 54 mm (3-port)
Valve width/height: 10 mm
Weight: 10 g (2-port), 20 g (3-port)
・Large flow rate
C [dm3/(s·bar)]: 0.25 (2-port), 0.5 (3-port)
Flow rate [L/min (ANR)]: 45 (2-port), 90 (3-port) (At 0.2 MPa)
Series | Valve construction | C[dm3/(s·bar)] | Flow rate [L/min (ANR)] at 0.2 MPa | Type of actuation |
---|---|---|---|---|
SX91 | 2-port direct operated poppet valve | 0.25 | 45 | Normally closed |
SX92 | 2-port direct operated poppet valve | 0.12 | 22 | Universal |
SX090 | 3-port direct operated poppet valve | 0.5 | 90 | Universal |
Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXZ
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・For air, water, oil, heated water, high-temperature oil
・Body materials: Aluminum, Resin, C37, Stainless steel
・A type with One-touch fittings (Resin body) is available.
・IP65
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXZ | N.C./N.O. | φ10, φ12,φ3/8'' 1/4 to 1 | 10 to 25 |
Fan Type Ionizer IZF
Static Neutralization Equipment » Static Neutralization Equipment Fan Type Ionizer-
・Thinnest: 40 mm thick
・Fastest: Rapid static neutralization 0.5 seconds
・Offset voltage (Ion balance): ±5 V
・Stable static neutralization performance, Easier maintenance
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
Series | Maximum air flow | Ion generation method | Offset voltage (Ion balance) |
---|---|---|---|
IZF10 | 0.46 m3/min, 0.66 m3/min, 0.80 m3/min | Corona discharge type | ±13V |
IZF21 | 1.8 m3/min | Corona discharge type | ±5V |
IZF31 | 4.4 m3/min | Corona discharge type | ±5V |
Digital Flow Switch Manifold for Water PF3WB/C/S/R
Switches/Sensors/Controller » Electronic Flow Switches/SensorsIO-Link Compatible Products » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Equipment for the Semiconductor Industries » Cooling Water Line
-
・Applicable fluid: Water, Ethylene glycol aqueous solution
・Space saving
Footprint Max. 85% reduction
Weight Max. 65% reduction
・Needs no piping: Work-hour for installation reduced by up to 45%
・IO-Link compatible
・3-color/2-screen display
・Fluid temperature: 0 to 90℃
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Rated flow range (L/min) |
---|---|
PF3WB Integrated type (Basic type) | 0.5 to 4 2 to 16 5 to 40 |
PF3WC Integrated type (Straight type) | 0.5 to 4 2 to 16 5 to 40 |
PF3WS Remote type (Supply type) | 0.5 to 4 2 to 16 5 to 40 |
PF3WR Remote type (Return type) | 0.5 to 4 2 to 16 5 to 40 |
Pressure Sensor/Switch for General Fluids PSE57□
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)Equipment for the Semiconductor Industries » Cooling Water Line
-
・PSE Sensor Set Up Tool PSE-ST has been added. [New]
・Switch output specification
・IO-Link compatible
・Withstand voltage: 500 VAC
・Enclosure: IP65
・Materials of parts in contact with fluid
Piping port: C3604 + Nickel plating
Pressure sensor: Al2O3 (Alumina 96%)
O-ring: FKM + Grease (PSE570/573/574)
Square ring: FKM (PSE575/576/577)
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated pressure range | Proof pressure |
---|---|---|---|
PSE570 | Positive pressure | 0 to 1 MPa | 3.0 MPa |
PSE573 | Compound pressure | -100 to 100 kPa | 600 kPa |
PSE574 | Positive pressure | 0 to 500 kPa | 1.5 MPa |
PSE575 | Positive pressure | 0 to 2 MPa | 5.0 MPa |
PSE576 | Positive pressure | 0 to 5 MPa | 12.5 MPa |
PSE577 | Positive pressure | 0 to 10 MPa | 30 MPa |
Pressure Gauge with Switch GP46
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure GaugesSwitches/Sensors/Controller » Mechanical Pressure Switches

-
・A pressure switch function has been added to the gauge.
Safety Instructions Series Variations Procedures for Setting and Assembling (P.1298) Specific Product Precautions (P.1299) Green Procurement (RoHS)
Series | Size (O.D.) | Connection thread |
---|---|---|
GP46 | φ42.5 | R1/8,1/4 |
Exhaust Flow Control Valve with Indicator AS-DPX00042
Flow Control Equipment » Related Equipment-
・Contributes to reduced setting errors and work hours by managing flow rate figures (indicator)
・Integrated restrictor and silencer
Reduced assembly time and number of components
・The speed can be adjusted on the valve side
Type | Series | Connection thread |
---|---|---|
Exhaust flow control valve with indicator | AS-DPX00042 | R1/4 |
Flame Resistant Flat Head Screwdriver Adjustable Speed Controller (Elbow Type) AS□2□1F-W2D
Flow Control Equipment » Speed Controllers Special EnvironmentsFlow Control Equipment » Tool Operation Type Speed Controllers
-
・Flame resistant resin (Equivalent to UL-94 Standard V-0)
・Flat head screwdriver adjustable
Prevent accidental manual operation by making adjustments with a flat head screwdriver.
・Thread type: G thread
・Flame resistant spatter cover (KR-□C-X1807)
Safety Instructions Flow Control Equipment/Precautions Green Procurement (RoHS)
Green Procurement (RoHS)
Green Procurement (RoHS)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. |
---|---|---|---|
Elbow type | AS22□1F to AS42□1F | G1/8 to 1/2 | φ6 to φ12 |