There were 1,223 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
High Purity Air Operated Chemical Liquid Valve JLV20/30/40/50
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves-
・Suppresses the generation of particles and reduced footprint!
The special structure allows for reduced impact when the valve is closed
as well as particle generation suppression.
Reduced footprint (Compared to the existing model):
Valve width reduced by 20%, Mounting pitch reduced by 45%
・Applicable for applications requiring high pressure/high back pressure
Operating pressure: 0 to 0.5 MPa, Back pressure: 0 to 0.5 MPa
(Improved by 66% compared to the existing model)
Series | Type | Valve type | Applicable tubing O.D. Inch | Orifice diameter (mmø) |
---|---|---|---|---|
JLV | Air operated Integrated fitting | N.C. | 1/4,3/8,1/2,3/4 | 4,8,10,16 |
High Pressure Coolant Valve (2 Way Valve) VNH
Process Valves » Coolant Valves
-
・For controlling coolants (Cutting fluid) used in machine tools
・Maximum operating pressure: 3.5 MPa, 7 MPa
・Air operated, external pilot solenoid
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VNH | N.C. | 3/8 to 1 | 3.9 to 15.7 |
High Speed 2 Port Valve (2 Way Valve) SX10
Process Valves » Compact 2/3 Port Solenoid Valves-
・High-speed response ON: 0.45 ms, OFF: 0.4 ms (±0.05 ms)
・Long service life: 5 billion cycles or more
・High frequency: 1200 Hz
・Width: 9 mm
・Low power consumption: 4 W
Series | Flow rate (L/min) | Power consumption (W) | Max. operating frequency (Hz) |
---|---|---|---|
SX10 | 50 | 80 40 10 4 | 1200 1000 550 350 |
SX10 | 100 | 80 40 10 4 | 650 550 300 200 |
SX10 | 150 | 80 40 10 4 | 600 500 250 150 |
Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXD
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・For air, water, oil, heated water, high-temperature oil
・Body materials: Aluminum, Resin, C37, Stainless steel, CAC408
・A type with One-touch fittings (Resin body) is available.
・IP65
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXD | N.C./N.O. | φ10, φ12, φ3/8'' 1/4 to 1 32A to 50A | 10 to 50 |
Nozzle Type Ionizer IZN10E
Static Neutralization Equipment » Static Neutralization Equipment Nozzle Type Ionizer-
・Slim: 16 mm (Thickness) x 100 mm (Width) x 46 mm (Height)
・Lightweight: 33% reduction (120 g → 80 g)
・Offset voltage: ±10 V
・Nozzle type can be selected according to the application.
Energy-saving static neutralization nozzle (Short range static neutralization)
High flow rate nozzle (Long range static neutralization)
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
Series | Ion generation method | Offset voltage (Ion balance) |
---|---|---|
IZN10E | Corona discharge type | Energy saving static neutralization nozzle: Within ±10 V High flow rate nozzle: Within ±15 V |
3-Color Display Digital Flow Switch for Water PF3W-Z/L
Switches/Sensors/Controller » Electronic Flow Switches/SensorsIO-Link Compatible Products » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Equipment for the Semiconductor Industries » Cooling Water Line
-
・Applicable fluid: Water, Ethylene glycol aqueous solution
・Lightweight: Max. 53% reduction (40 L/min, With temperature sensor)
・IO-Link compatible
・3-color/2-screen display
・Compatible with the temperature sensor & flow adjustment valve
・Fluid temperature: 0 to 90℃
・Compatible with the PFG200 series 3-screen display 4-channel flow
monitor
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Rated flow range (L/min) |
---|---|
PF3W-Z | 0.5 to 4 2 to 16 5 to 40 10 to 100 |
PF3W-L (IO-Link compatible) | 0.5 to 4 2 to 16 5 to 40 10 to 100 50 to 250 |
Vacuum Switch/Reed Switch Type ZSM1
Switches/Sensors/Controller » Mechanical Pressure Switches
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
ZSM1 | Vacuum pressure | -27 to -80 kPa |
Pressure Sensor for General Fluids PSE56□
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)Equipment for the Semiconductor Industries » Cooling Water Line

-
・Wetted parts: Stainless steel 316L
・IP65
・Suitable for a wide variety of fluids
・Analog output (Voltage/Current)
・Low leakage
Select from a face seal or compression fitting.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated pressure range |
---|---|---|
PSE561 | Vacuum pressure | 0 to -101 kPa |
PSE563 | Compound pressure | -100 to 100 kPa |
PSE564 | Positive pressure | 0 to 500 kPa |
PSE560 | Positive pressure | 0 to 1 MPa |
3-Screen Display High-Precision Digital Pressure Switch
ISE7□/7□G/79S
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)IO-Link Compatible Products » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Equipment for the Semiconductor Industries » Cooling Water Line
-
・It is possible to change the settings while checking the measured value.
・IO-Link
・Angled display
Good visibility from various mounting positions
・Rotating display
Display can rotate 336 degrees after installation
・Applicable fluid:Air, Non-corrosive gas, Non-flammable gas (ISE70/71)
:Liquid or gas that will not corrode materials of parts
in contact with fluid (ISE7□G/79S)
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated pressure range |
---|---|---|
ISE70 | Positive pressure (For air) | 0 to 1MPa |
ISE71 | Positive pressure (For air) | 0 to 1.6MPa |
ISE70G | Positive pressure (For general fluids) | 0 to 1MPa |
ISE75G | Positive pressure (For general fluids) | 0 to 2MPa |
ISE76G | Positive pressure (For general fluids) | 0 to 5MPa |
ISE77G | Positive pressure (For general fluids) | 0 to 10MPa |
ISE78G | Positive pressure (For general fluids) | 0 to 16MPa |
ISE79S | Positive pressure (For general fluids) | 0 to 50MPa |
Compact Digital Pressure Switch ZSE10(F)/ISE10
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)Equipment for the Semiconductor Industries » Cooling Water Line

-
・Low profile 9.8 mm
・Vertical mounting space reduced to approx. 1/2
(Compared to ZSE/ISE30A series)
・Simultaneous copying is possible for maximum 10 units.
・3-step setting
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated pressure range |
---|---|---|
ZSE10F | Compound pressure | -100.0 to 100 kPa |
ZSE10 | Vacuum pressure | 0.0 to -101.0 kPa |
ISE10 | Positive pressure | -0.100 to 1.000 MPa |