There were 1,223 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Wear Resistant Tubing / Clear Type TUZC
Fittings and Tubing » Tubing-
・Abrasion: Approx. 1/3 (Compared with SMC polyurethane tubing
TU series)
・Clear type
Transparency in which the inside contents of a tube can be seen.
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TUZC | φ6 | Black, Blue, Translucent | Air, Water |
Flow Controller for Air PFCA7
Switches/Sensors/Controller » Controllers-
・For the automatic adjustment of the flow rate
・Applicable fluid: Dry air, N₂, Ar, CO₂
・Color display/2-screen display supported
For the confirmation of the instantaneous flow rate, flow rate command
value, and accumulated flow rate at a glance
・IO-Link compatible
・Flow ratio 100:1
Series | Rated control flow rate range [L/min] (Dry air, N₂, Ar) | Set control flow rate range [L/min] (Dry air, N₂, Ar) | Set control flow rate Min. unit [L/min] |
---|---|---|---|
PFCA710 | 0.1 to 10 | 0.04 to 10.3 | 0.01 |
PFCA725 | 0.2 to 25 | 0.1 to 25.8 | 0.1 |
PFCA750 | 0.5 to 50 | 0.2 to 51.5 | 0.1 |
PFCA711 | 1 to 100 | 0.4 to 103 | 0.1 |
Water Resistant Stainless Steel Speed Controller HF2A-ASG-□V
Flow Control Equipment » Speed Controllers Special Environments-
・The water-resistant construction and the stainless steel external
parts allow for the product to be used in environments where it
may come into contact with water droplets.
・Metal material: External metal parts stainless steel 316 (external
metal parts excluding body A)
・Grease: NSF H1 grease
・Max. operating temperature: 150°C
・Improved water-resistance and washabili
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Dual speed controller | HF2A-ASG-□V | M5×0.8 10-32UNF R, G, NPT 1/8 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |
Vacuum Filter AFJ-D
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters-
・Prevents vacuum equipment trouble
・Nominal filtration rating: 5, 40, 80 μm
・Large flow capacity: max. 660 L/min (ANR)
・Elements can be reused by washing them.
・Water drops can be removed.
・The bowl is covered with a transparent bowl guard!
Series | Port size | Recommended flow rate L/min (ANR) | Nominal filtration rating |
---|---|---|---|
AFJ-D | 1/8,1/4,3/8,1/2 | 180, 380, 660 | 5,40,80 |
3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch) PSH
Switches/Sensors/Controller » Electronic Temperature & Humidity Switches-
・A relative humidity under pressure (inside piping) display function has
been added. New
・A condensation checker can prevent such problems!
Allows for the visualization of humidity inside piping
Detects abnormalities prior to condensation generation
・Can be easily connected to any pipe you want to monitor
Compact size allows for easy installation
・Visualization of relative humidity
Real-time monitoring
・Remote/Condition monitoring
Remote confirmation via switch output preventing condensation
problems!
Safety Instructions Pressure Switches/Flow Switches/Precautions Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information Green Procurement (RoHS) Proposal for Condensation Checker Installation
Series | Set temperature range | Set relative humidity range | Display accuracy |
---|---|---|---|
PSH | -5 to 55°C | 0 to 100% R.H. (No condensation) | Temperature: ±3°C ±1 digit Humidity: ±5% R.H. ±1 digit |
Flow Controller for Water FC3W
Switches/Sensors/Controller » Controllers・For the stepless control of water flow rate in proportion to electrical
signals
・Flow rate control accuracy: ±5% F.S.
・Response time: 10 s or less
・Grease-free
Series | Rated control flow rate range [L/min] | Flow rate measurement range [L/min] |
---|---|---|
FC3W504 | 0.5 to 4.0 | 3/8 |
FC3W520 | 2.0 to 16.0 | 3/8 1/2 |
FC3W540 | 5.0 to 40.0 | 1/2 3/4 |
Compact Slide MXH2
Air Cylinders » Table Cylinders-
・Size ø25 have been added.
Same width as size ø20
Allowable moment: Max. 1.4 times greater than that of size ø20
・Improved linear guide rigidity reduces the amount of table displacement
by 48%
Displacement due to a force acting in the pitch direction: 48% reduction
(0.31 mm→0.16 mm)
Displacement due to a force acting in the yaw direction: 63% reduction
(0.24 mm→0.09 mm)
Displacement due to a force acting in the roll direction: 90% reduction
(0.06 mm→0.006 mm)
・Max. standard stroke: 150 mm (For ø20, ø25)
・Weight: Max. 6% reduction (194 g→182 g)
・Dimensions for mounting and length are equivalent to the existing MXH
series.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXH2 | Double acting | 6,10,16,20,25 |
Electric Actuator/Large Slider Type, Belt Drive LET-X11
Electric Actuators/Cylinders » Slider Type-
・Max. work load: 240 kg (Size 100)/75 kg (Size 80)
・Stroke: Up to 3000 mm (Standard)
・Max. speed [mm/s]: 4000 (Size 100), 2160 (Size 80)
・Max. acceleration/deceleration [mm/s2]: 20000
・Simplified belt replacement
・Solid state auto switches are mountable.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Equivalent lead (mm) |
---|---|---|---|---|---|
AC servo motor | LET80-X11 | 300 to 3000 | 75 | 2160 | 43.33, 26, 14.44 |
AC servo motor | LET100-X11 | 300 to 3000 | 240 | 4000 | 80, 48, 26.67, 16 |
Plug-in Electro-Pneumatic Regulator / Manifold Type IITV23
Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic RegulatorsPressure Control Equipment » Electro-Pneumatic Regulators
-
・Connects the electro-pneumatic regulator and the fieldbus device to
the same manifold. This results in reduced wiring, less man hours for
piping and a more compact size.
・Compact
Installation area: 20% reduction, Occupied volume: 10% reduction
・Gain setting
・Sensitivity setting
・Remote control and monitoring are available.
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
ITV234 Electro-pneumatic regulator for manifold | ø10 One-touch fitting | 0 to 0.7 |
ITV235 Electro-pneumatic regulator for manifold | ø10 One-touch fitting | 0 to 0.9 |
Proportional Control Valve JSP
Process Valves » Proportional Control ValveModular F.R.L./Pressure Control Equipment » Proportional Control Valve
Pressure Control Equipment » Proportional Control Valve
-
・Control the flow rate smoothly according to the current
・Repeatability: ±3% F.S. or less
・Sensitivity: 2% F.S. or less
・2 body types: Body ported, Base mounted
・IP67 enclosure
・Seal material: FKM
・Choice of body material: Stainless steel, Brass
・Electrical entry: Grommet, Conduit, DIN terminal
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List Green Procurement (RoHS)
Series | Type | Port size | Orifice diameter (mmø) | Fluid |
---|---|---|---|---|
JSP□3 | Proportional control valve Base mounted | 1/8 | 1.4, 2.3 | Air Water |
JSP□1 | Proportional control valve Body ported | 1/4, 3/8 | 2.0, 3.2 | Air Water |