WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type ASG

Flow Control Equipment » Speed Controllers Special Environments
    · Improved corrosion/heat resistance with the all stainless steel exterior
     Possible for use in environments such as high temperature, water
     splashing, and where copper and zinc cannot be used
    · Material: Stainless steel 316 (External metal parts)∗, FKM (Seal)
     ∗ Stainless steel 304 is used as the material for parts other than body A.
    · Max. operating temperature: 150°C
    · NSF H1 grease
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type ASG
    Manual
    Type Series View search result
    In-line type
    Stainless steel type
    ASG1002 to ASG4002View search result
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line type
Stainless steel type
ASG1002 to ASG4002-φ4 to φ12φ5/32” to φ1/2”

Pilot Operated 2-Port Solenoid Valve JSXH-X1

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・Max. operating pressure differential: 4.0 MPa
     Application examples: Blow molding, Laser processing machines,
     Nitrogen filling unit
    ・Fluid: Compressed air, Nitrogen, Argon, Oxygen∗
     ∗ When using oxygen, please refer to "Fluid Supply."
    ・Improved environmental resistance
     Dustproof/waterproof IP67 structure (IP65 for the DIN terminal)
     With a stainless steel coil cover
    ・Low particle generation
    ・Oil-free
    ・Easy maintenance
     The coil can be replaced by simply removing the clip.
    ・Power saving (Power consumption: 6 W)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pilot Operated 2-Port Solenoid Valve JSXH-X1
    Manual
    Series Type View search result
    JSXH-X1Pilot operatedView search result
SeriesTypeValve typePort sizeOrifice diameter (mmø)
JSXH-X1Pilot operatedN.C.3/8,1/216

Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) LEFSW

Electric Actuators/Cylinders » Environment
    ・A dust-tight and water-jet-resistant (IP65 equivalent*1) slider type product
     Newly developed special wear-resistant seal band
     A special wear-resistant seal band is mounted on the bottom to prevent
     dust and water from entering the inside of the product.
    ・With internal battery-less absolute encoder
     Restart from the last stop position is possible after recovery of the power
     supply.
     Reduced maintenance (No need to manage or replace batteries)
    ・Work load: Max. 65 kg
    ・Stroke: Max. 1200 mm (Size 40)
    ∗1 IP65 Equivalence
      The dust-tight and water-jet-resistant performance of this product's
      motor part is equivalent to IP65. However, since the actuator part has
      an opening, an IP65 rating for the actuator body cannot be guaranteed.
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LEFSW16E50 to 500Max. 15Max. 7005,10
Battery-less absolute
(Step motor 24 VDC)
LEFSW25E50 to 800Max. 30Max. 7506,12,20
Battery-less absolute
(Step motor 24 VDC)
LEFSW32E50 to 1000Max. 50Max. 8508,16,24
Battery-less absolute
(Step motor 24 VDC)
LEFSW40E150 to 1200Max. 65Max. 80010,20,30

Low-Pressure / High-Precision Type 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX2030-X10

Pressure Control Equipment » Electro-Pneumatic Regulators
    ・Improved accuracy at 1 MPa or less
     Repeatability: ±0.5% F.S. or less
     Pressure stability: 0.5% F.S. or less
    ・Max. supply pressure: 5.0 MPa
    ・Set pressure range: 0.01 to 3.0 MPa
    ・Max. flow rate: 3000 L/min (ANR)
    ・Fluid: Air, N2, O2, Ar
    ・Wetted parts: Fluorine grease
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure [MPa]
ITVX2030-X103/80.01 to 3.0

Compact Cylinder / High Power Type CQE

Air Cylinders » Compact Air Cylinders
    ・Theoretical output: Max. 1.5 times
    ・This is done even with the same external dimensions of the CQ2 series.
    ・The theoretical output of the next larger bore sized cylinder is made
     possible with the polygonal piston shape.
    ・Contributes to a lower pressure air line, Supply pressure decreased by
     0.17 MPa
     The same theoretical output is available even when the supply pressure
     to the cylinder is decreased.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Cylinder / High Power Type CQE
    Manual
    Type Series Action View search result
    High power typeCQEDouble acting, Single rodView search result
TypeSeriesActionBore size [mm]
High power typeCQEDouble acting, Single rod20,25,32,40

Manifold Controller JXD1-M□

Electric Actuators/Cylinders » Controllers/Drivers
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
    · Up to 16 axes can be connected
     Max. 8 driver units can be connected
    · Fanless design (no cooling fan)
     No cooling fan = No need to worry about fan replacement
    · Operating temperature range: 0 to 55°C
    · Communication protocol
     CC-Link
     EtherNet/IP™
     EtherCAT®
     PROFINET®
    · Cables, etc. can be attached from the front.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Manifold Controller JXD1-M□
    Manual
    Series View search result
    JXD1-M□View search result
  • Manifold Controller JXD1-M□
    DoC/IM
    Series View search result
    JXD1-M□View search result
SeriesCompatible
motor
Power supply
voltage
Communication
protocol
Connecting
actuator
Number of
driver units
Number of axes
JXD1-M□Battery-less absolute (Step motor 24 VDC)24 VDC ±10%CC-Link EtherNet/IP™ therCAT® PROFINET®LE2□Max. 8 unitsMax. 16 axes

Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Rod Type LE2Y□H

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
Electric Actuators/Cylinders » Rod Type/Guide Rod Type
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
    · Compatible with manifold controller
    · Annual CO2 emissions reduced by up to 38% through motor control
     optimization (SMC comparison)
     8.7 kg-CO2e/year (14.1)
     ∗ The numerical values vary depending on the operating conditions.
    · Battery-less absolute encoder type
     Restart from the last stop position is possible.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Rod Type LE2Y□H
    Manual
    Model View search result
    LE2Y16□HView search result
    LE2Y25□HView search result
    LE2Y32□HView search result
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Rod Type LE2Y□H
    DoC/IM
    Model View search result
    LE2Y16□HView search result
    LE2Y25□HView search result
    LE2Y32□HView search result
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LE2Y16□H30 to 300Max. 40Max. 7002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
LE2Y25□H30 to 400Max. 70Max. 9003,6,12,20
Battery-less absolute
(Step motor 24 VDC)
LE2Y32□H50 to 500Max. 100Max. 9004,8,16,24

Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Slider LE2FS□H

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
Electric Actuators/Cylinders » Slider Type
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
    · Compatible with manifold controller
     Up to 16 axes can be connected
    · Annual CO2 emissions reduced by up to 38% through motor control
     optimization (SMC comparison)
     8.7 kg-CO2e/year (14.1)
     ∗ The numerical values vary depending on the operating conditions.
    · Battery-less absolute encoder type
     Restart from the last stop position is possible.
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LE2FS16□H50 to 500Max. 18Max. 8002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
LE2FS25□H50 to 800Max. 40Max. 12003,6,12,20
Battery-less absolute
(Step motor 24 VDC)
LE2FS32□H50 to 1000Max. 68Max. 11004,8,16,24
Battery-less absolute
(Step motor 24 VDC)
LE2FS40□H150 to 1200Max. 80Max. 12005,10,20,30

Modular Type Water Separator AFG-D

Modular F.R.L. Units » Air Flters/Mist Separators/Micro Mist Separators
    · The no filter element design achieves a large flow and
     maintenance free construction.
    · Water droplets are removed by centrifugal force.
     (Water droplet removal ratio: 99%)
     Air containing water droplets is rotated to remove them
     by centrifugal force.
    · Modular Design with Uniform Body Style
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Modular Type Water Separator AFG-D
    Manual
    Series View search result
    AFG20 to 40-DView search result
SeriesPort sizeWater droplet removal rat
AFG20 to 40-D1/8,1/4,3/8,1/2,3/499%

Longer Life Cylinder C85/C75-XB24

Air Cylinders » ISO Cylinders: ISO Standards (6432)
    ・New technology offers at least 4 times better durability.
    ・The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the existing models,
     C85 ISO Cylinder series and C75 Air Cylinder series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer lifeC85-XB24Double acting
Single rod
8,10,12,16,20,25
Longer lifeC75-XB24Double acting
Single rod
32,40

Go Top