WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Gas/Air Switching Valve SS5Y7-X424-Q

Arc Welding Process Equipment » Gas/Air Switching Valve
    ・Shield gas valve and air blow valve are integrated.
    ・Tip service life extended
     Service life can be extended by blowing the air to cool the tip after arc welding.
    ・Space saving/Compact
    ・Energy saving product: Power consumption 0.5 W
SeriesFluidOperating pressure rangeFlow-rate characteristics (Cv Factor)
SY7140-5DOS-X311-QAir0.25 to 0.7 MPa0.63
SY5140R-5DOS-QInert gas-100 kPa to 0.7 MPa0.4

For High Precision Positioning Pin Shift Cylinder CKQG-X2370

Arc Welding Process Equipment » Specialty Cylinders
    ・High Precision: Rod end deflection ±0.1 mm or less
    ・Position Reproducibility
    ・Pin for positioning the workpiece provided by the customer can be directly mounted.
    ・Built-in coil scraper
    ・Reduces labor time by integrating the cylinder and guide.
    ・Magnetic field resistant auto switches are mountable.
TypeSeriesBore size(mm)Stroke(mm)
Built-in standard magnet typeCKQG-X237032, 40, 5025, 30, 40, 50

Clamp Cylinder CKG1/CKGA-XC88/XC89/XC91

Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc Welding

    Spatter Resistant Cylinders for Arc Welding



    Click here for the standard type catalog.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionClevis width(mm)Bore size(mm)
Magnetic Field Resistant Auto Switch
(Rod Mounting Style)
CKG1-XC88/XC89/XC91Double acting16.5, 19.540, 50, 63
Standard Auto Switch
(Band Mounting Style)
CKG1-XC88/XC89/XC91Double acting16.5, 19.540, 50, 63
Magnetic Field Resistant Auto Switch
(Rod Mounting Style)
CKGA-XC88/XC89/XC91Double acting2880, 100

Process Gas Equipment 25A

Series Compatible with Secondary Batteries Series 25A- » Process Gas Equipment
SeriesModelSpecification
Diaphragm Valve
for Ultra High Purity
AZ3542□25A
AZ4542□25A
Air Operated Type
Diaphragm Valves
for General Applications
AK3542□25A
AK4542□25A
Air Operated Type

2 Port Solenoid Valve 25A-

Series Compatible with Secondary Batteries Series 25A- » Process Valves
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2 Port Solenoid Valve 25A-
    Manual
    Series Model View search result
    Direct Operated 2-Port Solenoid Valve25A-JSXView search result
    Direct Operated 2-Port Solenoid Valve25A-JSX
    Direct Operated 2-Port Solenoid Valve25A-JSX
    Direct Operated 2-Port Solenoid Valve25A-VX2View search result
    Pilot Operated 2-Port Solenoid Valve25A-VXD
    Pilot Operated 2-Port Solenoid Valve25A-VXD
    Zero Differential Pressure Type
    Pilot Operated 2-Port Solenoid Valve
    25A-VXZ
    Zero Differential Pressure Type
    Pilot Operated 2-Port Solenoid Valve
    25A-VXZ
SeriesModelSpecification
Direct Operated 2-Port Solenoid Valve25A-JSXStainless steel body: Water/Air/Oil
Direct Operated 2-Port Solenoid Valve25A-JSXAluminum body: Air
Direct Operated 2-Port Solenoid Valve25A-JSXHigh flow/ Power saving type:
Stainless steel body: Water/Air/Oil
Direct Operated 2-Port Solenoid Valve25A-VX2For water/oil/medium vacuum
Pilot Operated 2-Port Solenoid Valve25A-VXDFor air
Pilot Operated 2-Port Solenoid Valve25A-VXDFor water
Zero Differential Pressure Type
Pilot Operated 2-Port Solenoid Valve
25A-VXZFor air
Zero Differential Pressure Type
Pilot Operated 2-Port Solenoid Valve
25A-VXZFor water

Detection Switch 25A-

Series Compatible with Secondary Batteries Series 25A- » Detection Switches/Auto Switches
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Pressure Switch25A-ZSE20(F)/ISE203-screen display high-precision
Pressure Switch25A-ZSE20A(F)/ISE20A3-screen display high-precision
Pressure Switch25A-ZSE20B(F)/ISE20B3-screen display high-precision
Pressure Switch25A-ZSE20C(F)/ISE20C(H)3-screen display high-precision, for general fluids
Flow Switch25A-PF2M7For air, Integrated display
Flow Switch25A-PF2M7-LFor air, Integrated display (IO-Link)
Flow Switch25A-PFM7For air, Integrated display
Flow Switch25A-PFM5For air, Remote sensor unit
Flow Switch25A-PFM3For air, Flow monitor
Flow Switch25A-PFMB7For air, Integrated display
Flow Switch25A-PF3A7□H For air, Integrated display
Flow Switch25A-PF3A7□H-LFor air, Integrated display (IO-Link)
Flow Switch25A-PF3W7-ZFor water, Integrated display
Flow Switch25A-PF3W5-ZFor water, Remote sensor unit
Flow Switch25A-PF3WFor water, Integrated display/Remote sensor unit
Flow Switch25A-PF3W-UFor PVC, Integrated display/Remote sensor unit
Flow Switch25A-PF3W-30For water, Flow monitor

Tubings 

Series Compatible with Secondary Batteries Series 25A- » Tubings
SeriesModelSpecification
TubingsTNylon
TubingsTSSoft nylon
TubingsTUPolyurethane
TubingsTA□Antistatic
TubingsTLFluoropolymer
TubingsTHFEP
TubingsTDSoft fluoropolymer
TubingsTPSSoft polyolefin
TubingsIDKMoisture control tubing

Go Top