WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Air Management System AMS30X/40X-X2044/X2045

Air Management System » Air Management System
    ・IO-Link compatible
     Monitoring compressed air condition via IO-Link and reduction of air
     consumption
    ・Standby regulator+Digital flow Switch [Suffix: -X2044]
     Operation mode ⇔ Standby mode
    ・Digital flow switch+Residual pressure relief 3-port solenoid valve
     (With soft start-up function) [Suffix: -X2045]
    ・Operation mode ⇔ Isolation mode
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Management System AMS30X/40X-X2044/X2045
    Manual
    Series View search result
    Standby regulator + Digital flow switch type AMS-X2044View search result
    Digital flow switch + Residual pressure relief 3-port solenoid valve type AMS-X2045View search result
SeriesSizePort sizeRated flow range [L/min]Input/OutputType of actuation
Standby regulator + Digital flow switch type AMS-X204430, 401/4, 3/8, 1/2, Without attachments10 to 1000L/min, 20 to 2000L/minIO-Link, output for standby regulatorN.O. (Normally open)
Digital flow switch + Residual pressure relief 3-port solenoid valve type AMS-X204530, 401/4, 3/8, 1/2, Without attachments10 to 1000L/min, 20 to 2000L/minIO-Link, output for residual pressure relief valveN.O. (Normally open)

Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRSC

Temperature Control Equipment » Chiller Compliant Regulations
    · Air transport possible
    · Uses CO2 refrigerant (R744)
    · Greatly reduced GWP
    · Eliminates the need to pay for F-Gas recovery & disposal
    · Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRSC
    Manual
    Series Cooling capacity View search result
    HRSC012〜0601.3kW to 5.9kWView search result
    HRSC0909.5kW,11kWView search result
    HRSC10010.5kW,11.5kWView search result
SeriesSet temperature rangeCooling capacityTemperature stabilityCooling methodCirculating fluid
HRSC012〜0605 to 40℃1.3kW to 5.9kW±0.1℃Air-cooled refrigeration, Water-cooled refrigerationTap water, Ethylene glycol aqueous solution (15%)
HRSC0905 to 40℃9.5kW,11kW±0.1℃Air-cooled refrigeration, Water-cooled refrigerationTap water, Ethylene glycol aqueous solution (15%), Deionized water
HRSC1005 to 35℃10.5kW,11.5kW±0.1℃Air-cooled refrigeration, Water-cooled refrigerationTap water, Ethylene glycol aqueous solution (15%), Deionized water

Resin Pilot Operated 2-Port Solenoid Valve JSXN-X1

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・Body material: High strength PA66
    ・Piping type
     ・Socket
     ・Thread: Rc, NPT, G
    ・Fluid* *Fluids that will not corrode wetted parts
     ・Water
     ・Diluted pesticides
     ・Liquid fertilizer
    ・A water hammer relief feature
    ・Seal material: NBR, FKM, EPDM
    ・Power consumption: 3 W
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Resin Pilot Operated 2-Port Solenoid Valve JSXN-X1
    Manual
    Series Type View search result
    JSXN-X1Pilot operatedView search result
SeriesTypeValve typePort size
Socket I.D. (mmø)
Port size
Thread  
 
Orifice diameter (mmø)
JSXN-X1Pilot operatedN.C.26.5
32.6
3/4
1
25

Ionizer / Bar Type IZS51

IO-Link Compatible Products » Ionizers
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Static Neutralization Equipment » Static Neutralization Equipment Ionizer Bar Type
    ・High speed static neutralization: Fastest time 0.1 s
    ・Space saving: Height 70 mm x Width 28 mm
     Compact and flat body
     Can be mounted in narrow spaces
    ・Supports the IO-Link communication protocol
    ・Low maintenance cartridge
     Concentrating the air (for reducing emitter contamination)
     around the emitter and the assisting air (for ion transfer)
     Reduces dirt on the emitter, compared with the existing model
    ・Valve unit option
     For reduction in air consumption by stopping air purge during stand-by
     mode

     ▶IO-Link Devices
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Ionizer / Bar Type IZS51
    Manual
    Series View search result
    IZS51View search result
  • Ionizer / Bar Type IZS51
    DoC/IM
    Series View search result
    IZS51View search result
SeriesIon generation methodOffset voltage
(Ion balance)
Function
IZS51Corona discharge typeWithin ±30 VAuto ion balance
Maintenance detection
High voltage abnormality detection
Ion generation stop input

Plug-in Top Ported Compact 5-Port Solenoid Valve JSY3000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・A top-ported type has been added to the JSY3000 series.
    ・4(A) and 2(B) port output pressure detection is possible.
     Caution: The mounting bases are side ported.
Series4(A)/2(B) port size
Thread piping
Power consumption [W]
JSY3000Rc1/160.4 (Standard)
0.1 (With power-saving circuit*)
*Made to order

Electric Stopper Cylinder LEB□

Electric Actuators/Cylinders » Made to Order
    ・Designed in response to customers' requests for a motorized
     conveyor line
    ・With 2 control types available depending on the application
     Controller
     Controllerless
    ・Ensured stopper cylinder mounting interchangeability with
     equivalent stopper performance
    ・Easy replacement of shock absorbers
     Replaceable just by loosening the set screw
ActionSeriesSizeStroke
[mm]
Rod end shape
Chamfered
Rod end shape
Roller
Rod end shape
Lever
Controller
Step motor
LEBQ-X13220
Controller
Step motor
LEBQ-X15030
Controllerless
DC motor
LEBQ-X314020--
Controllerless
DC motor
LEBH-X35030--
Controllerless
DC motor
LEBH-X36330--
Controllerless
DC motor
LEBH-X38040--

High Performance Step Motor Controller JXC5H/6H

Electric Actuators/Cylinders » Controllers/Drivers
    ・High Performance Step Motor Controller
    ・Step Data Input Type
    ・Parallel I/O
TypeSeriesPower supply
voltage
Parallel I/O
Output
Step data
input type
JXC5H/6HDC24V
±10%
13 (Photo-coupler
isolation)

Separate Controller Ionizer / Slim Bar Type IZT44/45

Static Neutralization Equipment » Static Neutralization Equipment Ionizer Bar Type
    ・Powerfully eliminates static electricity from highly charged workpieces
     Pulse AC type, High density emitter arrangement (6 times the number of emitters∗)
    * Compared to the existing model
    ・Can be mounted in a narrow space (Height 23 mm x Width 20 mm)
     Can be installed through gaps between equipment
     Improved installation, replacement, and maintenance in narrow spaces
    ・Powerful static elimination is possible without air supply.
    ・High speed static elimination: Discharge time reduced by approx. 60%
    ・2-way directional static elimination using branch cables
     2 ionizer bars can be connected to one high voltage power supply.
    ・Up to 4 high voltage power supply modules can be connected to one controller. (IZT45)
    ・Flexible layout possible with various module connection methods (IZT45)
     Controller to Bar maximum installation distance: 15 m
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Separate Controller Ionizer / Slim Bar Type IZT44/45
    Manual
    Series Type View search result
    IZT44 Slim bar typeSeparate controllerView search result
    IZT45 Slim bar typeSeparate controllerView search result
  • Separate Controller Ionizer / Slim Bar Type IZT44/45
    DoC/IM
    Series Type View search result
    IZT44 Slim bar typeSeparate controllerView search result
    IZT45 Slim bar typeSeparate controllerView search result
SeriesTypeIon generation methodFunction
IZT44 Slim bar typeSeparate controllerCorona discharge typeHigh voltage error detection
Output check
IZT45 Slim bar typeSeparate controllerCorona discharge typeAuto balance
Maintenance detection
High voltage error detection
Ion generation stop signal
Output check

3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)-X2/ISE20□-X2/ZSE20C(F)/ISE20C(H)

Grease-free Nitrogen (N2) Compatible Equipment » Pressure Switches
    ・Visualization of settings
    ・Simple 3-step setting
    ・Easy screen switching
     It is possible to change the settings while checking the measured value.
    ・Delay time: 1.5 ms or less
    ・Current consumption: 25 mA or less (ZSE20/ISE20), 35 mA or less (Other
     models)
    ・Grease-free
  • 3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)-X2/ISE20□-X2/ZSE20C(F)/ISE20C(H)
    Manual
    Series Type View search result
    ZSE20(F)-X2
    ISE20-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20A(F)-X2
    ISE20A-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20B(F)-X2
    ISE20B-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20C(F)
    ISE20C(H)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
  • 3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)-X2/ISE20□-X2/ZSE20C(F)/ISE20C(H)
    DoC/IM
    Series Type View search result
    ZSE20(F)-X2
    ISE20-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20A(F)-X2
    ISE20A-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20B(F)-X2
    ISE20B-X2
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
    ZSE20C(F)
    ISE20C(H)
    Compound pressure
    Vacuum pressure
    Positive pressure
    View search result
SeriesOutput typeTypeRated pressure rangeEnclosure
ZSE20(F)-X2
ISE20-X2
1 outputCompound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
IP40
ZSE20A(F)-X2
ISE20A-X2
2 outputs
Analog output
(Voltage/Current)
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
IP40
ZSE20B(F)-X2
ISE20B-X2
2 outputs
Analog output
(Voltage/Current)
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
IP65
ZSE20C(F)
ISE20C(H)
2 outputs
Analog output
(Voltage/Current)
Compound pressure
Vacuum pressure
Positive pressure
−100.0 to 100.0 kPa
0.0 to −101.0 kPa
−0.100 to 1.000 MPa
−0.100 to 2.000 MPa
IP65

Air Flow Controller IN502-44/45/46

Switches/Sensors/Controller » Controllers
    ・A rated control flow rate range of 200 to 2000 L/min has been added.New
    ・Automatic flow rate adjustment is possible.
    ・Dry air, N₂
    ・Control accuracy: ±5% F.S.
    ・Responsiveness: 0.5 s or less
    ・Space saving/Reduced piping, wiring, and installation labor
    ・Various types of grease can be selected.
     Grease compatible with low dew points, White vaseline, Grease for food
    ・IO-Link compatible
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Flow Controller IN502-44/45/46
    Manual
    Series View search result
    IN502-44/45/46View search result
  • Air Flow Controller IN502-44/45/46
    DoC/IM
    Series View search result
    IN502-44/45/46View search result
SeriesRated control flow rate range
(L/min)
Set control flow rate range
(L/min)
IN502-44/45/4650 to 500
100 to 1000
200 to 000
25 to 525
50 to 1050
100 to 2100

Go Top