There were 1,223 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Air Saving Impact Blow Valve IBV
Process Valves » Compact 2/3 Port Solenoid Valves/Air Operated ValvesAir Blowing Equipment » Air Blowing Equipment
-
・Increased impact force due to higher peak pressure
・Instantaneous air blow reduces CO2, air consumption, and operation
time
Peak pressure: 2 to 3 times or more
CO2/Air consumption: 93% reduction
Operation time: 97% reduction
Series | Port size | Operating pressure range |
---|---|---|
IBV10 Solenoid valve type | IN: 3/8 OUT: 1/4 | 0.15 to 0.7 MPa |
IBV11 Air operated type | IN: 3/8 OUT: 1/4 Pilot port: 1/8 | 0.1 to 0.5 MPa |
Electro-Pneumatic Regulator / High Flow Rate ITV1100/2100/3100
Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic RegulatorsPressure Control Equipment » Electro-Pneumatic Regulators
-
・For the stepless control of air pressure in proportion to electrical signals
・Flow rate: Max. approx. 5 times (Compared with the existing model)
・Sensitivity: ±0.2% F.S. or less
・Linearity: ±1% F.S. or less
・Hysteresis: 0.5% F.S. or less
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment Green Procurement (RoHS) Electro-Pneumatic Regulator Application Examples
Series | Port size | Set pressure |
---|---|---|
ITV1100 | 1/8,1/4 | 0.005 to 0.1 MPa 0.005 to 0.5 MPa 0.005 to 0.9 MPa |
ITV2100 | 1/4,3/8 | 0.005 to 0.1 MPa 0.005 to 0.5 MPa 0.005 to 0.9 MPa |
ITV3100 | 1/4,3/8,1/2 | 0.005 to 0.1 MPa 0.005 to 0.5 MPa 0.005 to 0.9 MPa |
Electric Gripper for Collaborative Robots LEHF32EK2-64-□□-XA147
for Universal Robots
Electric Actuators/Cylinders » Grippers for Collaborative Robots-
・The positioning, speed, and gripping force can be set.
・Due to the built-in battery-less absolute encoder, a return to origin
operation is not necessary when the power supply is recovered.
・Standards: Conforming to ISO9409-1-50-4-M6
Safety Instructions Electric Actuators/Precautions Simplified Selection Flow Chart Green Procurement (RoHS)
Type | Series | Opening/Closing stroke [mm] | Gripping force [N] |
---|---|---|---|
For collaborative robots | LEHF32EK2-64-□□-XA147 | 64 | 60 to 120 |
Flow Controller for Air PFCQ
Switches/Sensors/Controller » Controllers-
・Flow rate control range: 9 to 300 L/min
* Operational differential pressure range: 0.05 to 0.5 MPa
・Time to reach the set flow rate: 0.5 seconds or less
(When the operating differential pressure is 0.3 MPa and
the flow rate is set to 300 L/min)
・Flow rate accuracy: ±3% F.S.
・Grease-free
・Lightweight 850 g
・3-screen display digital flow monitor PFG310-X105
Series | Rated control flow rate range (L/min) | Set control flow rate range (L/min) |
---|---|---|
PFCQ | 9 to 300 | 3 to 300 |
Peltier-type Thermo-con/Compact Type (Low-temperature Type) INR-244-832
Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)-
・Compact, Space saving
・Refrigerant-free
・Low-noise design: 45 dBA (When selecting an option)
・Cooling capacity: 150 W
・Temperature stability: ±0.01 to 0.03°C
・Set temperature range: 4°C to 60°C
・Fluid contact material: Stainless steel, Resin
(Aluminum and copper material-free)
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Max. cooling capacity | Temperature stability | Cooling method |
---|---|---|---|---|
INR-244-832 | 4 to 60℃ | 150W | ±0.01 to 0.03℃ | Peltier-type air-cooled |
Rotary table 11-MSQ
Clean Series/Low-Particle Generation » Rotary Actuators
Safety Instructions Rotary Actuator Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Rotary actuators precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Rotary actuators precautions Auto Switches/Precautions Green Procurement (RoHS)
Series | Rack type | Size | Rotating angle |
---|---|---|---|
11-MSQ | Double | 10,20, 30,50 | 0 to 190° |
Direct Operated 2-Port Solenoid Valve HF3-JSX
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・NSF/ANSI 61 certification
・IP67 enclosure
・Space saving
Compact: Valve volume reduced by 25%
(Compared with the existing model)
Lightweight: Weight reduced by 30%
(Compared with the existing model)
・Body material: Stainless steel
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
HF3-JSX | N.C. | 1/8,1/4,3/8 | 1.6 to 7.1 |
Frame Clamp Cylinder/Stable Clamp Force Type WRF100-X2814, -X2808
Air Cylinders » Clamp Cylinders
-
・Allows for even and stable clamping
Max. clamping force: 18,000 N or more (Operating pressure: At 0.5 MPa)
Stable clamping output
・Select from 2 clamping positions.
Centering WRF100-X2814
Side positioning WRF100-X2808
Safety Instructions Actuators/Precautions Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Bore size (mm) | Stroke (mm) |
---|---|---|
WRF100-X2814 (Centering) WRF100-X2808 (Side positioning) | 100 | 82.5 |
[For High-Pressure Water] Pilot Operated 2-Port Solenoid Valve JSXH-X2
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・Can be used at up to 10 MPa
For high-pressure washing, water spraying, and misting
・An IP67 structure with improved environmental resistance
(The DIN terminal is IP65.)
・Orifice diameter [mmø]: 12
・Flow rate characteristics [Kv]: 1.7 (Port size 3/8), 1.9 (Port size 1/2)
・Easy maintenance
The coil can be replaced by simply removing the clip.
・Power consumption: 8 W
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List Green Procurement (RoHS)
Series | Type | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|---|
JSXH-X2 | Pilot operated | N.C. | 3/8,1/2 | 12 |
Membrane Nitrogen Generator IN778-1/IN778-2
Gas Generator » Gas Generator-
・Nitrogen enriched air purification is easily possible with only
a compressed air supply.
・Nitrogen concentration: Max. 99.9 or more/ Outlet air flow rate: 20 L/min
(ANR)※
※Inlet air pressure: 0.7 MPa, Inlet air temperature 25°C
・Compact and easy to use at point of use
・No power supply required
・No need for gas cylinder replacement
・Modular connection type
・Outlet side compressed air purity class (Humidity)"2"※
※For IN778-1
Series | Inlet air conditions | Nitrogen enriched outlet air flow rate L/min(ANR) | Nitrogen concentration % | Proof pressure Mpa | Max. operating pressure Mpa | Min. operating pressure Mpa |
---|---|---|---|---|---|---|
IN778-1 | 25℃ 0.7MPa | 20 | 99.9 | 1.5 | 1.0 | 0.3 |
IN778-2 | 25℃ 0.7MPa | 20 | 98 | 1.5 | 1.0 | 0.3 |