WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


2-Layer Fluoropolymer Polyurethane Tubing TUE

Fittings and Tubing » Tubing(Fluoropolymer/Clean)
    · 2-layer tube with excellent environmental resistance and flexibility
     Outer layer: Fluoropolymer, Inner layer: Polyurethane
    · Tubing I.D.: Cross-section ratio increased by 44% (Compared to TU0805)
    · Wide color variations
     Available in black, white, blue, and translucent colors.
SeriesTubing O.D.
Metric size
ColorFluid
TUEφ4,φ6,φ8,φ10,φ12Black, White, Blue, TranslucentAir, Water, Inert gas

Multistage Ejector ZL1/ZL3/ZL6

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
    ・An IO-Link compatible vacuum pressure switch has been added. (ZL3,
     ZL6) New
     Allows for ejector control with a single communication line
     Reading of the device information and parameter batch settings are
     possible.
    ・Max. suction flow rate: 3 types available: 100, 300, and 600 L/min (ANR)
    ・Air consumption: 91% reduction (ZL3, ZL6)
     Reduced by the pressure switch for vacuum with energy saving function
     and efficient ejectors
    ・Weight: Max. 60% reduction [ZL112 (Existing model): 450 g → ZL1: 180 g]
SeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZL11.210057
ZL3M1.9300※1150
ZL3H1.5300※1135
ZL6M1.9×2600※1300
ZL6H1.5×2600※1270

Elastic Finger MH-X7654

Air Gripper for Collaborative Robots » Elastic Finger
Rotary Actuators/Air Grippers » Elastic Finger
    ・Rubber sheet fingers enable gripping of an indefinite workpiece
    ・Design of the finger according to the workpiece shape is not required.
    ・Allows for gripping of tightly packed workpieces
     The elastic finger mounting attachment to be produced by the customer.
    ・Material
     ・Silicone rubber (Blue)
      This product is made of materials compliant with FDA (U.S. Food and
      Drug Administration) regulations as well as Japan Food Sanitation Act
      standards.
     ・EPDM (Black)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Elastic Finger MH-X7654
    Manual
    Series View search result
    MH-AT1A090080E-X7654View search result
    MH-AT1A090080S-X7654View search result
SeriesMaterialColor
MH-AT1A090080E-X7654Ethylene propylene rubber (EPDM)Black
MH-AT1A090080S-X7654Silicone rubberBlue

Electric Vacuum Gripper for Collaborative Robots ZXPE5

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Electric Actuators/Cylinders » Grippers for Collaborative Robots
Grippers for Collaborative Robots » Electric Vacuum Grippers (Built-in Vacuum Pump Type)
    ・A vacuum gripper that doesn't require an air source
    ・Operation possible by simply connecting an electrical wire connector
     Can be used without an air source due to the built-in vacuum pump
    ・Unitization of the peripheral devices required for adsorption
     The vacuum pump, atmospheric release valve, pressure monitor,
     and cups have been integrated.
    ・Current consumption: Max. 64% reduction
     Energy-saving operation possible via automatic/manual modes
    ・Lightweight: 556 g
    ・A wide variety of cup variations are available to support a wide range of
     workpiece shapes.
    ・Standards: Conforming to ISO9409-1-50-4-M6

    1 These are the values under SMC measurement conditions when the gripper is in continuous mode (the vacuum pump working continuously) and may vary depending on the
    atmospheric pressure (weather, altitude, etc.) and the measurement method.
    2 May be restricted depending on the cup diameter, mounting orientation, or workpiece. Please use within the max. work load. Suction and transfer exceeding the max. work load may result in product failure and the dropping of workpieces.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Electric Vacuum Gripper for Collaborative Robots ZXPE5
    Manual
    Series View search result
    ZXPE5View search result
  • Electric Vacuum Gripper for Collaborative Robots ZXPE5
    DoC/IM
    Series View search result
    ZXPE5View search result
SeriesCup formCup diameterMax. suction flow rate*1
[L/min(ANR)]
Max. work load*2
[Kg]
ZXPE5Flat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
Flat type for film packaging workpieces
φ8 to φ324.55

Electric Actuator/Large Slider Type Belt Drive LET-X11

Electric Actuators/Cylinders » Motorless Type
    ・Max. work load
     Size: 80: Horizontal→75 kg, Vertical→70 kg
     Size: 100: Horizontal→240 kg, Vertical→200 kg
    ・Speed: 5000 mm/s
    ・Max. acceleration/deceleration: 50000 mm/s²
    ・Actuation type: Belt
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Motorless
Belt drive
LET80NNS-X11300 to 3000MAX.75MAX.70MAX.5000130
Motorless
Belt drive
LET100NNS-X11300 to 3000MAX.240MAX.200MAX.5000240

Metal Speed Controller / Low Profile Type ASBL

Flow Control Equipment » Speed Controllers for General Purposes
    ・Improved environmental resistance with the all metal exterior
    ・For use in environments with welding spatter, dust, ultraviolet, etc.
    ・Improved installability using a hexagon wrench
    ・Improved piping design flexibility (360° rotation)
    ・Reduced height when installed: Approx. 30% reduction
     (when a knob is fully opened)
     ∗ 21.2 mm: ASBL23□1-01-06 ◀ 30.9 mm: ASB22□1-01-06
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Metal Speed Controller / Low Profile Type ASBL
    Manual
    Type Series View search result
    All metal exterior
    elbow type
    ASBLView search result
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
All metal exterior
elbow type
ASBLM5×0.8
10-32UNF
R,G,NPT 1/8 to 1/2
φ4 to φ12φ5/32'' to φ1/2''

Analog Auto Switch and Display Sensor Monitor D-MH1□

Rotary Actuators/Air Grippers » Auto Switches
Switches/Sensors/Controller » Auto Switches for Rotary Actuators and Air Grippers
    ・Outputs the analog voltage according to the actuator stroke position
    ・A single switch can discriminate between max. 3 position points.  
     Repeatability: ±20 mV (Converted stroke ±0.1 mm)
     Discriminable dimensional difference: 0.2 mm
     ∗ The value is in the high-resolution range. The converted stroke value
      varies depending on the actuator.
     ∗ For air grippers, this is the value for one side of the finger. When it is
      converted to the dimension of the workpiece to be gripped, the value is
      doubled.
    ・Detection position display and setting away from the actuator are
     possible.
    ・Analog voltage output (1 to 5 V)
     ・Can also be used with the analog auto switch single unit
    ・Reduced setting labor
     ・No need to fine-tune the switch mounting position
     ・Easy adjustment even in narrow places and on moving parts
    ・Improved productivity
     · Gripper fully open R gripping R gripping failure detection
     · Minimized lead wire disconnection risk
    · Preventive maintenance
     · Display of gripper finger wear
     · Visualization of daily inspections (Origin position/ Gripping position)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Analog Auto Switch and Display Sensor Monitor D-MH1□
    Manual
    Series Type View search result
    D-MH1AD(V)Analog auto switchView search result
    D-MH1BNSensor monitorView search result
    D-MH1BPSensor monitorView search result
  • Analog Auto Switch and Display Sensor Monitor D-MH1□
    DoC/IM
    Series Type View search result
    D-MH1AD(V)Analog auto switchView search result
    D-MH1BNSensor monitorView search result
    D-MH1BPSensor monitorView search result
SeriesTypeDescription
D-MH1AD(V)Analog auto switchAnalog output sensor (1 to 5 V)
D-MH1BNSensor monitorDisplay sensor monitor, NPN 2 outputs
D-MH1BPSensor monitorDisplay sensor monitor, PNP 2 outputs

Stainless Steel Cylinder CM5□

Air Cylinders » Environment Resistant Cylinders
    ・External parts made of stainless steel
     Stainless steel is used for the cylinder body, mounting bracket, mounting
     bolt, and accessories.
    ・Compact and lightweight (Compact type)
     Overall length reduced by 21%* (175 mm→139 mm)
     Weight: Max. 50% reduction* (0.75 kg→0.38 kg)
     ∗ Compared with the existing CG5-S series at 32 mm bore and 50 mm
     stroke
    ・4 times or more life expectancy under the water droplet scattering
     environment* (Improved water-resistant type)
     ∗ Compared to the standard CM2 product series
     Grease for use in food machinery: NSF-H1 certified greases are available.
     Seal material: FKM or NBR are available.
  • Stainless Steel Cylinder CM5□
    Manual
    Type Series Action View search result
    StandardCM5
    Compact type
    Double actingView search result
    StandardCM5□R/V
    Improved water-resistant type
    Double actingView search result
TypeSeriesActionBore size [mm]
StandardCM5
Compact type
Double acting20, 25, 32, 40
StandardCM5□R/V
Improved water-resistant type
Double acting20, 25, 32, 40

Non F-Gas Uses (CO2 Refrigerant) Thermo-chillers for the Semiconductor Industry INR-495-042/INR-495-043

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Temperature Control Equipment » Chiller Compliant Regulations
    ・Non F-Gas (CO2 refrigerant R744)
    ・GWP: 1 (Natural refrigerant)
    ・EU refrigerant regulations: GWP150 or less∗
    ・US refrigerant regulations: GWP700 or less∗
    ・California, US refrigerant regulations: GWP750 or less
     ∗As of December 2023
    ・Air transport possible
     No air transport restrictions for non-toxic and non-flammable∗
     refrigerants
     ∗A1 (ASHRAE34 standard)
    ・No F-Gas management required
     Eliminates the need for periodic inspections based on the Fluorocarbon
     Emissions Control Act (Japan)
    ・No F-Gas recovery & disposal costs
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Non F-Gas Uses (CO2 Refrigerant) Thermo-chillers for the Semiconductor Industry INR-495-042/INR-495-043
    DoC/IM
    Series View search result
    INR-495-042
    INR-495-043
    View search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling
method
Circulating
fluid
INR-495-042
INR-495-043
-20 to 708.5 kW±1.0℃Water-cooled
refrigeration
Fluorinated fluid

Electric Gripper for Collaborative Robots LEHR

Electric Actuators/Cylinders » Grippers for Collaborative Robots
Air Gripper for Collaborative Robots » Electric Grippers
    ・Can be used with the collaborative robots of UNIVERSAL ROBOTS,
     FANUC CORPORATION, and OMRON/TECHMAN ROBOT
    ・2 variations are available.
    ・Gripping force: 60 to 140 N
    ・Operate by simply connecting 1 electrical wire
    ・Annual CO2 emissions reduced by up to 52% through motor control
     optimization (SMC comparison)
    ・With internal battery-less absolute encoder
    ・Easy tool changing (Manual changer)
    ・Compatible plug-in software: URCap
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Electric Gripper for Collaborative Robots LEHR
    Manual
    Type Series View search result
    For collaborative robotsLEHRView search result
  • Electric Gripper for Collaborative Robots LEHR
    DoC/IM
    Type Series View search result
    For collaborative robotsLEHRView search result
TypeSeriesOpening/Closing stroke [mm]Gripping force [N]
For collaborative robotsLEHR5060 to 140

Go Top