There were 1,223 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Air Cylinder MB/MDB
Air Cylinders » Standard Air Cylinders (Square Cover)-
・Weight has been reduced by changing the shape of the rod cover and head cover. Max. 10% lighter
・Part numbers with a rod end bracket and/or pivot bracket are available.
(It is not necessary to order a bracket for the applicable cylinder separately.)
・With auto switch (MDB-Z series: MDB, MDBW, MDBK, MDBKW, MDBB, MDB□Q)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MB-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100, 125 |
Standard | MBW-Z | Double acting, Double rod | 32, 40, 50, 63, 80, 100, 125 |
Non-rotating rod | MBK-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
Non-rotating rod | MBKW-Z | Double acting, Double rod | 32, 40, 50, 63, 80, 100 |
With end lock | MBB | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
Pin Cylinder CJP
Air Cylinders » Standard Air Cylinders (Round Type)-
・A short-stroke miniature cylinder with a shorter overall length
The installation space can be significantly reduced.
Thus, the machine can be made more compact.
・Rod end cap can now be ordered with the cylinder.
・One-touch fitting can be connected. (Panel mount type)
・16 mm bore size is now available. (Changed from the existing product:
15 mm)
Specifications and dimensions are the same as the existing product.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJPB-Z | Single acting (Panel mount) | 4,6,10,15 |
Standard | CJPS-Z | Single acting (Embedded) | 4,6,10,15 |
Intrinsically Safe Explosion-proof System 5-Port Solenoid Valve
51-SY5000/7000/9000
Directional Control Valves » Explosion-Proof Valves
-
・Ex ia ⅡC T5 (Product that has passed equipment certification)
Model certificate number: DEK22.0071X
・3 types of connectors are available: L-type plug connector, L-type plug
connector with cover, With IP65 compliant cable
・You can select from 2 types of barriers at the time of purchase, or you can
select a commercially available barrier.
* It is the customer's responsibility to check the compatibility when a
commercially available barrier is selected.
・Manifold type no.: 51-SS5Y5, 51-SS5Y7
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) b | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) Cv | Power consumption (W) |
---|---|---|---|---|
51-SY5000 | 2.8 | 0.29 | 0.66 | 0.52 |
51-SY7000 | 4.1 | 0.29 | 1.0 | 0.52 |
51-SY9000 | 9.6 | 0.43 | 2.6 | 0.52 |
Solenoid Valve (with M12 Connector) /ISO Standard
EVS7-6/7-8/7-10
ISO Products » Solenoid ValesDirectional Control Valves » ISO Valves
Model | Flow rate | Applicable cylinder size | Power consumption (W) |
---|---|---|---|
EVS7-6 | 1200 L/min (ANR) | φ100 | 1.8 |
EVS7-8 | 3000 L/min (ANR) | φ160 | 1.8 |
EVS7-10 | 5500 L/min (ANR) | φ200 | 1.8 |
Power Valve VEX
Directional Control Valves » Power Valves
-
・Extensive size variations, port sizes 1/8 to 2
・VEX1: Large capacity exhaust regulator
・VEX3: 3-port, 3-position valve
・VEX5: 3 functions (pressure regulator, directional control valve, and speed controller) are provided by a single valve.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Description | Series | Function |
---|---|---|
Regulator valve | VEX1 | Regulator + Directional control valve |
3-position valve | VEX3 | Directional control valve |
Economy valve | VEX5 | Reduced pressure supply + ON/OFF exhaust + Speed control |
Mechanical Valve VM/VZM/VFM
Directional Control Valves » Mechanical Valves/Transmitters-
・A wide variety of valves are available for all types of air systems.
・Small mounting space with a compact body
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Series Variation Selection/Technical Data Green Procurement (RoHS)
Description | Series | Number of ports |
---|---|---|
Mechanical valve | VM1000 | 2/3 ports |
Mechanical valve | VM100,VM200 | 2/3 ports |
Mechanical valve | VM400 | 3 ports |
Mechanical valve | VZM500,VZM400 | 5 ports |
Mechanical valve | VFM300,VFM200 | 5 ports |
Mechanical valve | VM800 | 3 ports |
4/5-Port Air Operated Valve SYJA3000/5000/7000
Directional Control Valves » Air Operated Valves
-
・Can be used with the same manifolds as the SYJ3000/5000/7000 series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size |
---|---|---|---|---|
SYJA3000 | 0.46 | 0.35 | 0.12 | φ25 |
SYJA5000 | 0.83 | 0.32 | 0.21 | φ40 |
SYJA7000 | 2.9 | 0.35 | 0.74 | φ50 |
3-Port Solenoid Valve/Highly Integrated Unit Manifold VV100
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
-
・Compact manifold with two 3-port valves on 1 station
・Connector (For plug-in connection)
・Individually wired valves can be added.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2a/2b→3(E) C[dm3/(s・bar)] | Flow rate characteristics 2a/2b→3(E) b | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|
VV100 | 0.05 | 0.29 | 0.4(Standard) 0.15(With power saving circuit) | -100 kPa |
3-Port Solenoid Valve VQZ100/200/300
Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
-
・The external pilot specification can be used for vacuum applications.
・Can be mounted on an aluminum body manifold or a DIN rail
・Manifold type no.: VV3QZ12, VV3QZ15, VV3QZ22, VV3QZ25,
VV3QZ32, VV3QZ35
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→R) b | Flow rate characteristics 2→3(A→R) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|
VQZ100 | 0.56 | 0.30 | 0.14 | 0.35(Standard) 0.9(High pressure type, High speed response type) | -100 kPa |
VQZ200 | 1.7 | 0.36 | 0.45 | 0.35(Standard) 0.9(High pressure type, High speed response type) | -100 kPa |
VQZ300 | 3.0 | 0.33 | 0.72 | 0.35(Standard) 0.9(High pressure type, High speed response type) | -100 kPa |
Lever Hand Valve VHL
Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve-
・Space saving, Easy to operate (Vertical type) 5-port lever valve
・Weight reduction of up to 45%
∗ Comparison between VHL21□D-02□ and VH210-□02
・Footprint reduced by 58%
VHL210D 3216.5 mm2 ⬅ VH20□ 7750 mm2
・Panel mounting internal height reduced by 18.6 mm
For panel mounting
∗ Comparison between VHL210D and the existing VH20□ model
・Flow rate increased by 73%
∗ Comparison between VH211□-02□ and VH210-□02
(Flow rate characteristics 1 → 4/2 (P → A/B))
・3 operation types
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Description | Series | Operation type | Port size |
---|---|---|---|
Lever hand valve | VHL | Spring return Detent Detent type with shift prevention lock | 1/4 |