WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Miniature Regulator ARJ210

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Miniature Regulator ARJ210
    Manual
    Series View search result
    ARJ210View search result
SeriesFeaturesPort sizeSet pressure (MPa)
ARJ210Direct operated
relieving type
Male thread: 1/8
Female thread: M5 x 0.8
0.2 to 0.7

Air Filter AF-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Air Flters/Mist Separators/Micro Mist Separators
    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
    ・No tools are required.
     Easier replacement of the element
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Filter AF-D
    Manual
    Series View search result
    AF20 to 60-DView search result
SeriesPort sizeFiltration (μm)
AF20 to 60-D1/8,1/4,3/8,1/2,3/4,15

Clean Air Filter/Hollow Fiber Element SFD

Air Preparation Equipment » Air Preparation Filters
Clean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Clean Series/Low-Particle Generation » Clean Gas Filters/Air Filters
    ・Built-in hollow fiber element
    ・Pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, Max. flow rate)
    ・Compliant with the RoHS Directives regulations regarding the reduction
     of environmentally detrimental chemicals
    ・Metal Case Type (Made to Order)
     Stainless steel, Aluminum cases
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Clean Air Filter/Hollow Fiber Element SFD
    Manual
    Series Type View search result
    SFD100Disposable type
    (Non-replaceable element)
    View search result
    SFD110Disposable type
    (Non-replaceable element)
    View search result
    SFD200Cartridge type
    (Replaceable element)
    View search result
SeriesTypeFlow rate L/min (ANR)
(At inlet pressure 0.7 MPa)
Operating pressureFiltration (μm)
SFD100Disposable type
(Non-replaceable element)
to 100Max.1.0MPa0.01
(Filtration efficiency: 99.99%)
SFD110Disposable type
(Non-replaceable element)
to 120Max.1.0MPa0.01
(Filtration efficiency: 99.99%)
SFD200Cartridge type
(Replaceable element)
to 500Max.1.0MPa0.01
(Filtration efficiency: 99.99%)

Main Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD 

Air Preparation Equipment » Air Preparation Filters
    ・Compressed air purity class: ISO 8573
    ・Increased air flow capacity due to lower pressure drop which contributes to energy saving
     Flow capacity: 14.5 m3/min (ANR) (Increased by up to 20% compared with the existing model)
     Pressure drop: 5 kPa or less
    ・Lightweight: Max. 52% lighter (10.5 kg → 5.0 kg)
     Lighter body weight due to thinner stainless steel bowl
    ・Space-saving design, Reduced piping labor!
     The AFF series main line filter removes both water droplets and solid particles.
     A separate filter for removing water droplets (water separator, AMG series) is not necessary any more.
     Space and piping work are reduced.
    ・Easier replacement of the element
     The stopper function prevents the bowl from falling.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Main Line Filter AFF
    Mist Separator AM
    Micro Mist Separator AMD 
    Manual
    Type Series View search result
    Main line filterAFFView search result
    Mist separatorAMView search result
    Micro mist separatorAMDView search result
  • Main Line Filter AFF
    Mist Separator AM
    Micro Mist Separator AMD 
    DoC/IM
    Type Series View search result
    Main line filterAFFView search result
    Mist separatorAM
    Micro mist separatorAMD
TypeSeriesFiltration (μm)Air flow(m3/min[ANR])Port size
Main line filterAFF1.0 (Filtration efficiency: 99%)7 to 14.51,1 1/2, 2
Mist separatorAM0.1 (Filtration efficiency: 99%)7 to 14.51,1 1/2, 2
Micro mist separatorAMD0.01 (Filtration efficiency: 99.9%)7 to 14.51,1 1/2, 2

Refrigerated Air Dryer IDF □E/F/D

Air Preparation Equipment » Air Dryers
    * The refrigerated air dryer IDF22E to IDF75E series is to be discontinued.
     Please consider selecting an IDF60 to 90 series refrigerated air dryer as a
     substitute.

     Discontinuation date
     IDF22E/IDFA22E: Discontinued
     IDF37E/IDFA37E: Scheduled to be discontinued as of the end of
     March 2024

     IDF55E/IDFA55E: Scheduled to be discontinued as of the end of
     September 2024

     IDF75E/IDFA75E: Scheduled to be discontinued as of the end of
     September 2024
SeriesRated inlet conditionAir flow capacity
(m3/min[ANR])
50 Hz
Air flow capacity
(m3/min[ANR])
60 Hz
Applicable air compressor (kW)RefrigerantPort sizeCompressor
output
IDF1E35℃
0.7 MPa
0.10.120.75R134a
(HFC)
Rc3/8Less than 7.5kw
IDF2E35℃
0.7 MPa
0.20.2351.5R134a
(HFC)
Rc3/8Less than 7.5kw
IDF3E35℃
0.7 MPa
0.320.372.2R134a
(HFC)
Rc3/8Less than 7.5kw
IDF4E35℃
0.7 MPa
0.520.573.7R134a
(HFC)
Rc1/2Less than 7.5kw
IDF6E35℃
0.7 MPa
0.750.825.5R134a
(HFC)
Rc3/4Less than 7.5kw
IDF8E35℃
0.7 MPa
1.221.327.5R134a
(HFC)
Rc3/4Less than 7.5kw
IDF11E35℃
0.7 MPa
1.651.8211R134a
(HFC)
Rc3/4Less than 7.5kw
IDF15E135℃
0.7 MPa
2.83.115R134a
(HFC)
Rc1Less than 7.5kw
IDF100F40℃
0.7 MPa
16.018.8100R407C
(HFC)
R2Less than 7.5kw
IDF125F40℃
0.7 MPa
20.123.7125R407C
(HFC)
65(2 1/2B)
flange
Less than 7.5kw
IDF150F40℃
0.7 MPa
25.030.0150R407C
(HFC)
80(3B)
flange
Less than 7.5kw
IDF190D40℃
0.7 MPa
32.038.0190R407C
(HFC)
80(3B)
flange
Less than 7.5kw
IDF240D40℃
0.7 MPa
43.050.0240R407C
(HFC)
100(4B)
flange
Less than 7.5kw
IDF370D35℃
0.7 MPa
54.065.0370R407C
(HFC)
150(6B)
flange
More than 7.5kw

Water Cooled Aftercooler HAW

Air Preparation Equipment » Aftercoolers/Air Tanks
    ・Can cool high-temperature compressed air from compressors down to
     40°C or less and efficiently remove moisture from the air
    ・Stable operation for this water-cooled type is possible even in an environment
     with a high temperature, high moisture, and heavy foreign particles.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Water Cooled Aftercooler HAW
    Manual
    Series View search result
    HAWView search result
SeriesApplicable compressor (kW)Air flow capacity L/min (ANR)
HAW2.2 to 110300 to 18000

Free Mount Cylinder for Vacuum ZCUK

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
    ・In the rectangular compact cylinder CU series, which has a high level of mounting precision, a vacuum passage is provided in the rod to facilitate the mounting of a vacuum pad and to save space.
    ・Standard vacuum pads (ø2 to ø50) can be mounted.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesBore size:
(mm)
Vacuum pad diameterStroke
(mm)
ZCUK10, 16, 20, 25, 30φ2 to φ505 to 50

Electronic Vacuum Regulator ITV

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Regulators
Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic Regulators
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Pressure Control Equipment » Electro-Pneumatic Regulators
    ・Stepless control of vacuum pressure in proportion to electrical signals
    ・Communication: CC-Link, DeviceNet™, PROFIBUS DP, RS-232C
SeriesPort sizeSet pressure (MPa)
ITV009□Built-in One-touch fitting
φ4,φ5/32
-1 to -100
ITV209□1/4-1.3 to -80

Vacuum Flow Stainless Steel Specifications ZH□-□-X341

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Flow
Air Blowing Equipment » Air Blowing Equipment
    ・By supplying compressed air, large blow and vacuum flow rates are available.
    ・A blow flow rate 4 times the supply air
    ・A vacuum flow rate 3 times the supply air
    ・Large passage diameter available for the suction of machining chips, particles, etc.
    ・Maintenance-free
    ・Mounting brackets are available.
    ・Application examples:
     Blow: Blowing away water droplets and machining chips
     Vacuum: Vacuuming smoke during soldering, Transferring materials such as pellets or fine particles
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Go Top