WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Air Gripper for Collaborative Robots/Standard Type RMHZ2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
Air Gripper for Collaborative Robots » Air Grippers
    ・Select from 3 types of tool changer.
     Simple operation allows for easy tool changing.
     Clamp type (Manual override), One-push type (Manual override) [New],
     Auto type [New], Tool holder [New]
    ・Unitization of the peripheral devices required for gripper driving
     Operation is possible simply by connecting 1 air supply tube and 1
     electrical wire.
     Built-in solenoid valve, exhaust throttle valve with silencer, auto switch,
     fitting, etc.
    ・Can be used with the collaborative robots of 12 companies
     UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA
     Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS,
     SIASUN, JAKA, AUBO, ABB
    ・Air consumption reduced by up to 80%
    ・Allows for temporary workpiece drop prevention
    ・High rigidity and precision are achieved by integrating the guide and
     finger.
    ・With high-precision linear guide
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Gripper for Collaborative Robots/Standard Type RMHZ2
    Manual
    Series View search result
    RMHZ2View search result
  • Air Gripper for Collaborative Robots/Standard Type RMHZ2
    DoC/IM
    Series View search result
    RMHZ2View search result
SeriesNumber of fingersExternal gripping force
[N]
Internal gripping force
[N]
Opening/Closing stroke
(Both sides) [mm]
RMHZ2254.272.214

Stainless Steel Made to Order 

Air Cylinders » Environment Resistant Cylinders
  • Stainless Steel Made to Order 
    Symbol Specifications Download
    -XB12 Made to Order Common Specifications External stainless steel cylinder PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC7 Made to Order Common Specifications Tie-rod cushion valve tie-rod nut etc. made of stainless steel PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC65 Made to Order Common Specifications Made of Stainless Steel (Combination of XC7 and XC68) PDF
    -XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF
ModelDescription
-XB12External stainless steel cylinder
-XC6Made of stainless steel
-XC7Tie-rod, cushion valve, tie-rod nut, etc. made of stainless steel
-XC27Double clevis and double knuckle joint pins made of stainless steel
-XC65Made of stainless steel (Combination of XC7 and XC68)
-XC68Made of stainless steel (with hard chrome plated piston rod)

OSHA Standard Compliant Nozzle for One-touch Fitting KNA(G)-Q10-180

Air Blowing Equipment » Air Blowing Equipment
    ・Compliant with OSHA Standard 1910.242(B)
     The structure prevents closing of the discharge port.
     This is a safety design that limits the pressure to 30 psi even when
     an operator is touching the nozzle.
     (Operating pressure: 0.5 MPa or less)
    ・CO2 emissions (Air consumption): 42% reduction
    ・Low noise: Max. 8 dB(A) reduction∗
     ∗ Compared with the existing model: nozzle for One-touch fitting
      (resin type) KN-Q10A-200
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • OSHA Standard Compliant Nozzle for One-touch Fitting KNA(G)-Q10-180
    Manual
    Series Type View search result
    KNA-Q10-180Nozzle for One-touch fittingView search result
    KNAG-Q10-180Nozzle for One-touch fittingView search result
SeriesTypeNozzle diameterMaterial
KNA-Q10-180Nozzle for One-touch fittingEquivalent to ø1.8PBT
KNAG-Q10-180Nozzle for One-touch fittingEquivalent to ø1.8Stainless steel 316

Mist Separator Regulator AWM-D
Micro Mist Separator Regulator AWD-D 

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・Transparent bowl guard
     Improved environmental durability due to 2-layer construction (Body
     sizes 30 and larger)
     Better visibility: 360°
    ・Lightweight: Max. 40.7% reduction (0.24 kg)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mist Separator Regulator AWM-D
    Micro Mist Separator Regulator AWD-D 
    Manual
    Series View search result
    AWM20 to 40-DView search result
    AWD20 to 40-DView search result
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AWM20 to 40-D1/8,1/4,3/8,1/20.05 to 0.85
0.05 to 0.2
0.3
AWD20 to 40-D1/8,1/4,3/8,1/20.05 to 0.85
0.05 to 0.2
0.01

Dual Rod Cylinder CXS2

Air Cylinders » Dual Rod Cylinders
    ・Double piston construction provides twice the output force.
    ・Non-rotating accuracy of ±0.1° because of the dual rod construction
    ・Allowable kinetic energy: 0.016 J (7 times that of the existing model)
    ・Max. piston speed: 800 mm/s (2.6 times that of the existing model)
    ・Max. standard stroke increased
    ・Mounting dimensions are compatible with the existing CXS series
     products.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
BasicSlide bearing, Ball bushing bearingCXS2Double acting6,10,16,20,25,32

Compact Type Speed Controller with Indicator JAS-S

Flow Control Equipment » Speed Controllers for General Purposes
    ・Height: Max. 20.8 mm shorter
    ・Flow rate can be controlled numerically with the indicator window.
     Due to the vernier indication, it is possible to configure fine settings in 1/4
     increments.
     Reduces work-hours and setting mistakes
    ・Mounting stud is available on the left side or the right side.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Type Speed Controller with Indicator JAS-S
    Manual
    Type Series View search result
    Elbow typeJAS-SView search result
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow typeJAS-SM3×0.5
M5×0.8
10-32UNF
R, NPT, G 1/8
φ3.2,φ4,φ6φ1/8'',φ5/32'',φ1/4''

Hexagon Wrench Adjustable Metal Speed Controller with Indicator ASB-□H

Flow Control Equipment » Tool Operation Type Speed Controllers
    ・Improved environmental resistance with the all metal exterior [With
     indicator]
     For use in environment with welding spatter (Option BH type)
     Contributes to reducing setting time and errors by allowing the user to
     adjust flow rate before mounting and operating the cylinder
    ・Possible to manage the flow rate values using an indicator!
    ・Flow adjustable with a hexagon wrench tool
     Prevents accidental manual operation
    ・Adjustment needle lock nut feature as standard
     Prevents unauthorized adjustment and unwanted operation of the
     needle from the set position due to vibrations or impacts.
     Helps improve safety in your machinery.
    ・2 types are available for different applications.
     For welding environments and for general environments
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Hexagon Wrench Adjustable Metal Speed Controller with Indicator ASB-□H
    Manual
    Type Series View search result
    Metal body, Elbow typeASB-□HView search result
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Metal body, Elbow typeASB-□HM5×0.8
10-32UNF
R, G, NPT 1/8 to 1/2
φ4 to φ12φ5/32'' to φ1/2''

Pneumatic Instrumentation Equipment/ATEX Directive/Electro-Pneumatic Positioner  IP8000-X14・IP8100-X14

List of ATEX Compliant Products » Pneumatic Instrumentation Equipment

Go Top