WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Rotary Actuator CRB2/CDRB2

Rotary Actuators/Air Grippers » Rotary Actuators Vane Type
    ・It is possible to move the auto switch mounting position as desired.
    ・Direct mounting
    ・Connection port position: Select from side ported or axial ported
     (When a switch and angle adjuster are installed, only the side ported is selectable.)
    ・Low-pressure operation: 0.2 MPa (Size 10), 0.15 MPa (Sizes 15 to 40)
    ・It is possible to adjust the angle as desired.
    ・With auto switch (CDRB2 series: CDRB2□W, CDRB2□WU)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesVane typeSizeRotating angle
Single
Rotating angle
Double
StandardCRB2Single
Double
10,15,20,30,4090°180°270°90°100°
With angle adjusterCRB2□WUSingle
Double
10,15,20,30,4090°180°270°90°100°

Trimmer Auto Switch D

Air Cylinders » Auto Switches
Rotary Actuators/Air Grippers » Auto Switches
Switches/Sensors/Controller » Auto Switches for Air Cylinders
Switches/Sensors/Controller » Auto Switches for Rotary Actuators and Air Grippers
    ・Easily distinguish workpieces with a single auto switch
    ・Minimum detectable adjustment width: 0.5 mm
    ・Applicable to the short stroke cylinder
     The detection of the extended and retracted end positions can be made by a single auto switch.
     This switch can be used when two auto switches cannot be mounted due to a short stroke.
SeriesTypeMounting
D-M9KSensor unitDirect mounting (Round groove)
D-Y7KSensor unitDirect mounting (Square groove)
D-F7KSensor unitRail mounting
D-R□KAmplifier unit-

Solid State Auto Switch/Short Type D-M9□-5

Air Cylinders » Auto Switches
Switches/Sensors/Controller » Auto Switches for Air Cylinders
    Produced upon receipt of order

    ・Overall length reduced by 32%(22 mm→15 mm)
    ・Protrusion from the actuator end surface has been reduced.
    ・Specifications are the same as those of the standard product (D-M9□).
SeriesTypeFeatures
D-M9□-5Solid state auto switchGeneral purpose type

Shock Absorber RB

Air Cylinders » Shock Absorbers
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesAbsorbed energy(J)Absorption stroke(mm)O.D. thread
StandardRB0.5 to 1474 to 25M6 to M27
Coolant resistantRBL3.92 to 1476 to 25M10 to M27
ShortRBQ1.96 to 494 to 13M16 to M32

ISO Cylinder/Air Cylinder Non-adjustable Air Cushion Type
C85-X3242/C75-X3242 

ISO Products » Cylinders
Air Cylinders » ISO Cylinders: ISO Standards (6432)
    ・Smooth stopping with less impact compared to the type that only has a rubber bumper
    ・Reduced impact noise
    ・No need to adjust the cushion needle
    ・Shorter cycle time
     The air cushion + rubber bumper construction enables the cycle time to be shortened, compared to the type that only has an air cushion.
TypeSeriesActionBore size (mm)
ISO cylinder/StandardC85-X3242Double acting, Single rod20,25
Air cylinder/StandardC75-X3242Double acting, Single rod32,40

Valve Mounted Compact Cylinder/Guide Rod Type CVQM

Air Cylinders » Valve Mounted Air Cylinders
    ・A guide rod and solenoid valve have been integrated in the CQ2 series
     compact cylinder.
    ・Non-rotating accuracy ±0.1°or less
    ・Lateral load resisting 2 to 3 times (∗ Compared to the CDQ2 series )
    ・Loads can be directly mounted.
    ・Mounting pitch is interchangeable with the CQ2 series.
    ・Saves manpower, space, and energy


  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Valve Mounted Compact Cylinder/Guide Rod Type CVQM
    DoC/IM
    Type Series Action View search result
    StandardCVQMDouble actingView search result
TypeSeriesActionBore size
(mm)
Component
Cylinder
Component
Valve
StandardCVQMDouble acting32,40,50,63CQMSY3000

Stroke Reading Cylinder CE1

Air Cylinders » Stroke Reading Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Stroke Reading Cylinder CE1
    Manual
    Series Action View search result
    CE1Double actingView search result
  • Stroke Reading Cylinder CE1
    DoC/IM
    Series Action View search result
    CE1Double actingView search result
SeriesActionBore size(mm)Applicable counter
CE1Double acting12,20,30,40,50,63CEU5

Heavy Duty Stopper Cylinder RS2H

Air Cylinders » Stopper Cylinders
    ・Weight: Reduced by up to 22% (Compared with the previous RS1H series)
    ・Cylinder tube: Shortened by up to 9 mm (RS2H63-30 stroke)
    ・Capable of stopping pallets softly
    ・Stopper cylinder with shock absorber
    ・Lock Release specification (-XC102)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Heavy Duty Stopper Cylinder RS2H
    Manual
    Type Series Action View search result
    FlangeRS2HDouble acting
    Double acting with spring
    Single acting, spring extend
    View search result
  • Heavy Duty Stopper Cylinder RS2H
    Symbol Specifications Download
    -XC102 Made to Order Common Specifications Lock Release Specification PDF
TypeSeriesActionBore size(mm)
FlangeRS2HDouble acting
Double acting with spring
Single acting, spring extend
50,63,80

Offset Pin Shift Cylinder CDQ2B-X2839

Air Cylinders » Pin Shift Cylinder
Arc Welding Process Equipment » Specialty Cylinders
    ・With high rigidity offset load capacity
    ・High rigidity, High precision
     With plate extended: Deflection of ±0.1 mm or less
    ・3 different port location directions can be selected.
    ・Can be mounted from 2 directions
    ・Coil scrapers equipped as standard
    ・Auto switches are mountable.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesBore size (mm)Stroke (mm)
Offset pin shift cylinderCDQ2B-X283932, 40, 5025, 50, 75

Shot Pin Cylinder CKZP

Air Cylinders » Pin Shift Cylinder
    ・High precision
     With rod extended: Deflection of ±0.1 mm or less
     Non-rotational accuracy: ±0.1 mm or less
    ・Positioning repeatability
     Positioning accuracy: ±0.05 mm, Distance accuracy: ±0.1 mm
    ・High output: Retract force: 1764 N, Extending force: 2362 N
    ・Mounting Based on NAAMS Standard (71 mm bore)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesBore size (mm)Stroke (mm)
CKZP57, 7125, 50

Go Top