WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Thermo-chiller/High-performance Type HRZ

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance Type & Inverter Type
This product can only be shipped to China, Taiwan, Korea, Singapore,Malaysia, and Japan. For use in regions other than the aforementioned, order the HRZ-F.

    ・Suitable for semiconductor processing equipment with a wide variety of
     features, such as high-temperature stability, a wide temperature range,
     failure diagnosis, external communication, etc.
    ・Compliant with various safety standards
    ・Compliant with UL Standards, SEMI Standards, CE-marking

  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/High-performance Type HRZ
    Manual
    Series Cooling capacity View search result
    HRZ1 kW, 2 kW,
    4 kW, 8 kW
    View search result
  • Thermo-chiller/High-performance Type HRZ
    DoC/IM
    Series Cooling capacity View search result
    HRZ1 kW, 2 kW,
    4 kW, 8 kW
    View search result
SeriesSet temperature rangeCooling capacityTemperature stabilityCooling methodCirculating fluid
HRZ-20 to 40℃
20 to 90℃
-20 to 90℃
1 kW, 2 kW,
4 kW, 8 kW
±0.1℃Water-cooled refrigerationFluorinated fluids/Ethylene glycol aqueous solution (60%)/Tap water, Deionized water

Thermo-chiller/Environmentally Resistant Type HRS-R

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
    ・Resistant to dust and water splashing
    ・Protection of the electrical unit: IP54
    ・Metal panel
     The entire exterior surface is metal.
     A stainless steel panel can be selected. (Option)
    ・A large capacity tank (12 L) is available. (Option)
    ・Ambient temperature: 5 to 45°C
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Environmentally Resistant Type HRS-R
    Manual
    Series View search result
    HRS-RView search result
  • Thermo-chiller/Environmentally Resistant Type HRS-R
    DoC/IM
    Series View search result
    HRS-RView search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRS-R5 to 40℃1.9 kW
2.9 kW
5 kW
(60 Hz)
±0.1℃Air-cooled refrigerationTap water
Ethylene glycol aqueous solution (15%)

Fluoropolymer Fittings/Hyper Fittings/Flare Type LQ3

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Fittings/Needle Valves
Fluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing
    ・Material: New PFA
    ・Triple-seal construction
    ・Easy installation
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Fluoropolymer Fittings/Hyper Fittings/Flare Type LQ3
    Manual
    Series View search result
    LQ3View search result
SeriesMax. operating pressureOperating temperature (℃)
LQ31.0 MPaNut material PVDF: 0 to 150
Nut material PFA: 0 to 200

High Purity Chemical Liquid Valve/Manually Operated (Integrated Fitting Type/Threaded Type) LVH

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
    ・Body materials: New PFA/Stainless steel/PPS
    ・Compatible with locking and non-locking types
    ・Organic solvents compatible
     Body: Stainless steel, Actuator section: ADC, Buffer: Choose from FKM/EPDM
    ・Manifold type no.: LLH2,LLH3,LLH4
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeValve typePort size
Applicable tubing O.D.
Orifice diameter
(mmø)
LVHManually operated
(Integrated fitting/Threaded type)
N.C.Threaded type: 1/8 to 1/2
Integrated fitting: Metric: ø3 to ø12
Inch: 1/8 to 1/2
4 to 12
LVHManually operated
Organic solvents
compatible
N.C.Metric: 6 to 19
Inch: 1/4 to 1
4 to 22

2-Layer Soft Fluoropolymer Tubing TQ

Process Valves » Valves for Water and Chemical Base Fluids
    ・Carries fluid such as solvent with a soft and abrasion resistant tube.
    ・2-layer structure
     Outer layer: Special nylon resin
     Inner layer: Special fluoropolymer
    ・Internal smoothness: Equivalent to Ra 0.02 μm
SeriesTubing O.D.
Metric size
ColorFluid
TQφ4, φ6, φ8, φ10, φ12Translucent (Material color)Air, Water, Inert gas, Solvent

Coolant Valve (2 Way Valve) VNC

Process Valves » Coolant Valves
    ・For controlling coolants (Cutting fluid) used in machine tools
    ・Maximum operating pressure: 0.5 MPa, 1 MPa
    ・Air operated, external pilot solenoid
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Coolant Valve (2 Way Valve) VNC
    Manual
    Series View search result
    VNCView search result
  • Coolant Valve (2 Way Valve) VNC
    DoC/IM
    Series View search result
    VNCView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VNCN.C./N.O.1/8 to 2
1 1/4B to 3B
7 to 80

Compact/Lightweight 2 Port Solenoid Valve (2 Way Valve) for Water and Air VDW-XF

Process Valves » Compact 2/3 Port Solenoid Valves
    ・Compact, lightweight resin body (PPS)
    ・IP65
    ・Power consumption: 3 W (Standard), 0.5 W (With power-saving circuit)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact/Lightweight 2 Port Solenoid Valve (2 Way Valve) for Water and Air VDW-XF
    DoC/IM
    Series View search result
    VDW30/40-XFView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VDW30/40-XFN.C.P7, P8 (Quick fastener)
ø4, ø6, ø8, ø10
1 to 6

Steam Valve/2 Port Valve (2 Way Valve) for Steam VND

Process Valves » 2/3 Port Valves for General Purpose Fluid Control
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・For steam control
    ・Adopts PTFE seals
    ・With indicator light (Option)
    ・Air operated type
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesValve typePort sizeOrifice diameter (mmø)
VNDN.C./N.O.1/8 to 2
1 1/4B to 2B
7 to 50

2 Port Solenoid Valve (2 Way Valve) with Built-in Y-strainer VXK

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・For air, water, oil, steam
    ・Space saving with reduced piping labor
    ・Built-in strainer
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2 Port Solenoid Valve (2 Way Valve) with Built-in Y-strainer VXK
    DoC/IM
    Series View search result
    VXK21/22/23View search result
SeriesValve typePort sizeOrifice diameter (mmø)
VXK21/22/23N.C./N.O.1/8 to 3/82 to 8

Ionizer IZS31

Static Neutralization Equipment » Static Neutralization Equipment Ionizer Bar Type
    ・Static neutralization time: 0.3 sec
    ・Select from 3 types of sensors.
    ・Rapid neutralization of static electricity by a feedback sensor
    ・Offset voltage control by an auto balance sensor
    ・High precision type: Accurately controls the offset voltage of the work position
    ・Body attachment type: Can be used while attached to the ionizer body by
     detecting the earth return current
    ・The cartridge can be selected according to the application.
    ・The high-speed static neutralization type focuses on the speed of static neutralization.
    ・The low maintenance type improves the maintenance cycle.
SeriesIon generation methodIon balance
IZS31Corona discharge type±30 V
(Stainless steel electrode needle : ±100 V)

Go Top