There were 1,223 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Vacuum Gripper for Collaborative Robots ZXP7□-X1□-KA
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots-
・A compact, lightweight all-in-one vacuum gripper
・Integrated vacuum ejector, pressure switch, and cups
・Standards: Conforming to ISO 9409-1-31.5-4-M5
・A wide variety of cup variations are available to support a wide range of workpieces.
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Cup form | Cup diameter | Suction flow rate [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|---|
ZXP7□-X1□-KA | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows | φ8 to φ32 | 17 | 57 |
Compact Vacuum Pad (Vacuum Suction Cup) ZP3
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・Overall length shortened
・Pad form: Flat type, Flat type with groove, Bellows type, Bellows type with ribs
・Mounting: Male thread, Female thread
・Vacuum inlet direction: Vertical, Lateral
・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
・Buffer: Without, With
[Buffer stroke [mm]: 3, 6, 10, 15, 20]
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Mounting Bracket Assembly (p.162-164) Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3 | Flat type | φ1.5,φ2,φ3.5 |
ZP3 | Flat type with groove | φ4,φ6,φ8,φ10,φ13,φ16 |
ZP3 | Bellows type | φ4,φ6,φ8 |
ZP3 | Bellows type with ribs | φ10,φ13,φ16 |
Air Suction Filter with One-touch Fittings ZFB
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters
-
・Prevents problems related to vacuum circuits or airborne contaminants
・Vacuum tubes can be connected and removed by a one-touch operation.
Series | Applicable tubing O.D. Metric | Applicable tubing O.D. Inch | Flow rate L/min (ANR) | Filtration (μm) |
---|---|---|---|---|
ZFB10 | φ4, φ6 | φ3/16, φ1/4 | 10 to 20 | 30 |
ZFB20 | φ6, φ8 | φ1/4 | 30 to 50 | 30 |
ZFB30 | φ8, φ10 | φ3/8 | 75 | 30 |
ZFB40 | - | φ1/2 | 100 | 30 |
Vacuum Release Valve with Restrictor SJ3A6
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Release Valve Units
-
・2 built-in spool valves
・It is possible to control vacuum adsorption and release with a single
valve unit.
・Width 10 mm (Same size as the SJ3000 series)
・With a restrictor that can adjust the flow rate of the release air
・Built-in replacement filter on both vacuum and release sides
・Can be combined with the 4 port solenoid valve SJ2000/3000 (Made to
order)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
All Stainless Steel Vacuum Ejector ZH□□-X267
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors-
・All stainless steel (SCS13: Equivalent to stainless steel 304)
・Sealant not required
・Max. operating temperature: 260℃
・Grease-free
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) |
---|---|---|---|---|
ZH05-X267 | 0.5 | 5 | 13 | 2 to 13 |
ZH07-X267 | 0.7 | 12 | 23 | 2 to 20 |
ZH10-X267 | 1.0 | 24 | 46 | 2 to 32 |
Directional Control Driver for Electric Cylinder LC3F
Electric Actuators/Cylinders » Electric Cylinders
-
・Directional control driver like a solenoid valve
・Command for transfer with ON/OFF signal, Thrust can be set
・Driver and motor burnout protection with current control
Series | Applicable model |
---|---|
LC3F2 | LZB,LZC |
Electric Actuator/Slider Type LEF
Electric Actuators/Cylinders » Motorless Type-
・Various servo motors can be mounted due to the addition of the motorless type.
・Compatible motors:
Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
FANUC CORPORATION, NIDEC INSTRUMENTS,
KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
Siemens AG, Delta Electronics, Inc., ANCA Motion
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Motorless Ball screw drive | LEFS25 | 50 to 800 | Max. 20 | Max. 900 | 6, 12 |
Motorless Ball screw drive | LEFS32 | 50 to 1000 | Max. 45 | Max. 1000 | 8, 16 |
Motorless Ball screw drive | LEFS40 | 150 to 1200 | Max. 60 | Max. 1000 | 10, 20 |
Motorless Belt drive | LEFB25 | 300 to 2000 | 5 | Max. 2000 | Equivalent to 54 |
Motorless Belt drive | LEFB32 | 300 to 2500 | 15 | Max. 2000 | Equivalent to 54 |
Motorless Belt drive | LEFB40 | 300 to 3000 | 25 | Max. 2000 | Equivalent to 54 |
Electric Actuator/LEF Series Support Guide 11-LEFG
Electric Actuators/Cylinders » EnvironmentClean Series/Low-Particle Generation » Electric Actuators

Clean Series
・A support guide that is designed to support work pieces with significant overhang
・Easy installation with the same outer dimensions as the LEF series body,
Contributes to the reduction of design and assembly labor
・The standardly equipped sealing band prevents the scattering of grease and the entry of foreign matter from outside.
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Drive method | Model | Stroke (mm) |
---|---|---|
Ball screw drive/S | 11-LEFG16-S | 50 to 500 |
Ball screw drive/S | 11-LEFG25-S | 50 to 600 |
Ball screw drive/S | 11-LEFG32-S | 50 to 800 |
Ball screw drive/S | 11-LEFG40-S | 150 to 1000 |
Electric Gripper 2-Finger Type/With Dust Cover (ZJ Type) LEHZJ
Electric Actuators/Cylinders » Grippers
-
・Easy setting: Data can be set with only 2 items, position and force.
The controller is already set with the data of the actuator.
(The actuator and controller are provided as a set.)
・Equipped with a drop prevention function
(All series come equipped with a self-lock mechanism.)
・The self-lock mechanism reduces power consumption.
・Equipped with a gripping check function
・It is possible to set the position, speed, and force. (64 points)
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Series | Body size | Open and close stroke/ both sides (mm) | Gripping force [N] Basic | Gripping force [N] Compact | Opening and closing speed (mm/s) |
---|---|---|---|---|---|
LEHZJ | 10 | 4 | 6 to 14 | 3 to 6 | 5 to 80 |
LEHZJ | 16 | 6 | 6 to 14 | 4 to 8 | 5 to 80 |
LEHZJ | 20 | 10 | 16 to 40 | 11 to 28 | 5 to 100 |
LEHZJ | 25 | 14 | 16 to 40 | 11 to 28 | 5 to 100 |
Electric Actuator/Miniature Slide Table Type LEPS
Electric Actuators/Cylinders » Miniature
-
・Compact and lightweight
W 21 mm x H 41 mm x L 138.6 mm, Weight 290 g
・Max. pushing force: 50 N
・Positioning repeatability: ±0.05 mm
・It is possible to set the position, speed, and force. (64 points)
・Max. speed (Horizontal): 350 mm/s
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Stroke (mm) | Pushing force [N] Basic | Pushing force [N] Compact | Max. work load [kg] (Horizontal) Basic | Max. work load [kg] (Horizontal) Compact | Screw lead |
---|---|---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEPS6 | 25,50 | Max. 20 | ― | Max. 1.0 | ― | 4,8 |
Step motor (Servo/24 VDC) | LEPS10 | 25,50 | Max. 50 | Max. 40 | Max. 2.0 | Max. 2.0 | 5,10 |