There were 1,247 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Rotary Actuator/Free Mount Type CRBU2/CDRBU2
Rotary Actuators/Air Grippers » Rotary Actuators Vane Type-
・It is possible to change the starting position freely according to the installation conditions.
・Lightweight: Weight reduced by 12%
・Can be directly installed in 6 different ways
・It is possible to adjust the angle as desired.
・It is possible to set the auto switch mounting position freely.
・With auto switch (CDRBU2 series: CDRBU2, CDRBU2WU)
Safety Instructions Rotary Actuators/Precautions
Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection
Green Procurement (RoHS)
Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection
Green Procurement (RoHS)
Type | Series | Vane type | Size | Rotating angle Single | Rotating angle Double |
---|---|---|---|---|---|
Standard | CRBU2 | Single Double | 10,15,20,30,40 | 90°180°270° | 90°100° |
With angle adjuster | CRBU2WU | Single Double | 10,15,20,30,40 | 90°180°270° | 90°100° |
Air Cylinder C76
ISO Products » CylindersAir Cylinders » ISO Cylinders
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | C76 | Double acting, Single rod | 32, 40 |
Standard | C76 | Double acting, Double rod | 32, 40 |
Standard | C76 | Single acting (Spring return/Extended) | 32, 40 |
Non-rotating rod | C76K | Double acting, Single rod | 32, 40 |
Non-rotating rod | C76K | Single acting, (Spring return/Extended) | 32, 40 |
Direct mount | C76R | Double acting, Single rod | 32, 40 |
Valve Mounted Air Cylinder CV□/CDV□
Air Cylinders » Valve Mounted Air Cylinders
-
・Valve is mounted on a round cylinder.
・Built-in speed controller for some models
・A cylinder with a valve makes it easy to adjust the speed.
・With auto switch (CDVJ series: CDVJ5, CDVJ3,
CDVM series: CDVM5, CDVM5K, CDVM3, CDVM3K,
CDV3 series: CDV3, CDV3K,
CDVS1 series: CDVS1)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Simple Specials
CV Series/Precautions Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Simple Specials
CV Series/Precautions Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Component Cylinder | Component Valve |
---|---|---|---|---|---|
Standard | CVJ5 | Double acting, Single rod | 10,16 | CJ2 | SYJ3190 |
Standard | CVJ3 | Single acting (Spring return/Extend) | 10,16 | CJ2 | SYJ319 |
Standard | CVM5 | Double acting, Single rod | 20,25 32,40 | CM2 | VZ3□90 |
Standard | CVM3 | Single acting (Spring return/Extend) | 20,25 32,40 | CM2 | VZ319 |
Standard | CV3 | Double acting, Single rod | 40,50,63 80,100 | CA2-Z | V3□08 |
Standard | CVS1 | Double acting, Single rod | 40,50,63 80,100 | CA2-Z | VS4□24 |
Non-rotating rod | CVM5K | Double acting, Single rod | 20,25 32,40 | CM2K | VZ3□90 |
Non-rotating rod | CVM3K | Single acting (Spring return/Extend) | 20,25 32,40 | CM2K | VZ319 |
Non-rotating rod | CV3K | Double acting, Single rod | 40,50,63 | CA1K | V3□08 |
Stroke Reading Cylinder with Brake CE2
Air Cylinders » Stroke Reading Cylinders
-
・A brake mechanism has been added to a movable scale cylinder.
∗ The Controller/CEU2 series was discontinued in November 2019.
Please contact your local sales representative for more details.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Series | Action | Bore size (mm) | Applicable counter/controller |
---|---|---|---|
CE2 | Double acting | 40,50,63,80,100 | CEU5 |
Heavy Duty Stopper Cylinder RSH
Air Cylinders » Stopper Cylinders
-
・Capable of stopping pallets softly
・Stopper cylinder with shock absorber
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Action | Bore size(mm) |
---|---|---|---|
Flange | RSH | Double acting Double acting with spring Single acting, spring extend | 20,32 |
Locating Pin Cylinder MGPL50-X2616
Air Cylinders » Pin Shift Cylinder-
・Ideal for pin positioning and locating workpieces
・Highly accurate mounting positions
Highly accurate positioning is possible even after the cylinder is replaced.
・D-P3DWA magnetic field resistant auto switch is available.
・Coil scraper is equipped as standard.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Locating pin cylinder | Ball bushing | MGPL50-X2616 | Double acting | 25, 40, 65 |
Slim-line Power Clamp Cylinder CKZ2N-X2346
Air Cylinders » Clamp CylindersArc Welding Process Equipment » Specialty Cylinders

-
・The distance accuracy from the reference hole to the lower surface of the clamp arm is ±0.1 mm.
・Easy setup with a scale
The guide of the appropriate position can be checked visually when adjusting the shim.
・Reduced width
Easy torch entry for spot welding, arc welding, etc.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Series | Arm opening angle | Bore size (mm) |
---|---|---|
CKZ2N-X2346 | 30º, 45º, 60º, 75º, 90º 105º, 120º, 135º | 50, 63, 80 |
Sine Cylinder REC
Air Cylinders » Specialty Cylinders
-
・Allows the high-speed transfer of a workpiece which must avoid shock/impact
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | REC | Double acting, Single rod | 20,25,32,40 |
Guide Cylinder/Built-in Fine Lock Cylinder Compact Type MLGC
Air Cylinders » Fine Lock Cylinders
-
・This linear transfer unit integrates a locking cylinder (Ideal for intermediate stops, emergency stops, and drop prevention) and a guide. (Bi-directional lock)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|---|
Standard | Slide bearing | MLGCM | Double acting, Single rod | 20,25,32,40 | Spring lock, Spring/Air pressure lock, Air pressure lock |
Standard | Ball bushing bearing | MLGCL | Double acting, Single rod | 20,25,32,40 | Spring lock, Spring/Air pressure lock, Air pressure lock |
Compact Guide Cylinder MGP
Air Cylinders » Guide Cylinders-
・Weight reduced by up to 24% with a shorter guide rod and thinner plate.
・The space required between the bottom of the cylinder body and your equipment is reduced because of the shortening of the guide rod by a max. of 22 mm.
・Round type and magnetic field resistant auto switches can be mounted directly without a spacer.
・With flange: MGP□F
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing | MGPM-Z | Double acting | 12,16,20,25,32,40 50,63,80,100 |
Basic type | Ball bushing | MGPL-Z | Double acting | 12,16,20,25,32,40 50,63,80,100 |
Basic type | High-precision ball bushing | MGPA-Z | Double acting | 12,16,20,25,32,40 50,63,80,100 |
With air cushion | Slide bearing | MGPM-AZ | Double acting | 16,20,25,32,40 50,63,80,100 |
With air cushion | Ball bushing | MGPL-AZ | Double acting | 16,20,25,32,40 50,63,80,100 |
With air cushion | High-precision ball bushing | MGPA-AZ | Double acting | 16,20,25,32,40 50,63,80,100 |
Water resistant | Slide bearing | MGPMR-Z | Double acting | 20,25,32,40 50,63,80,100 |
With end lock | Slide bearing/Ball bushing bearing | MGP | Double acting | 20,25,32,40 50,63,80,100 |
Heavy duty guide rod | Slide bearing | MGPS | Double acting | 50,80 |