WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Speed Controller with One-touch Fittings AS-FM/FC

Flow Control Equipment » Speed Controllers for Low Speed Control
    ・Finer adjustment and greater accuracy of actuator speed is available within specified control range.
     1 to 50 mm/s: AS-FM Series
     50 to 150 mm/s: AS-FC Series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
 *Panel mount adapters are only compatible with in-line type
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Push-lock type
With One-touch fittings
Elbow/Universal type
AS-FM
AS-FC
M5, 10-32UNF
1/8, 1/4
φ2 to φ6
φ3.2 to φ10
φ1/8'' to φ1/4''
φ1/8'' to φ3/8''
Push-lock type
With One-touch fittings
In-line type
AS□2-FM
AS□2-FC
-φ3.2 to φ8φ1/8'' to φ5/16''
Speed controller with indicator
Elbow/Universal type
AS-FSM
AS-FSC
M5, 10-32UNF
1/8, 1/4
φ2 to φ6
φ3.2 to φ10
φ1/8'' to φ1/4''
φ1/8'' to φ3/8''
Speed controller with indicator
In-line type
AS□2-FSM
AS□2-FSC
-φ3.2 to φ8φ1/8'' to φ5/16''

Tube Cutter TK

Fittings and Tubing » Related Products
SeriesApplicable tubing O.D.Applicable tubing material
TK-113mm or lessNylon, Soft nylon, Polyurethane, and other soft plastic tubing
TK-218mm or lessNylon, Soft nylon, Polyurethane, and other soft plastic tubing
TK-312mm or lessNylon, Soft nylon, Polyurethane, and other soft plastic tubing
TK-616mm or lessNylon, Soft nylon, Polyurethane, and other soft plastic tubing

FEP Tubing (Fluoropolymer) TH/TIH

Fittings and Tubing » Tubing(Fluoropolymer/Clean)
Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment

    ・Max. operating pressure: 2.3 MPa (at 20℃)
    ・Food Sanitation Law compliant
    ・Complies with the FDA (Food and Drug Administration)
     § 177.1550 dissolution test
    ・Operating temperature (fixed usage): Air, Inert gas: -65 to 200℃
                        Water: 0 to 100℃ (No freezing)

    *This may vary according to size
SeriesTubing O.D.
Metric size
Tubing O.D.
Inch size
Color
TH/TIHφ4, φ6, φ8, φ10, φ12φ1/8'',φ3/16'',φ1/4'',φ3/8'',φ1/2'',φ3/4''Translucent, Black, Red, Blue

FR Double Layer Polyurethane Tubing TRBU

Fittings and Tubing » Tubing(Tubing for Special Environments)
    ・Max. operating pressure: 0.8 MPa (at 20℃)
    ・For use in spatter-generating atmospheres/Flame resistant
      (Equivalent to UL-94 Standard V-0)
    ・Superior restoring force compared to the nylon tubing
SeriesTubing O.D.ColorFluid
TRBUφ6,φ8,φ10,φ12Black, White, Red, Blue, Yellow, GreenAir, Water

Polyurethane Tubing TU

Fittings and Tubing » Tubing
Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment
SeriesTubing O.D.
Metric size
Tubing O.D.
Inch size
ColorFluid
TU/TIUBφ2,φ4,φ6,φ8
φ10,φ12,φ16
φ1/8'',φ3/16'',φ1/4''
φ3/8'',φ1/2''
Black, White, Red,
Blue, Yellow, Green,
Clear, Orange, and
more (Total 29 colors)
Air, Water

Fluoropolymer Fittings Hyper Fittings LQ1

Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)
Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment
    ・Material: New PFA
    ・Quadruple-seal construction
    ・The reducer method allows for tubing size changes without replacing the body
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Fluoropolymer Fittings Hyper Fittings LQ1
    Manual
    Series View search result
    LQ1View search result
SeriesMax. operating pressureOperating temperature
LQ11.0 MPa0 to 200℃

Antistatic One-touch Fittings KA

Fittings and Tubing » Fittings for Special Environments
    ・Surface resistance: 104Ω to 107Ω
    ・For preventing static electricity
    ・Body: Conductive resin used for seal parts
    ・Copper-free (Electroless nickel-plated)
    ・Uni-thread
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KAφ3.2,φ4,φ6,φ8,φ10,φ12M5×0.8,M6×1.0,standard UNI thread
1/8,1/4,3/8,1/2

Multi-connector DM

Fittings and Tubing » Fittings for General Purposes(S Couplers/Multi-connectors)
    ・One-touch installation and removal of multi-tubes
    ・Prevents installation mistakes
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNo. of connecting tubesApplicable tubing O.D.
DM6,12φ4,φ6

Rotary One-touch Fittings KS/KX

Fittings and Tubing » Fittings for General Purposes
    ・Applicable to use for oscillating and rotating sections in robots
    ・Low torque rotation type rotary One-touch fittings
    ・Copper-free (Electroless nickel-plated)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSizeApplicable tubing O.D.Connection thread
KSMetricφ4,φ6,φ8,φ10,φ12M5×0.8,M6×1.0
1/8,1/4,3/8,1/2
KX (High speed type)Metricφ4,φ6,φ8,φ10,φ12M5×0.8,M6×1.0
1/8,1/4,3/8,1/2

Go Top