There were 1,247 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
2-Color Display Digital Flow Switch PFMB
Switches/Sensors/Controller » Electronic Flow Switches/Sensors-
・Dry air, N2
・Grease-free
・Integrated flow adjustment valve
・Compact, Space saving
∗ The PFMB7201 series was discontinued in September 2021.
Please select the PF2M721 series.
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PFMB | 5 to 500 10 to 1000 20 to 2000 |
General Purpose Pressure Switch/Snap Switch Type ISG
Switches/Sensors/Controller » Mechanical Pressure Switches
-
・For general fluids
・Equivalent to IP44
・With neon light
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
ISG11□, 21□ | Positive pressure | 0.02 to 0.3 MPa |
ISG12□, 22□ | Positive pressure | 0.05 to 0.7 MPa |
ISG13□, 23□ | Positive pressure | 0.1 to 1.0 MPa |
IS2761 | Positive pressure | 0.1 to 1.0 MPa |
ISG19□, 29□ | Vacuum pressure | -10 to -100 kPa |
Low Differential Pressure Sensor PSE550
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
-
・Suitable for applications such as air current volume maintenance, filter blockage, and liquid surface detection
・Analog output (Voltage/Current)
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated differential pressure range |
---|---|---|
PSE550 | Vacuum pressure | 0 to 2 kPa |
Pressure Gauge for Clean Series (10- Series) G49
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
Safety Instructions Series Variations Specific Product Precautions (P.1299) Green Procurement (RoHS)
Series | Size (O.D.) | Connection thread |
---|---|---|
G49 | φ44 | R1/4 |
5.0 MPa Silencer VCHN
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » SilencersProcess Valves » 5.0 MPa 2/3 Port Solenoid Valves

-
・Reduces clogging with its double-layer structure
・Noise reduction: 35 dB (A)
Silencers AN
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » SilencersSeries | Features |
---|---|
AN□00 | ・Metal body type ・Noise reduction: 30 dB (A) |
25□□ | ・Metal case type ・Noise reduction: 19 dB (A) |
AN | ・BC sintered body type ・Noise reduction: 13, 16, 18, 21 dB (A) |
AN□02AN□1 | ・High noise reduction type ・Noise reduction: 35, 38, 40 dB (A) |
Throttle valve AS-X214/AS-X21
Flow Control Equipment » Related Equipment-
・Restrictor (Without check valve): -X214
・Grease-free (Seal: Fluorine-coated) + Restrictor (Without check valve): -X21
・Speed controller without check valve specifications
External dimensions, specifications, etc., are the same as those of each respective speed controller.
∗ For details, refer to Variations.
Speed Exhaust Controller with One-touch Fitting Compact Type
JASV
Flow Control Equipment » Speed Controllers with Special Functions-
・Quick exhaust valve and metering valve are integrated.
・Compact type
Height: 12.7 mm shorter (49% reduction)
・Effective in preventing condensation
・Applicable for high-speed cylinder actuation
・Push-lock type
Type | Series | Port size | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Speed Exhaust Controller | JASV | M3×0.5 M5×0.8 10-32UNF R, NPT, G 1/8 | φ3.2 to φ6 | φ1/8'' to φ1/4'' |
All Metal Exterior Speed Controller with One-touch Fitting AS-X737
Flow Control Equipment » Speed Controllers Special EnvironmentsArc Welding Process Equipment » Tubing/Fittings/Flow Control Equipment
-
・Improved environmental resistance with an all metal exterior*
*Excluding the sealant
・Comes with a spatter cover
Also available for the KQB2/KQG2 series
Type | Series | Port size on the cylinder side | Applicable tubing O.D. |
---|---|---|---|
All metal exterior | AS-X737 | R1/8 to 3/8 | φ6 to φ10 |
Stainless Steel Type/In-line Type AS-FG
Flow Control Equipment » Speed Controllers Special Environments
-
・Stainless steel type
・Reduces flow setting time
Easy to use push-lock type
Knob O.D.: Almost doubled
・Improved reproducibility of flow rate
・Lightweight: Weight reduced by approx. 27%
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type Stainless steel type | AS2002FG to AS4002FG | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |