There were 1,247 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Water Separator for Vacuum AMJ-D
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems-
・Removes water droplets in the vacuum line
Prevents vacuum equipment failures
・Weight: Max. 30% reduction (AMJ40-D: 0.42 kg b AMJ4000: 0.6 kg)
・Water drop removal ratio: 99% or more
・Better environmental resistance with 2-layer construction
The bowl is covered with a transparent bowl guard.
Superior visibility: 360°
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Max. flow capacity [L/min (ANR)] | Operating pressure range | Water drop removal ratio |
---|---|---|---|---|
AMJ-D | 1/4,3/8,1/2,3/4,1 | 200,350,500 | −100〜0kPa | 99% |
Magnet Gripper/3-Position Type ø32 MHM-X7776
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special PadsRotary Actuators/Air Grippers » Magnet Grippers
-
・Allows for high-speed transfer
Prevents the accidental attraction of a second workpiece
and allows for high-speed transfer. Improved cycle time
・Gripper mountable on 3 surfaces (Excludes the port side)
・Stopper (scale) allows for holding force adjustment and improved
visibility
Series | Bore size [mm] | Max. holding force [N] (Workpiece thickness [mm]) |
---|---|---|
MHM-X7776 | 32 | 250 (2) 500 (6) |
Longer Life Cylinder CXS2-XB24
Air Cylinders » Dual Rod Cylinders-
・New technology offers at least 4 times better durability.
The maintenance intervals will be extended.
・Employs the same specification and dimensions as the existing
models, CXS2 Dual Rod Cylinder series
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Longer life | Slide bearing | CXS2-XB24 | Double acting | 6, 10, 16, 20, 25, 32 |
3-Color Display Digital Flow Switch PF3A7/8□H (-L)
Modular F.R.L./Pressure Control Equipment » Connectable Modular ComponentsModular F.R.L. Units » Modular Connection Compatible Devices
-
・Flow ratio 100:1
A wide range of flow measurement is possible with 1 product.
・IO-Link compatible (For “-L”)
・A 4-screen display digital flow switch with pressure/temperature sensor
is available.
Simultaneous measurement of the (accumulated) flow rate, pressure,
and temperature is possible. [For the PF3A8mH(-L)]
▶IO-Link Master
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Applicable combinations | Flow range (L/min) |
---|---|---|
PF3A701H(-L) PF3A801H-L | AC30-D | 1000 |
PF3A702H(-L) PF3A802H-L | AC40-D | 2000 |
Pneumatic Instrumentation Equipment/ATEX Directive/Smart Positioner 52-IP8001・52-IP8101
List of ATEX Compliant Products » Pneumatic Instrumentation EquipmentProcess Valves/Process Pumps/ATEX Directive/Process Pump 55-PA3000・5000
List of ATEX Compliant Products » Process Valves/Process PumpsRotary Actuators/ATEX Directive/Rotary Actuators 56-CRB2
List of ATEX Compliant Products » Rotary ActuatorsAir Cylinder/ATEX Directive/ISO Standard Air Cylinder 55-C96
List of ATEX Compliant Products » Air CylinderDirectional Control Valves/ATEX Directive/5 Port Solenoid Valve 50-VPE500/700-X60
List of ATEX Compliant Products » Directional Control Valves/Serial Transmission SystemGuide Cylinder(Built-in cylinder with lock) MGG-XC104
Air Cylinders » Lock Cylinders/Cylinder with An End Lock
-
・Guide cylinder suitable for intermediate stops, emergency stops, and
drop prevention
・An MWB series cylinder with lock has been built into the basic cylinder.
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Built-in cylinder with lock (MWB) | Slide bearing・Ball bushing | MGG-XC104 | Double acting | 50, 63, 80, 100 |