There were 374 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Vacuum Pad/Bellows Type (Vacuum Suction Cup) ZP3P-JT
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・For the adsorption transfer of workpieces with flexible soft film
packaging
・Thin film skirt and special shaped ribs
・Flat attachment (2.5-stage)
For reducing wrinkles
・Guide attachment (5.5-stage)
Acceleration/deceleration: Adsorption transfer possible at 4G
・The pad and attachment are made of materials compliant with the FDA
(U.S. Food and Drug Administration) dissolution test as well as Japan
Food Sanitation Act standards.
・Blue colored pad
Easy to distinguish the vacuum pad by color during contamination
inspection
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3P-JT | Bellows (2.5-stage) | φ20,φ25,φ32,φ40,φ50 |
ZP3P-JT | Bellows (5.5-stage) | φ20,φ25,φ32,φ40,φ50 |
Pin Clamp Cylinder/Compact Type C(L)KQG32-X3036
Air Cylinders » Clamp Cylinders-
・Lightweight: Weight: 41% reduction(900 g→530 g)
・Compact
Overall length: 41.5 mm shorter(183 mm→141.5 mm)
Body width: 4 mm shorter(50 mm→46 mm)
・Lock mechanism to prevent the dropping of workpieces during emergency stops
・Guide pin shapes for workpieces with ø8 to ø20 hole diameters
・Easy arm replacement
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Guide pin shape | Bore size (mm) |
---|---|---|---|
Compact type Without lock | CKQG32-X3036 | Round type Diamond type | 32 |
Compact type With lock | CLKQG32-X3036 | Round type Diamond type | 32 |
Compact Cylinder with Lock CLQ/CDLQ
Air Cylinders » Lock Cylinders/Cylinder with An End Lock
-
・Locking cylinder ideal for drop prevention when the air supply is shut off (Single-directional lock)
・With auto switch (CDLQ series: CDLQ)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | CLQ | Double acting, Single rod | 20,25,32,40 50,63,80,100 | Spring lock |
Guide Cylinder MGG
Air Cylinders » Guide Cylinders
-
・Basic cylinder with integrated guide rods in a compact configuration
・A linear transfer unit that achieves lateral load resistance and high non-rotating accuracy
∗ The MGG-XC83 series will be discontinued in May 2023.
Please select the MGG-XC104 series.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table Simple Specials
Made to Order Common Specifications Series Variation Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table Simple Specials
Made to Order Common Specifications Series Variation Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Standard | Slide bearing/Ball bushing bearing | MGG | Double acting | 20,25,32,40,50 63,80,100 |
Built-in cylinder with lock (MWB) | Slide bearing・Ball bushing | MGG-XC104 | Double acting | 50,63,80,100 |
With end lock | Slide bearing/Ball bushing bearing | MGG | Double acting | 20,25,32,40,50 63,80,100 |
Air Slide Table MXW
Air Cylinders » Table Cylinders
-
・This table unit is compatible with a long stroke using a linear guide.
・Table rigidity is constant throughout the entire stroke.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXW | Double acting | 8,12,16,20,25 |
3-Port Air Operated Valve VZA200/400
Directional Control Valves » Air Operated Valves
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv |
---|---|---|---|
VZA200 | 0.85 | 0.35 | 0.22 |
VZA400 | 2.2 | 0.17 | 0.53 |
5-Port Solenoid Valve/Direct Operated Poppet Type VK3000
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
-
・Low power consumption (2 W DC, Low wattage type)
・Can be used with a pressure of 0 MPa or more
・The combined mounting of the VK300 is possible.
・Manifold type no.: VV3K3
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→R1/R2) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→R1/R2) b | Flow rate characteristics 4/2→5/3(A/B→R1/R2) Cv | Power consumption (W) |
---|---|---|---|---|
VK3000 | 0.54 | 0.12 | 0.12 | 4.0 |
Energy Saving Type 2 Port Solenoid Valve (2 Way Valve) VXE
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
-
・Power consumption reduced by 1/3 (SMC comparison)
・For air, water, oil
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXE2 | N.C. | 1/8 to 1/2 | 2 to 10 |
VXED2 | N.C. | 1/4 to 1 32A to 50A | 10 to 50 |
VXEZ2 | N.C. | 1/4 to 1 | 10 to 25 |
3-Color Display Digital Gap Checker ISA3
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)-
・Made-to-order options have been added. [New]
・A type compatible with control units
without a 2-port solenoid valve
・A cable in-line entry type
・Check at a glance to see if a workpiece is placed or not.
・The clearance distance between the detection surface and the workpiece can be found intuitively.
・Simple setting: Change the settings while checking the displayed value.
・Energy saving: Air consumption reduced by 60%
・Improved drainage resistance: 10 times or more
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Rated distance range | Piping specifications: Supply side | Piping specifications: Detection side |
---|---|---|---|
ISA3-F | 0.01 to 0.03 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
ISA3-G | 0.02 to 0.15 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
ISA3-H | 0.05 to 0.30 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
4.5-Stage Bellows Pad (Vacuum Suction Cup) ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・For use where there is no space for a buffer (spring type)
・For workpieces with inclined adsorption surfaces
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) *Pad O.D. |
---|---|---|
ZP2 | Bellows (4.5-stage) | φ15*,φ20*,φ30*,φ40,φ50 |
ZP2 | Bellows (2.5-stage/3.5-stage) | φ6,φ9,φ10,φ14,φ15,φ16,φ25,φ30 |