There were 374 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Peltier-Type Chemical Thermo-con HED
Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
-
・Heat exchanger for direct temperature control that uses a Peltier device
・Compatible with a wide range of chemical liquids through the use of a fluororesin
heat exchanger
・Compliant with CE-marking
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HED | 10 to 60℃ | 300 W, 500 W, 700 W, 900 W | ±0.1℃ | Peltier-type water-cooled | Deionized water, Fluorinated fluidAmmonia hydrogen peroxide solution, etc. |
3-Screen Display Sensor Monitor PSE300A
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)-
・Compatible with 5 types of pressure sensor
Applicable sensor: PSE53m, PSE54m, PSE550, PSE57m, PSE56m
・It is possible to change the settings while checking the measured value.
・NPN/PNP switch function
・Input range selection (for pressure/flow rate)
・Simple 3-step setting
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Set pressure range |
---|---|
PSE300A | −0.2 to 2.1 kPa 10 to −105 kPa −105 to 105 kPa −10 to 105 kPa −50 to 525 kPa −0.105 to 1.05 MPa −0.105 to 2.1 MPa −0.25 to 5.25 MPa −0.5 to 10.5 MPa |
3-Screen Display Multi-channel Digital Sensor Monitor PSE200A
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)IO-Link Devices » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・Up to 4 pressure sensors can be connected!
Centralized control saves installation space.
A single monitor various applications
・It is possible to change the settings while checking the measured value.
・IO-Link compatible
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS) IO-Link Master
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS) IO-Link Master
Series | Set pressure range | Applicable pressure sensors |
---|---|---|
PSE200A | −0.2 to 2.1 kPa 10 to −105 kPa −105 to 105 kPa −10 to 105 kPa −50 to 525 kPa −0.105 to 1.05 MPa −0.105 to 2.1 MPa −0.25 to 5.25 MPa −0.5 to 10.5 MPa | PSE550 PSE531/PSE541/PSE561 PSE533/PSE543/PSE563/PSE573 PSE532 PSE564/PSE574 PSE530/PSE540/PSE560/PSE570 PSE575 PSE576 PSE577 |
Air Checker/Electronic Pressure Switch PS1000/1100/1200
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
-
・Plug-in port for One-touch fittings.
・With LED light.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
PS1000 | Positive pressure | -0.1 to 0.45 MPa |
PS1100 | For vacuum/residual pressure | -0.1 to 0.4 MPa |
PS1200 | For vacuum | -100 to 0 kPa |
Micro Mist Separator with Pre-filter AMH
Air Preparation Equipment » Air Preparation Filters
-
・The integration of the AM series and AMD series achieves a reduction in
installation space and reduced piping installation labor and costs.
・Can separate and remove aerosol state oil mist and remove carbon or
dust of 0.01 μm or larger
・Should be used as a pre-filter for compressed air for precision instruments
or clean rooms requiring high levels of clean air
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Element Part No.
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AMH | 0.01 (Filtration efficiency: 99.9%) | 200 to 12000 | 1/8 to 2 |
Pin Clamp Cylinder C(L)KQG/C(L)KQP
Air Cylinders » Clamp Cylinders-
・Simultaneous positioning and clamping
・Compatible with a broad range of workpiece configurations (55 types of guide pins)
・4 body types for a broad range of installation conditions
・The height of the clamping position can be selected according to the workpiece.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Guide pin shape | Bore size(mm) |
---|---|---|---|
Standard (Built-in standard magnet) | CKQG | Round Diamond | 50 |
Standard (Built-in strong magnet) | CKQP | Round Diamond | 50 |
With lock (Built-in standard magnet) | CLKQG | Round Diamond | 50 |
With lock (Built-in strong magnet) | CLKQP | Round Diamond | 50 |
High Power Cylinder RHC
Air Cylinders » Specialty Cylinders
-
・Provides 10 to 20 times the energy absorption capacity of general purpose cylinders (CG1 series)
・Smooth cushioning from high-speed operation (3000 mm/s) with light loads to low/medium-speed operation with heavy loads
・XC93: With greater water resistance + a stable lubrication function
5 times stronger against water (liquids) than the standard model
(RHC series)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | RHC | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Water resistance + Stable lubrication function | RHC-XC93 | Double acting, Single rod | 32,40 |
Cylinder with Lock CNS/CDNS
Air Cylinders » Lock Cylinders/Cylinder with An End Lock
-
・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
・With auto switch (CDNS series: CDNS)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | CNS | Double acting, Single rod | 125,140,160 | Spring lock |
Compact Guide Cylinder/Wide Type MGPW
Air Cylinders » Guide Cylinders-
・The guide pitch has been doubled.
・The allowable rotational torque of the plate has been improved.
The non-rotating accuracy of the plate has been improved.
・Equivalent weight to the basic type
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing/Ball bushing/ High/precision ball bushing | MGPW | Double acting | 20,25,32,40,50,63 |
Air Slide Table/Reversible Type MXQR
Air Cylinders » Table Cylinders
-
・Integrated guide rail and table
・High rigidity and high accuracy has been achieved through the adoption of the recirculating linear guide.
・Position of the piping and adjusters can be changed on site according to the installation conditions.
・Features installation compatibility with the MXQ series
・Shock absorber also available for ø6
・Soft type/short stroke type shock absorbers (RJ) can be mounted.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Reversible | MXQR | Double acting | 6, 8, 12, 16, 20, 25 |