There were 374 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Compact Cylinder/Compact Type CQS/CDQS
Air Cylinders » Compact Air Cylinders-
・With this compact square type cylinder, auto switch mounting on 3 or 4 sides is possible.
This compact cylinder does not protrude from the body when mounting an auto switch.
・Newly added compact type foot brackets and double clevis pivot bracket
・With auto switch (CDQS series: CDQS, CDQSW, CDQSK, CDQSKW, CDQS□S)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CQS | Double acting, Single rod | 12,16,20,25 |
Standard | CQS | Single acting (Spring return/extend) | 12,16,20,25 |
Standard | CQSW | Double acting, Double rod | 12,16,20,25 |
Non-rotating rod | CQSK | Double acting, Single rod | 12,16,20,25 |
Non-rotating rod | CQSKW | Double acting, Double rod | 12,16,20,25 |
Anti-lateral load | CQS□S | Double acting, Single rod | 12,16,20,25 |
Air Cylinder CS1/CDS1
Air Cylinders » Standard Air Cylinders (Square Cover)
-
・Large bore air cylinder with square cover, tie-rod type
・With auto switch (CDS1 series: CDS1, CDS1W, CDS1□Q)
*The air-hydro type is only available in ø125, ø140, and ø160.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CS1 | Double acting, Single rod | 125,140,160,180,200,250,300 |
Standard | CS1W | Double acting, Double rod | 125,140,160,180,200,250,300 |
Low friction | CS1□Q | Double acting, Single rod | 125,140,160 |
4/5-Port Air Operated Valve VSA4□20/4□30/4□40
Directional Control Valves » Air Operated Valves
Series | Flow rate characteristics A/B→EA/EB C[dm3/(s・bar)] | Flow rate characteristics A/B→EA/EB b | Flow rate characteristics A/B→EA/EB Cv | Applicable cylinder size |
---|---|---|---|---|
VSA4□20 | 5.6 | 0.51 | 1.4 | φ80 |
VSA4□30 | 9.6 | 0.17 | 2.4 | φ100 |
VSA4□40 | 16 | 0.32 | 4.2 | φ140 |
Vacuum Release Valve with Restrictor SJ3A6
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・2 built-in spool valves
・Vacuum adsorption and release can be controlled with a single valve.
・Width 10 mm (Same size as the SJ3000 series)
・With a restrictor that can adjust the flow rate of the release air
・Built-in replaceable filter on both vacuum and release sides
・Can be combined with the 4-port solenoid valve SJ2000/3000. (Made to Order)
・Manifold type no.: SS3J3
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
ISO 13849-1 Certified Safe Exhaust Valve/Modular Connection Type VPX400
Modular F.R.L. Units » Pressure Relief 3 Port ValvesModular F.R.L. Units » Modular Connection Compatible Devices
-
・Safety standard ISO 13849-1 Certified (Corresponding to categories 3
and 4)
・Exhaust flow rate characteristics [L/min (ANR)] ∗ At 0.6 MPa
10,500 (VPX406-A3)
13,000 (VPX406-A4)
15,000 (VPX406-A6)
・Space saving & lightweight: 3 functions have been integrated.
Dual residual pressure release valve + Soft start-up valve + Main valve
inconsistency detection
・Modular connection is possible.
(AC30/40/50/60-D series)
* Click here for details on IM and ISO 13849-1 certification.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Category | Connected AC size | Flow rate characteristics 2→3 (A→R) C [dm3/(s・bar)] | Flow rate characteristics 2→3 (A→R) b |
---|---|---|---|---|
VPX406-A3 | 3, 4 | AC30 | 25.0 | 0.20 |
VPX406-A4 | 3, 4 | AC40 | 31.0 | 0.15 |
VPX406-A6 | 3, 4 | AC50/60 | 35.8 | 0.10 |
Longer Life Cylinder CQS-XB24
Air Cylinders » Compact Air Cylinders-
・New technology offers at least 4 times better durability.
The maintenance intervals will be extended.
・Employs the same specification and dimensions as the existing models,
CQS Compact Cylinder series
Safety Instructions Actuators/Precautions Auto Switches/Precautions Model Selection/Technical Data Quick Selection Table Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Longer life | CQS-XB24 | Double acting, Single rod | 12, 16, 20, 25 |
Dust Resistant Cylinder
Air Cylinders » Environment Resistant Cylinders-
・Applicable for environments with flying micro-powder such as ceramic powder, toner powder, paper powder, and metallic powder (Excludes weld spatter)
・4 times stronger than the standard model
・2 Lube-retainers on the rod cover prevent micro-powder of 30 μm or smaller from entering.
・The Lube-retainers create a coat of grease on the piston rod for improved durability.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Air cylinder | CM2-XC92 | Double acting | 20, 25, 32, 40 |
Compact cylinder | CQS-XC92 | Double acting | 12, 16, 20, 25 |
Compact cylinder | CQ2-XC92 | Double acting | 32, 40, 50, 63, 80, 100 |
Thermo-chiller/Basic Type HRSE
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type-
・Complete with energy-saving triple control!
Reduces power consumption by 33%
・Compact and lightweight: 32 kg (100 VAC)
・Maintenance-free: Magnet pump
・Low-noise design: 55 dB (A)
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSE | 10 to 30℃ | 1.2 kW 1.6 kW 2.2 kW (60 Hz) | ±2.0℃ | Air-cooled refrigeration | Tap water Ethylene glycol aqueous solution (15%) |
2-Color Display Digital Pressure Sensor Controller PSE300
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
-
・Applicable sensors: PSE53m, 54m, 550, 56m, 570, 573, 574
・Compatible with voltage input and current input
・Response time: 1 ms
・Space saving, Capable of vertical and horizontal contact mounting
・Panel mounting, Bracket mounting, DIN rail mounting
∗ The PSE300 series is to be discontinued as to September 2025.
Please select the PSE300A series instead. ▶Click here for details.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Set pressure range |
---|---|
PSE300 | -101 to 101 kPa 10 to -101 kPa -10 to 100 kPa -0.1 to 1 MPa -50 to 500 kPa -0.2 to 2 kPa |
Compact Pressure Switch ZSE1/ISE1
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
ZSE1 | Vacuum pressure | 0 to -101 kPa |
ISE1L | Positive pressure | 0 to 100 kPa |
ISE1 | Positive pressure | 0 to 1 MPa |