There were 374 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
5-Port Solenoid Valve SY3000/5000/7000/9000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
-
・The combined mounting of a 3-port valve and a 5-port valve is possible.
・Power consumption: 0.1 W (With power saving circuit)
・A wide variety of manifold options are available, such as the aluminum
body manifold, DIN rail, and stacking type manifold.
・Manifold type no.: SS5Y3, SS5Y5, SS5Y7, SS5Y9
・Supports Interface regulators
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
SY3000 | 1.1 | 0.30 | 0.26 | φ40 | 0.35(Standard) 0.1(With power saving circuit) |
SY5000 | 2.8 | 0.29 | 0.66 | φ63 | 0.35(Standard) 0.1(With power saving circuit) |
SY7000 | 4.5 | 0.27 | 1.1 | φ80 | 0.35(Standard) 0.1(With power saving circuit) |
SY9000 | 10 | 0.29 | 2.5 | φ100 | 0.35(Standard) 0.1(With power saving circuit) |
SY300 | 1.1 | 0.30 | 0.26 | φ40 | 0.35(Standard) 0.1(With power saving circuit) |
SY500 | 2.8 | 0.29 | 0.66 | φ63 | 0.35(Standard) 0.1(With power saving circuit) |
4-Position Dual 3-Port Valve: Body Ported/Base Mounted SY5000/7000-X701
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
Features two 3-port valves built into one body
•The dimensions are the same as those of the double solenoid.
•The 3-port valves on the A and B sides can be operated independently.
•When used as a 3-port valve, only half the number of stations are
required.
• Mixed mounting on the standard SY5000/7000 series 5-port solenoid
valve manifold base is possible.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Piping type | Series | 4-position dual 3-port Type of actuation |
---|---|---|
Body ported Base mounted | SY5000 SY7000 | N.C./N.C. N.O./N.O. N.C./N.O. |
Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXP
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
-
・For air, gas, steam, water, oil
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXP21/22/23 | N.C./N.O. | 1/4 to 2 32A to 50A | 10 to 50 |
Heatless Air Dryer ID
Air Preparation Equipment » Air Dryers
-
・Can supply dry air with a low dew point below –30ºC
・Compact and lightweight without a heater or an electric control board
・It is possible to check the outlet dew point with the indicator.
(Self-regenerative type allows for easy maintenance)
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Outlet flow L/min (ANR) | Inlet flow L/min (ANR) |
---|---|---|
ID | 80 to 780 | 100 to 975 |
Thin Flat/Flat Pad (Vacuum Suction Cup) ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・For the adsorption of flexible sheets or film
・Reduced deformation of flat surfaces during adsorption
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP2 | Thin flat type (With groove) | φ10,φ15,φ20,φ30 |
Cylinder with Lock CP96N/C96N
ISO Products » CylindersAir Cylinders » ISO Cylinders: ISO Standards (15552)
-
・Lock can be manually operated with a hexagon wrench.
Can be easily mounted onto equipment
・Improved ease of maintenance
The lock unit and the cylinder can be separated.
・Holding force improved by 15%
・Stopping accuracy within ±1 mm
・Overall length reduced by 27.5 mm max.
・With lock status indication (-X3030□)
・It can be added to machinery as a “safety component” of
safety-related parts in accordance with ISO 13849-1. (-X3075)
・With auto switch (CP96ND Series: CP96ND, C96ND)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock type |
---|---|---|---|---|
Standard | CP96N | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100 | Exhaust locking |
Standard | C96N | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100 | Exhaust locking |
Hygienic Design Cylinder/ISO Standard Type HYC
Air Cylinders » ISO Cylinders: ISO Standards (15552)
-
・Compliant with ISO Standards (VDMA)
・Easily washable configuration, Improved water resistant air cylinder
・5 times the lifespan of the improved water resistant cylinder (SMC comparison)
・With auto switch (HYDC series: HYDC)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
ISO Standard type | HYC | Double acting, Single rod | 32,40,50,63 |
Plate Cylinder with Lock MLU/MDLU
Air Cylinders » Lock Cylinders/Cylinder with An End Lock
-
・Locking cylinder ideal for drop prevention when the air supply is shut off (Single-directional lock)
・With auto switch (MDLU series: MDLU)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | MLU | Double acting, Single rod | 25,32,40,50 | Spring lock |
Platform Cylinder CXT
Air Cylinders » Guide Cylinders
-
・Integrated worktable and actuator
・Highly rigid and accurate slide table
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Standard | Slide bearing | CXTM | Double acting | 12,16,20,25,32,40 |
Standard | Ball bushing bearing | CXTL | Double acting | 12,16,20,25,32,40 |
Air Slide Table MXJ
Air Cylinders » Table Cylinders-
・Compact, Lightweight
Height: 18 mm, Width: 34 mm, Weight: 267 g (MXJ, ø12, 30 mm stroke)
・High Precision
High-precision linear guide mounted
Traveling parallelism: 0.005 mm, Mounting parallelism: 0.03 mm
・Auto switch and adjuster can be mounted on the same side.
・Short pitch mounting is possible.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXJ | Double acting | 12,16 |