WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 374 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Compact Guide Cylinder MGPK

Air Cylinders » Guide Cylinders
    ・Volume: Max. 28% reduction (538 cm3 → 390 cm3)
    ・Weight: Max. 41% reduction (0.32 kg → 0.19 kg)
    ・High rigidity: Optimized configuration allows for compact body with high
     rigidity
     Plate thickness increased by up to 33%, Higher rigidity
    ・A Lube-retainer has been added to the guide rod.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
Basic typeSlide bearingMGPKDouble acting12,16,20,25,32,40,50
Basic typeBall bushingMGPKLDouble acting16,32
With air cushionSlide bearingMGPKM-HDouble acting12,16,20,25,32,40,50

Air Slide Table MXQ

Air Cylinders » Table Cylinders
    ・Integrated guide rail and table
    ・High rigidity and high accuracy has been achieved through the adoption of the recirculating linear guide.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Slide Table MXQ
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMXQDouble acting6, 8, 12, 16, 20, 25View search result
    SymmetricMXQ□LDouble acting6, 8, 12, 16, 20, 25View search result
TypeSeriesActionBore size (mm)
StandardMXQDouble acting6, 8, 12, 16, 20, 25
SymmetricMXQ□LDouble acting6, 8, 12, 16, 20, 25

Magnetically Coupled Rodless Cylinder/Low Profile Guide CY1F

Air Cylinders » Magnetically Coupled Rodless Cylinders
    ・Low profile, short body, lightweight
    ・The cylinder and guide are integrated.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Magnetically Coupled Rodless Cylinder/Low Profile Guide CY1F
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCY1FDouble acting10,15,25View search result
  • Magnetically Coupled Rodless Cylinder/Low Profile Guide CY1F
    Symbol Specifications Download
    -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
TypeSeriesActionBore size (mm)
StandardCY1FDouble acting10,15,25

Cylinder with Stable Lubrication Function (Lube-retainer) 

Air Cylinders » Environment Resistant Cylinders
    ・Applicable to operation in micro-powder (20 to 100 μm) /general environments
    ・Durability is 4 times stronger than the standard model in micro-powder
     environments.
    ・The overall length and mounting are the same as those of the standard model.
     (Except for some models)
    ・Grease film is formed on the piston rod surface to improve durability.
    ・Prevents the entry of dust and foreign matter
    ・The number of operating cycles can be improved even in general environments.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Air cylinderCM2-ZDouble acting, Single rod20, 25, 32, 40
Air cylinderCG1-ZDouble acting, Single rod20, 25, 32, 40, 50, 63, 80, 100
Air cylinderCA2-ZDouble acting, Single rod40, 50, 63, 80, 100
Compact cylinderCQSDouble acting, Single rod20, 25
Compact cylinderCQ2-ZDouble acting, Single rod32, 40, 50, 63, 80, 100
Air slide tableMXQ□ADouble acting6, 8, 12, 16, 20, 25
Compact guide cylinderMGP-ZDouble acting20, 25, 32, 40, 50, 63, 80, 100
Dual Rod Cylinder/Compact TypeCXSJDouble acting6, 10, 15, 20, 25, 32
Dual rod cylinderCXSDouble acting6, 10, 15, 20, 25, 32
High power cylinderRHC-XC93Double acting32,40

Air Cylinder MB1/MDB1

Air Cylinders » Standard Air Cylinders (Square Cover)
    ・Weight: 10% lighter (ø50-100 stroke)
     Weight has been reduced by changing the shape of the rod cover and head cover.
    ・Small auto switches can be mounted on 4 surfaces.
    ・Fastener on auto switch mounting groove for dust-prevention (Option)
    ・With auto switch (MDB1 series: MDB1, MDB1W, MDB1K)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder MB1/MDB1
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
  • Air Cylinder MB1/MDB1
    Symbol Specifications Download
    -XB5 Made to Order Common Specifications Oversized rod cylinder PDF
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC7 Made to Order Common Specifications Tie-rod cushion valve tie-rod nut etc. made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC12 Made to Order Common Specifications Tandem cylinder PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF
    -XC30 Made to Order Common Specifications Rod side trunnion PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC65 Made to Order Common Specifications Made of Stainless Steel (Combination of XC7 and XC68) PDF
    -XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF
TypeSeriesActionBore size (mm)
StandardMB1-ZDouble acting, Single rod32, 40, 50, 63, 80, 100, 125
StandardMB1W-ZDouble acting, Double rod32, 40, 50, 63, 80, 100, 125
Non-rotating rodMB1K-ZDouble acting, Single rod32, 40, 50, 63, 80, 100

5-Port Air Operated Valve VFRA3000/4000

Directional Control Valves » Air Operated Valves
    ・Can be used with the same manifolds as the VFR3000/4000 series non plug-in type.
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
VFRA30008.60.372.2φ100
VFRA4000140.303.7φ125

3-Port Solenoid Valve VQ100

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・High speed, stable response
    ・Copper-free
    ・A wide variety of wiring methods are available.
    ・Can be used for vacuum applications
    ・Manifold type no.: VV3Q11, VV3Q12
SeriesTypeFlow rate characteristics
2→3 (2→1)
C[dm3/(s・bar)]
Flow rate characteristics
2→3 (2→1)
b
Flow rate characteristics
2→3 (2→1)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VQ100Standard

Large flow capacity
0.083

0.14
0.28

0.25
0.021

0.036
1.0
0.5 (Low wattage type)
-100 kPa

Large Size 3-Port Solenoid Valve VP3145/3165/3185

Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
    ・Large flow capacity, small exhaust resistance
    ・Easy conversion to N.C. or N.O.

    ∗ The VP3145/3165/3185 series (AC coil) will be discontinued in September
     2024.
     Please select the VG342 instead of the VP3145 series.
SeriesFlow rate characteristics
2→3(OUT→EXH)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(OUT→EXH)
b
Flow rate characteristics
2→3(OUT→EXH)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VP3145260.357.012-101.2 kPa
VP3165Effective area:
330 mm2
Effective area:
330 mm2
Effective area:
330 mm2
12-101.2 kPa
VP3185Effective area:
670 mm2
Effective area:
670 mm2
Effective area:
670 mm2
12-101.2 kPa

4-Port Solenoid Valve/Cassette Type Manifold SJ1000/2000/3000/4000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Features

Click here to see the catalog for
the 60JD/60GD manifold
(flat ribbon cable/PC wiring compatible type).

    ・Low-profile cassette type with baseless structure
    ・Takes up minimal space with a body width of 6.5 mm (SJ1000),
     7.5 mm (SJ2000), 10 mm (SJ3000A), or 15 mm (SJ4000)
    ・Allows for the mixed mounting of 5 SJ series valve sizes
    ・The multi-pin connector makes it easy to add or subtract stations or to
     exchange valves.
    ・One side solenoid
    ・4-position, dual 3-port specifications are available.
    ・Manifold type no.: SS5J1, SS5J2, SS5J3, SS5J4

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead
SeriesFlow rate characteristics
4/2 → 3/5 (A/B → E)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→3/5(A/B→E)
b
Flow rate characteristics
4/2→3/5(A/B→E)
Cv
Applicable
cylinder size
Speed: At
100 mm/s
Power
consumption
(W)
SJ10000.320.330.08ø320.55 (Standard)
0.23 (With power-saving circuit)
SJ20000.360.130.08ø400.55 (Standard)
0.23 (With power-saving circuit)
SJ30000.560.110.12ø500.4 (Standard)
0.15 (With power-saving circuit)
SJ3000A
Large flow type
0.760.190.21ø630.4 (Standard)
0.15 (With power-saving circuit)
SJ40002.610.200.68ø800.4 (Standard)
0.15 (With power-saving circuit)

Air Slide Table/High Rigidity Type MXQ32-X2600

Air Cylinders » Table Cylinders
    ・75, 100, 125, and 150 mm strokes have been added. [New]
    ・A linear guide with a 4-row circular arc groove for high rigidity and high
     precision
    ・Table displacement: Reduced by 50% (0.022 mm → 0.011 mm)
    ・Max. load weight: 16 kg
    ・Aluminum table: Load weight increased by reducing the weight of
     moving parts
    ・Integrated pilot port, stroke adjuster, and auto switch on 1 side allows for
     improved operability
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Slide Table/High Rigidity Type MXQ32-X2600
    Manual
    Type Series Action Bore size (mm) View search result
    Standard
    High rigidity type
    MXQ32-X2600Double acting32View search result
TypeSeriesActionBore size (mm)
Standard
High rigidity type
MXQ32-X2600Double acting32

Go Top