There were 374 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Heavy Duty Stopper Cylinder RS2H
Air Cylinders » Stopper Cylinders-
・Weight: Reduced by up to 22% (Compared with the previous RS1H series)
・Cylinder tube: Shortened by up to 9 mm (RS2H63-30 stroke)
・Capable of stopping pallets softly
・Stopper cylinder with shock absorber
・Lock Release specification (-XC102)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size(mm) |
---|---|---|---|
Flange | RS2H | Double acting Double acting with spring Single acting, spring extend | 50,63,80 |
Rotary Clamp Cylinder MK2T
Air Cylinders » Clamp Cylinders
-
・The double guide type features improved non-rotating accuracy by using a guide roller in the rotating mechanism.
・Can be used as a spatter resistant cylinder for arc welding (-XC89/-XC91)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Double guide type | MK2T | Double acting | 20,25,32,40,50,63 |
Sine Rodless Cylinder REB
Air Cylinders » Specialty Cylinders
-
・Allows the high-speed transfer of a workpiece which must avoid shock/impact
・Maximum speed: 600 mm/s
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Direct mount | REBR | Double acting | 15,25,32 |
Linear guide (Single axis) | REBH | Double acting | 15,25 |
Linear guide (Double axis) | REBHT | Double acting | 25,32 |
Cylinder with Lock MWB/MDWB
Air Cylinders » Lock Cylinders/Cylinder with An End Lock-
・Lock can be manually operated with a hexagon wrench.
Can be easily mounted onto equipment
・Separate construction for improved ease of maintenance
・Holding force improved by 15%
・High stopping accuracy within ±1 mm
・Overall length reduced by 18 mm max.
・With lock status indication (-X3030)
・Safety mechanism can be designed by combining a single
lock unit with an actuator
・It can be added to machinery as a “safety component” of
safety-related parts in accordance with ISO 13849-1. (-X3075)
・With auto switch (MDWB Series: MDWB, MDWBW)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism | Applicable rod size(mm) | Lock holding force (Max. static load)(N) |
---|---|---|---|---|---|---|
Standard | MWB | Double acting, Single rod | 32,40,50,63,80,100 | Exhaust locking | - | - |
Standard | MWBW | Double acting, Double rod | 32,40,50,63,80,100 | Exhaust locking | - | - |
- | MWB-UT | - | - | - | 12,16,20,25,30 | 630 to 6080 |
Fine Lock Cylinder CLA2/CDLA2
Air Cylinders » Fine Lock Cylinders
-
・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
・Magnetic field resistant 2-color indicator solid state auto switch D-P3DW□ series mountable
・With auto switch (CDLA2 series: CDLA2)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Fine lock cylinder | CLA2 | Double acting, Single rod | 40, 50, 63, 80, 100 | Spring lock, Air pressure lock, Spring/Air pressure lock |
Fine lock cylinder | CLA2W | Double acting, Double rod | 40, 50, 63, 80, 100 | Spring lock, Air pressure lock, Spring/Air pressure lock |
Dual Rod Cylinder CXSJ
Air Cylinders » Dual Rod Cylinders
-
・Features a more compact body compared to the CXS series dual rod cylinder
Auto switches can be confirmed from 4 directions.
Axial piping is also available. (Bore size: 6 and 10)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Standard | Slide bearing | CXSJM | Double acting | 6,10,15,20,25,32 |
Standard | Ball bushing bearing | CXSJL | Double acting | 6,10,15,20,25,32 |
Compact Cylinder with Linear Guide MXZ
Air Cylinders » Table Cylinders-
・Compact: Overall length: 49.5 mm, Width: 30 mm
・The integration of the linear guide and the cylinder allows for reduced design and assembly time.
・Lightweight workpieces such as electronic boards can be stopped, positioned, and clamped.
・Port location selectable
・Auto switch mountable on 3 surfaces
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXZ | Double acting | 12, 16, 20, 25 |
Magnetically Coupled Rodless Cylinder CY3
Air Cylinders » Magnetically Coupled Rodless Cylinders
-
・Further improvements have been made on the CY1 series.
・The mounting dimensions are the same as those of the CY1 series.
Upgraded bearing performance and reduced sliding resistance
・NPT thread and G thread are available as standard.
∗ CY3B Series is to be discontinued at the end of May2025.
Please select CY3B-Z Series instead. ▶Click here for details.
Safety Instructions Actuators/Precautions Auto Switches/Precautions Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Basic | CY3B | Double acting | 6,10,15,20,25,32,40,50,63 |
Direct mount | CY3R | Double acting | 6,10,15,20,25,32,40,50,63 |
Mechanically Jointed Rodless Cylinder with Protective Cover
MY1□W
Air Cylinders » Mechanically Jointed Rodless Cylinders
-
・Improves dustproof and water resistance with a protective cover, Features a side seal that prevents dust and water from entering from the side
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Slide bearing | MY1MW | Double acting | 16,20,25,32,40,50,63 |
Cam follower guide | MY1CW | Double acting | 16,20,25,32,40,50,63 |
Air Cylinder MB/MDB
Air Cylinders » Standard Air Cylinders (Square Cover)-
・Weight has been reduced by changing the shape of the rod cover and head cover. Max. 10% lighter
・Part numbers with a rod end bracket and/or pivot bracket are available.
(It is not necessary to order a bracket for the applicable cylinder separately.)
・With auto switch (MDB-Z series: MDB, MDBW, MDBK, MDBKW, MDBB, MDB□Q)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MB-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100, 125 |
Standard | MBW-Z | Double acting, Double rod | 32, 40, 50, 63, 80, 100, 125 |
Non-rotating rod | MBK-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
Non-rotating rod | MBKW-Z | Double acting, Double rod | 32, 40, 50, 63, 80, 100 |
With end lock | MBB | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |