WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 374 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Peltier-Type Thermo-con/Compact Type HEF

Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
    ・Compact: 130 mm (Width) x 210 mm (Height) x 150 mm (Depth)
    ・Low-noise design (at low load): 37 dB
    ・Cooling capacity: 220 W
    ・Temperature stability: ±0.1°C
    ・Set temperature range: 10°C to 60°C
    ・Superior temperature control
     Now only takes about 41 seconds to lower the temperature by 10°C
     86% reduction (41 s ← 294 s) ∗ Compared with the existing product
     HECR002
     ∗ Time to change the circulating fluid temperature from 30°C to 20°C
     (when the circulating fluid IN and OUT are directly connected)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Peltier-Type Thermo-con/Compact Type HEF
    Manual
    Series Cooling capacity View search result
    HEF220 WView search result
  • Peltier-Type Thermo-con/Compact Type HEF
    DoC/IM
    Series Cooling capacity View search result
    HEF220 WView search result
SeriesSet temperature
range
Cooling capacityTemperature
stability
Cooling method
HEF10 to 60℃220 W±0.1℃Thermoelectric device
(Thermo-module)

Small Bore Hydraulic Cylinder CHN

Hydraulic Equipment » Hydraulic Cylinders
    ・Lightweight with a stainless steel tube and aluminum cover
    ・Uses a cushion seal type mechanism, Reduces impact at the stroke end, Improves durability
    ・Smaller cover section compared to tie-rod cylinders
SeriesNominal pressure (MPa)Tube materialActionBore Size (mm)
CHN7Stainless steelDouble acting, Single rod20, 25, 32, 40

Thermo-chiller/High-performance Type HRZ

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance Type & Inverter Type
This product can only be shipped to China, Taiwan, Korea, Singapore,Malaysia, and Japan. For use in regions other than the aforementioned, order the HRZ-F.

    ・Suitable for semiconductor processing equipment with a wide variety of
     features, such as high-temperature stability, a wide temperature range,
     failure diagnosis, external communication, etc.
    ・Compliant with various safety standards
    ・Compliant with UL Standards, SEMI Standards, CE-marking

  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/High-performance Type HRZ
    Manual
    Series Cooling capacity View search result
    HRZ1 kW, 2 kW,
    4 kW, 8 kW
    View search result
  • Thermo-chiller/High-performance Type HRZ
    DoC/IM
    Series Cooling capacity View search result
    HRZ1 kW, 2 kW,
    4 kW, 8 kW
    View search result
SeriesSet temperature rangeCooling capacityTemperature stabilityCooling methodCirculating fluid
HRZ-20 to 40℃
20 to 90℃
-20 to 90℃
1 kW, 2 kW,
4 kW, 8 kW
±0.1℃Water-cooled refrigerationFluorinated fluids/Ethylene glycol aqueous solution (60%)/Tap water, Deionized water

Thermo-chiller/Environmentally Resistant Type HRS-R

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
    ・Resistant to dust and water splashing
    ・Protection of the electrical unit: IP54
    ・Metal panel
     The entire exterior surface is metal.
     A stainless steel panel can be selected. (Option)
    ・A large capacity tank (12 L) is available. (Option)
    ・Ambient temperature: 5 to 45°C
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Environmentally Resistant Type HRS-R
    Manual
    Series View search result
    HRS-RView search result
  • Thermo-chiller/Environmentally Resistant Type HRS-R
    DoC/IM
    Series View search result
    HRS-RView search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRS-R5 to 40℃1.9 kW
2.9 kW
5 kW
(60 Hz)
±0.1℃Air-cooled refrigerationTap water
Ethylene glycol aqueous solution (15%)

Coolant Valve (2 Way Valve) VNC

Process Valves » Coolant Valves
    ・For controlling coolants (Cutting fluid) used in machine tools
    ・Maximum operating pressure: 0.5 MPa, 1 MPa
    ・Air operated, external pilot solenoid
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Coolant Valve (2 Way Valve) VNC
    Manual
    Series View search result
    VNCView search result
  • Coolant Valve (2 Way Valve) VNC
    DoC/IM
    Series View search result
    VNCView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VNCN.C./N.O.1/8 to 2
1 1/4B to 3B
7 to 80

Compact/Lightweight 2 Port Solenoid Valve (2 Way Valve) for Water and Air VDW-XF

Process Valves » Compact 2/3 Port Solenoid Valves
    ・Compact, lightweight resin body (PPS)
    ・IP65
    ・Power consumption: 3 W (Standard), 0.5 W (With power-saving circuit)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact/Lightweight 2 Port Solenoid Valve (2 Way Valve) for Water and Air VDW-XF
    DoC/IM
    Series View search result
    VDW30/40-XFView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VDW30/40-XFN.C.P7, P8 (Quick fastener)
ø4, ø6, ø8, ø10
1 to 6

Steam Valve/2 Port Valve (2 Way Valve) for Steam VND

Process Valves » 2/3 Port Valves for General Purpose Fluid Control
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・For steam control
    ・Adopts PTFE seals
    ・With indicator light (Option)
    ・Air operated type
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesValve typePort sizeOrifice diameter (mmø)
VNDN.C./N.O.1/8 to 2
1 1/4B to 2B
7 to 50

2 Port Solenoid Valve (2 Way Valve) with Built-in Y-strainer VXK

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・For air, water, oil, steam
    ・Space saving with reduced piping labor
    ・Built-in strainer
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2 Port Solenoid Valve (2 Way Valve) with Built-in Y-strainer VXK
    DoC/IM
    Series View search result
    VXK21/22/23View search result
SeriesValve typePort sizeOrifice diameter (mmø)
VXK21/22/23N.C./N.O.1/8 to 3/82 to 8

General Purpose Pressure Switch/Snap Switch Type ISG

Switches/Sensors/Controller » Mechanical Pressure Switches
SeriesTypeSet pressure range
ISG11□, 21□Positive pressure0.02 to 0.3 MPa
ISG12□, 22□Positive pressure0.05 to 0.7 MPa
ISG13□, 23□Positive pressure0.1 to 1.0 MPa
IS2761Positive pressure0.1 to 1.0 MPa
ISG19□, 29□Vacuum pressure-10 to -100 kPa

Low Differential Pressure Sensor PSE550

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
    ・Suitable for applications such as air current volume maintenance, filter blockage, and liquid surface detection
    ・Analog output (Voltage/Current)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Low Differential Pressure Sensor PSE550
    Manual
    Series Type View search result
    PSE550Vacuum pressureView search result
  • Low Differential Pressure Sensor PSE550
    DoC/IM
    Series Type View search result
    PSE550Vacuum pressureView search result
SeriesTypeRated differential pressure range
PSE550Vacuum pressure0 to 2 kPa

Go Top