There were 375 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Heavy Duty Auto Drain ADH
Air Preparation Equipment » Auto Drains/Differential Pressure Gauges
-
・Easy maintenance
Easy to maintain without removing pipes
・Electric power is not required, and the wasting of air can be prevented.
Float type drain allows for automatic draining without electric power
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Port size | Auto drain |
---|---|---|
ADH4000 | 1/2 | Float type |
Clean Air Module LLB
Air Preparation Equipment » Air Preparation FiltersClean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Clean Series/Low-Particle Generation » Clean Gas Filters/Air Filters

-
・Modularized clean equipment (Reduced piping labor/Space saving)
Makes clean air easily available
・Nominal filtration rating: 0.01 μm (Filtration efficiency: 99.99%)
・Wetted parts: Grease-free, Silicone-free
・Assembled in a clean room, Shipped and packed in double packaging
・24 combinations are available.
Note) Inlet air conditions ISO 8573-1 Quality grade: Equivalent to 1.4.1 to 1.6.1
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Fluid | Set pressure | Flow range L/min (ANR) |
---|---|---|---|
LLB3 | Clean air N2 gas Note) | 0.05 to 0.4 MPa | 5 to 100 |
LLB4 | Clean air N2 gas Note) | 0.05 to 0.4 MPa | 50 to 500 |
Water Separator AMG
Air Preparation Equipment » Air Preparation Filters
-
・Compressed air without water can be obtained.
・Water drop removal ratio: 99%
・Easily connects to the air line to remove moisture!
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Element Part No.
Series | Air flow capacity L/min (ANR) | Port size |
---|---|---|
AMG | 300 to 12000 | 1/8 to 2 |
Refrigerated Air Dryer IDU □E
Air Preparation Equipment » Air Dryers
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Proposal for the Use of a Separate Refrigerated Air Dryer
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Proposal for the Use of a Separate Refrigerated Air Dryer
Series | Rated inlet condition | Air flow capacity (m3/min[ANR]) 50 Hz | Air flow capacity (m3/min[ANR]) 60 Hz | Applicable air compressor (kW) | Refrigerant | Port size | Compressor output |
---|---|---|---|---|---|---|---|
IDU3E | 55℃ 0.7 MPa | 0.32 | 0.37 | 2.2 | R134a (HFC) | Rc3/8 | Less than 7.5kw |
IDU4E | 55℃ 0.7 MPa | 0.52 | 0.57 | 3.7 | R134a (HFC) | Rc1/2 | Less than 7.5kw |
IDU6E | 55℃ 0.7 MPa | 0.75 | 0.82 | 5.5 | R134a (HFC) | Rc3/4 | Less than 7.5kw |
IDU8E | 55℃ 0.7 MPa | 1.1 | 1.2 | 7.5 | R134a (HFC) | Rc3/4 | Less than 7.5kw |
IDU11E | 55℃ 0.7 MPa | 1.5 | 1.7 | 11 | R134a (HFC) | Rc3/4 | Less than 7.5kw |
IDU15E1 | 55℃ 0.7 MPa | 2.6 | 2.8 | 15 | R134a (HFC) | Rc1 | Less than 7.5kw |
IDU22E | 55℃ 0.7 MPa | 3.9 | 4.3 | 22 | R407C (HFC) | R1 | Less than 7.5kw |
IDU37E | 55℃ 0.7 MPa | 5.7 | 6.1 | 37 | R407C (HFC) | R1 1/2 | Less than 7.5kw |
IDU55E | 55℃ 0.7 MPa | 8.4 | 9.8 | 55 | R407C (HFC) | R2 | Less than 7.5kw |
IDU75E | 55℃ 0.7 MPa | 11.0 | 12.5 | 75 | R407C (HFC) | R2 | Less than 7.5kw |
Air Tank AT
Air Preparation Equipment » Aftercoolers/Air Tanks
-
・This air tank accumulates the compressed air from compressors,
prevents it from being pulsated, and cools it.
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Port size | Tank capacity (L) |
---|---|---|
AT | 1/2 to 4B flange | 100 to 3000 |
Oval Vacuum Pad (Vacuum Suction Cup) ZP/ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・For rectangular, vertically long, and horizontally long workpieces
・Pad form: Oval flat type
・Mounting: Male thread, Female thread
・Vacuum inlet direction: Vertical, Lateral
・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
・Buffer: Without, With
Buffer stroke (mm): [ZP] 6, 10, 15, 20, 25
Buffer stroke (mm): [ZP2] 10, 20, 30, 40, 50
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection ZP: Mounting Bracket Assembly (p.189-194) ZP2: Mounting Bracket Assembly (p.195-197) Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP | Oval flat type | 2×4, 3.5×7, 4×10 |
ZP2 | Oval flat type | 3.5×7, 4×10, 4×20, 4×30, 5×10, 5×20, 5×30, 6×10, 6×20, 6×30, 8×20, 8×30 |
Valve Mounted Air Cylinder CV□/CDV□
Air Cylinders » Valve Mounted Air Cylinders
-
・Valve is mounted on a round cylinder.
・Built-in speed controller for some models
・A cylinder with a valve makes it easy to adjust the speed.
・With auto switch (CDVJ series: CDVJ5, CDVJ3,
CDVM series: CDVM5, CDVM5K, CDVM3, CDVM3K,
CDV3 series: CDV3, CDV3K,
CDVS1 series: CDVS1, CDVS1K)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Simple Specials
CV Series/Precautions Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Simple Specials
CV Series/Precautions Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Component Cylinder | Component Valve |
---|---|---|---|---|---|
Standard | CVJ5 | Double acting, Single rod | 10,16 | CJ2 | SYJ3190 |
Standard | CVJ3 | Single acting (Spring return/Extend) | 10,16 | CJ2 | SYJ319 |
Standard | CVM5 | Double acting, Single rod | 20,25 32,40 | CM2 | VZ3□90 |
Standard | CVM3 | Single acting (Spring return/Extend) | 20,25 32,40 | CM2 | VZ319 |
Standard | CV3 | Double acting, Single rod | 40,50,63 80,100 | CA2-Z | V3□08 |
Standard | CVS1 | Double acting, Single rod | 40,50,63 80,100 | CA2-Z | VS4□24 |
Non-rotating rod | CVM5K | Double acting, Single rod | 20,25 32,40 | CM2K | VZ3□90 |
Non-rotating rod | CVM3K | Single acting (Spring return/Extend) | 20,25 32,40 | CM2K | VZ319 |
Non-rotating rod | CV3K | Double acting, Single rod | 40,50,63 | CA1K | V3□08 |
Non-rotating rod | CVS1K | Double acting, Single rod | 40,50,63 | CA1K | VS4□24 |
Stroke Reading Cylinder with Brake CE2
Air Cylinders » Stroke Reading Cylinders
-
・A brake mechanism has been added to a movable scale cylinder.
∗ The Controller/CEU2 series was discontinued in November 2019.
Please contact your local sales representative for more details.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Series | Action | Bore size (mm) | Applicable counter/controller |
---|---|---|---|
CE2 | Double acting | 40,50,63,80,100 | CEU5/CEU2 |
Heavy Duty Stopper Cylinder RSH
Air Cylinders » Stopper Cylinders
-
・Capable of stopping pallets softly
・Stopper cylinder with shock absorber
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Action | Bore size(mm) |
---|---|---|---|
Flange | RSH | Double acting Double acting with spring Single acting, spring extend | 20,32 |
Locating Pin Cylinder MGPL50-X2616
Air Cylinders » Pin Shift Cylinder-
・Ideal for pin positioning and locating workpieces
・Highly accurate mounting positions
Highly accurate positioning is possible even after the cylinder is replaced.
・D-P3DWA magnetic field resistant auto switch is available.
・Coil scraper is equipped as standard.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Locating pin cylinder | Ball bushing | MGPL50-X2616 | Double acting | 25, 40, 65 |