There were 374 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Mechanically Jointed Rodless Cylinder MY1
Air Cylinders » Mechanically Jointed Rodless Cylinders-
・With 5 standardized guide types
・A variety of applications are available based on the load mass and required accuracy.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Tables
Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Tables
Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Basic | MY1B | Double acting | 10,16,20,25,32,40,50,63,80,100 |
Slide bearing | MY1M | Double acting | 16,20,25,32,40,50,63 |
Cam follower guide | MY1C | Double acting | 16,20,25,32,40,50,63 |
Linear guide | MY1H | Double acting | 10,16,20,25,32,40 |
Linear guide | MY1HT | Double acting | 50,63 |
Stainless Steel Cylinder CJ5-S/CDJ5-S/CG5-S/CDG5-S
Air Cylinders » Environment Resistant Cylinders
-
・Applicable for use in an environment with water splashing
・All stainless steel specifications (External parts: Stainless steel 304)
・For use with grease for food processing machines (Approved by NSF-H1)
・Exterior configuration reduces residual liquid
・With auto switch (CDJ5-S series: CDJ5-S, CDG5-S series: CDG5-S)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJ5-S | Double acting, Single rod | 10,16 |
Standard | CG5-S | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Standard | CG5-S | Double acting, Double rod | 20,25,32,40,50,63,80,100 |
Mini Free Mount Cylinder CUJ/CDUJ
Air Cylinders » Compact Air Cylinders-
・Space saving: Total length reduced by 64% and capacity by 70% (Compared to the CU series)
・With auto switch (CDUJ series: CDUJ)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CUJ | Double acting, Single rod | 4,6,8,10,12,16,20 |
Standard | CUJ | Single acting (Spring return) | 4,6,8,10,12,16,20 |
Air Cylinder CJ1
Air Cylinders » Standard Air Cylinders (Round Type)
-
・For the double acting type, the piping direction of the fitting on the rod
cover side varies within a range of 90°.
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJ1 | Double acting, Single rod | 4 |
Standard | CJ1 | Single acting (Spring return) | 2.5,4 |
5-Port Solenoid Valve/ISO Standard VQ7-6/7-8
ISO Products » Solenoid ValesDirectional Control Valves » ISO Valves
-
・Compliant with ISO Standards
・Manifold type no.: VV71, VV72
・Supports Interface regulators
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQ7-6 | 6.0 | 0.11 | 1.4 | φ100 | 1.0 |
VQ7-8 | 13 | 0.27 | 3.3 | φ140 | 1.0 |
Blow Gun VMG
Directional Control Valves » Blow GunsAir Blowing Equipment » Air Blowing Equipment
-
・A 20% reduction in power consumption can be achieved with the SMC “Blow gun” + “S coupler” + “Coil tube.”
・Pressure loss: 1% or less (Nozzle size: ø2.5)
・Available nozzles:
Male thread nozzle, High efficiency nozzle with male thread,
Low noise nozzle with male thread, Copper extension nozzle
・With flow rate adjustment function (-X54)
Series | Port size | Operating pressure range (MPa) | Effective area (mm2) | Nozzle port size |
---|---|---|---|---|
VMG | Rc,NPT,G 1/4,3/8 | 0 to 1.0 | 30 | Rc1/4 |
Finger Valve VHK□A
Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve
-
・The valve direction clearly indicates whether the valve is open or closed.
・With a function to prevent the nob from coming out
・Large effective area: 2.0 to 17.5 mm2
・Reduced operating force
・Poppet valve construction seldom suffers seal defection.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Description | Series | Type | Port size |
---|---|---|---|
Finger valve | VHK2A | 2-port valve | φ4 to φ12 M5,1/8 to 1/2 |
Finger valve | VHK3A | 3-port valve | φ4 to φ12 M5,1/8 to 1/2 |
2/3-Port Mechanical Valve with One-touch Fitting VM100F
Directional Control Valves » Mechanical Valves/Transmitters-
・Built-in One-touch fitting reduced installation space and less piping work
・Space saving
Approx. 35% reduction (25.8 mm shorter) due to the built-in One-touch fitting
・Lightweight
80% reduction (48 g lighter) due to the resin body material
・Less man-hours replacing the actuator
Mounting using a clip makes replacement easier.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions
Series Variation Selection/Technical Data Green Procurement (RoHS)
Series Variation Selection/Technical Data Green Procurement (RoHS)
Description | Series | Number of ports |
---|---|---|
Mechanical valve | VM100F | 2/3-ports |
5-Port Air Operated Valve SYA3000/5000/7000
Directional Control Valves » Air Operated Valves
-
・Can be used with the same manifolds as the SY3000/5000/7000 series non plug-in type.
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size |
---|---|---|---|---|
SYA3000 | 1.1 | 0.30 | 0.26 | φ40 |
SYA5000 | 2.8 | 0.29 | 0.66 | φ63 |
SYA7000 | 4.5 | 0.27 | 1.1 | φ80 |
Vacuum/Release Unit VQD1000-V
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid ValvesVacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Release Valve Units
-
・Applicable to 0603 chips
・Response speed: 13 msec (at the time of 500 mm*) /18.5 msec (at the time of 1000 mm*)
・Smooth workpiece removal with no overshoot
・There is no need for timing adjustment of switchback between vacuum and positive pressure.
・A throttle circuit is not required for release air.
・Suction filter: ZFC050 (Made to order)
* Distance from the unit to the work area
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)