WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 374 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Transmitters VR

Directional Control Valves » Mechanical Valves/Transmitters
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Transmitters VR
    Manual
    Series View search result
    VR4151,4152
    VR1210,1220
    VR1210F,VR1220F
    View search result
    VR1211F
    VR2110View search result
    VR3100,3110
    VR3200,3201
  • Transmitters VR
    DoC/IM
    Series View search result
    VR4151,4152
    VR1210,1220
    VR1210F,VR1220F
    VR1211F
    VR2110
    VR3100,3110
    VR3200,3201View search result
DescriptionSeries
Relay valveVR4151,4152
Shuttle valveVR1210,1220
VR1210F,VR1220F
AND valveVR1211F
Time delay valveVR2110
Pneumatic IndicatorVR3100,3110
Pneumatic-electric relayVR3200,3201

5-Port Air Operated Valve VZA2000/4000

Directional Control Valves » Air Operated Valves
    ・Can be used with the same manifolds as the VZ2000/4000 series.
    ・Can be mounted on VQZ2000/3000 manifolds.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
VZA20000.900.250.21φ40
VZA40002.20.190.54φ50

3-Port Solenoid Valve V100

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Power consumption: 0.1 W (With power-saving circuit)
    ・Coil temperature rise: 1°C (Standard type, With power-saving circuit)
    ・Manifold type no.: VV100-S41
SeriesTypeFlow rate characteristics
2→3
C[dm3/(s・bar)]
Flow rate characteristics
2→3
b
Flow rate characteristics
2→3
Cv
Power
consumption
(W)
For use
in vacuum
applications
V100Standard0.0370.110.0080.35 (Standard)
0.1 (With power-saving circuit)
-100 kPa
V100Large flow0.0760.070.0161-100 kPa
V100Large flow (Type U)0.160.180.0380.35 (With power-saving circuit)-100 kPa

3-Port Solenoid Valve/Pilot Operated Poppet Type VP300/500/700

Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
    ・Built-in full-wave rectifier (AC)
    ・Longer life expectancy: 50 million cycles or more
    ・Built-in strainer in the pilot valve
    ・The external pilot type can be used for vacuum applications.
    ・Manifold type no.: VV3P3, VV3P5, VV3P7
SeriesFlow rate characteristics
2→3(A→P)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→P)
b
Flow rate characteristics
2→3(A→P)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VP3004.20.231.01.55(Standard)
0.55(With power saving circuit)
0.4(Low wattage specification)
-100 kPa
VP5008.90.202.11.55(Standard)
0.55(With power saving circuit)
0.4(Low wattage specification)
-100 kPa
VP70015.30.223.71.55(Standard)
0.55(With power saving circuit)
-100 kPa

Vacuum Release Valve with Restrictor SY3A□R SY5A□R

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Release Valve Units
    ・Vacuum suction and release can be controlled with a single valve.
    ・With a restrictor that can adjust the flow rate of the release air
    ・Can be mounted on the same manifold as the standard valve
     * When the individual EXH spacer is used
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
Series
SY3A□R
SY5A□R

Compact 5-Port Solenoid Valve/Non Plug-in Type JSY1000/3000/5000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Size reduction possible thanks to a flow increase
     This leads to space saving, weight reduction, and a large flow rate.
    ・Power consumption: 0.1 W (With power saving circuit), 0.4 W (Standard)
    ・4-position dual 3-port valve available
    ・Bottom ported is prepared (A, B port).
    ・Manifold type no.: JJ5SY1, JJ5SY3, JJ5SY5
    ・Body ported single unit (For mounting P.E plate)
SeriesFlow rate characteristics
4/2→3/5(A/B→E)
C[dm3/(s・bar)]
Flow rate ccharacteristics
4/2→3/5(A/B→E)
b
Applicable
cylinder size
Power
consumption
(W)
JSY10000.630.28φ320.2(With power saving circuit)
JSY30001.810.27φ500.4(Standard)
0.1(With power saving circuit)
JSY50003.720.18φ800.4(Standard)
0.1(With power saving circuit)

Longer Life Cylinder CXS2-XB24

Air Cylinders » Dual Rod Cylinders
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the existing
     models, CXS2 Dual Rod Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
Longer lifeSlide bearingCXS2-XB24Double acting6, 10, 16, 20, 25, 32

Longer Life Cylinder MGP-XB24

Air Cylinders » Guide Cylinders
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and mounting dimensions as the existing
     models, MGP Compact Guide Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
Longer lifeSlide bearingMGP-XB24Double acting12,16,20,25,32,40

Longer Life Cylinder CU-XB24

Air Cylinders » Compact Air Cylinders
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the existing models, CU Free Mount Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer lifeCU-XB24Double acting, Single rod6,10,16,20,25,32

Round Type Hydraulic Cylinder CHM/CHDM

Hydraulic Equipment » Hydraulic Cylinders
    ・Lightweight with an aluminum tube and cover
    ・With auto switch (CHDM series: CHDM)
SeriesNominal pressure (MPa)Tube materialActionBore Size (mm)
CHM3.5AluminumDouble acting, Single rod20, 25, 32, 40

Go Top