WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 374 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Pressure Switch/Micro Switch Type IS3000

Switches/Sensors/Controller » Mechanical Pressure Switches
    ・Can be used for micro load, around 10 mA e.g.
    ・With neon light.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pressure Switch/Micro Switch Type IS3000
    DoC/IM
    Series Type View search result
    IS3000Positive pressureView search result
SeriesTypeSet pressure range
IS3000Positive pressure0.1 to 0.7 MPa

Compact Pneumatic Pressure Sensor/Switch PSE54□

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
    ・PSE Sensor Set Up Tool PSE-ST has been added. [New]
    ・Switch output specification
    ・IO-Link compatible
    ・Analog output (Voltage)
SeriesTypeRated pressure range
PSE541Vacuum pressure0 to -101 kPa
PSE543Compound pressure-100 to 100 kPa
PSE540Positive pressure0 to 1 MPa

3-Screen Display High-Precision Digital Pressure Switch 
ZSE20□(F)/ISE20□

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
IO-Link Devices » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・A low differential pressure range type has been added to the 20A
     series. [New]
    ・Integrated R1/8 fitting with bottom wiring entry
    ・An M12 connector type has been added.
    ・A low pressure range type has been added.
    ・Visualization of settings
    ・Simple 3-step setting
    ・Easy screen switching
     It is possible to change the settings while checking the measured value.
    ・Delay time:1.5 ms or less
    ・Current consumption: 25 mA or less
    ・IO-Link compatible
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Screen Display High-Precision Digital Pressure Switch 
    ZSE20□(F)/ISE20□
    Manual
    Series Type View search result
    ZSE20 (F) ISE20Compound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20A (F) ISE20ACompound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20AF-X576 to 580 (Made to Order)Compound pressureView search result
    ZSE20AF-X576 to 580 (Made to Order)Compound pressureView search result
    ZSE20B (F)-(L) ISE20B-(L)Compound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20C (F)-(L) ISE20C (H)-(L)Compound pressure, Vacuum pressure, Positive pressureView search result
  • 3-Screen Display High-Precision Digital Pressure Switch 
    ZSE20□(F)/ISE20□
    DoC/IM
    Series Type View search result
    ZSE20 (F) ISE20Compound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20A (F) ISE20ACompound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20AF-X576 to 580 (Made to Order)Compound pressureView search result
    ZSE20AF-X576 to 580 (Made to Order)Compound pressureView search result
    ZSE20B (F)-(L) ISE20B-(L)Compound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20C (F)-(L) ISE20C (H)-(L)Compound pressure, Vacuum pressure, Positive pressureView search result
SeriesOutput typeTypeRated pressure rangeEnclosureApplicable fluid
ZSE20 (F) ISE201 outputCompound pressure, Vacuum pressure, Positive pressure−100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPaIP40Air
ZSE20A (F) ISE20A2 outputs, Analog output (Voltage/Current)Compound pressure, Vacuum pressure, Positive pressure−100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPaIP40Air
ZSE20AF-X576 to 580 (Made to Order)2 outputs, Analog output (Voltage/Current)Compound pressure−50.0 to 50.0Pa, −100.0 to 100.0Pa, −200 to 200.0PaIP40Air
ZSE20AF-X576 to 580 (Made to Order)2 outputs, Analog output (Voltage/Current)Compound pressure−500 to 500Pa, −1.000 to 1.000kPa, −2.00 to 2.00kPa, −5.00 to 5.00kPa, −10.00 to 10.00kPaIP40Air
ZSE20B (F)-(L) ISE20B-(L)2 outputs, Analog output (Voltage/Current), IO-Link/Switch: 1 outputCompound pressure, Vacuum pressure, Positive pressure−100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPaIP65Air
ZSE20C (F)-(L) ISE20C (H)-(L)2 outputs, Analog output (Voltage/Current), IO-Link/Switch: 1 outputCompound pressure, Vacuum pressure, Positive pressure−100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa, −0.100 to 2.000 MPaIP65General fluids

Clean Air Filter/Hollow Fiber Element SFD

Air Preparation Equipment » Air Preparation Filters
Clean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Clean Series/Low-Particle Generation » Clean Gas Filters/Air Filters
    ・Built-in hollow fiber element
    ・Pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, Max. flow rate)
    ・Compliant with the RoHS Directives regulations regarding the reduction
     of environmentally detrimental chemicals
    ・Metal Case Type (Made to Order)
     Stainless steel, Aluminum cases
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Clean Air Filter/Hollow Fiber Element SFD
    Manual
    Series Type View search result
    SFD100Disposable type
    (Non-replaceable element)
    View search result
    SFD110Disposable type
    (Non-replaceable element)
    View search result
    SFD200Cartridge type
    (Replaceable element)
    View search result
SeriesTypeFlow rate L/min (ANR)
(At inlet pressure 0.7 MPa)
Operating pressureFiltration (μm)
SFD100Disposable type
(Non-replaceable element)
to 100Max.1.0MPa0.01
(Filtration efficiency: 99.99%)
SFD110Disposable type
(Non-replaceable element)
to 120Max.1.0MPa0.01
(Filtration efficiency: 99.99%)
SFD200Cartridge type
(Replaceable element)
to 500Max.1.0MPa0.01
(Filtration efficiency: 99.99%)

Main Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD 

Air Preparation Equipment » Air Preparation Filters
    ・Compressed air purity class: ISO 8573
    ・Increased air flow capacity due to lower pressure drop which contributes to energy saving
     Flow capacity: 14.5 m3/min (ANR) (Increased by up to 20% compared with the existing model)
     Pressure drop: 5 kPa or less
    ・Lightweight: Max. 52% lighter (10.5 kg → 5.0 kg)
     Lighter body weight due to thinner stainless steel bowl
    ・Space-saving design, Reduced piping labor!
     The AFF series main line filter removes both water droplets and solid particles.
     A separate filter for removing water droplets (water separator, AMG series) is not necessary any more.
     Space and piping work are reduced.
    ・Easier replacement of the element
     The stopper function prevents the bowl from falling.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Main Line Filter AFF
    Mist Separator AM
    Micro Mist Separator AMD 
    Manual
    Type Series View search result
    Main line filterAFFView search result
    Mist separatorAMView search result
    Micro mist separatorAMDView search result
  • Main Line Filter AFF
    Mist Separator AM
    Micro Mist Separator AMD 
    DoC/IM
    Type Series View search result
    Main line filterAFFView search result
    Mist separatorAM
    Micro mist separatorAMD
TypeSeriesFiltration (μm)Air flow(m3/min[ANR])Port size
Main line filterAFF1.0 (Filtration efficiency: 99%)7 to 14.51,1 1/2, 2
Mist separatorAM0.1 (Filtration efficiency: 99%)7 to 14.51,1 1/2, 2
Micro mist separatorAMD0.01 (Filtration efficiency: 99.9%)7 to 14.51,1 1/2, 2

Refrigerated Air Dryer IDF □E/F/D

Air Preparation Equipment » Air Dryers
    * The refrigerated air dryer IDF22E to IDF75E series is to be discontinued.
     Please consider selecting an IDF60 to 90 series refrigerated air dryer as a
     substitute.

     Discontinuation date
     IDF22E/IDFA22E: Discontinued
     IDF37E/IDFA37E: Scheduled to be discontinued as of the end of
     March 2024

     IDF55E/IDFA55E: Scheduled to be discontinued as of the end of
     September 2024

     IDF75E/IDFA75E: Scheduled to be discontinued as of the end of
     September 2024
SeriesRated inlet conditionAir flow capacity
(m3/min[ANR])
50 Hz
Air flow capacity
(m3/min[ANR])
60 Hz
Applicable air compressor (kW)RefrigerantPort sizeCompressor
output
IDF1E35℃
0.7 MPa
0.10.120.75R134a
(HFC)
Rc3/8Less than 7.5kw
IDF2E35℃
0.7 MPa
0.20.2351.5R134a
(HFC)
Rc3/8Less than 7.5kw
IDF3E35℃
0.7 MPa
0.320.372.2R134a
(HFC)
Rc3/8Less than 7.5kw
IDF4E35℃
0.7 MPa
0.520.573.7R134a
(HFC)
Rc1/2Less than 7.5kw
IDF6E35℃
0.7 MPa
0.750.825.5R134a
(HFC)
Rc3/4Less than 7.5kw
IDF8E35℃
0.7 MPa
1.221.327.5R134a
(HFC)
Rc3/4Less than 7.5kw
IDF11E35℃
0.7 MPa
1.651.8211R134a
(HFC)
Rc3/4Less than 7.5kw
IDF15E135℃
0.7 MPa
2.83.115R134a
(HFC)
Rc1Less than 7.5kw
IDF100F40℃
0.7 MPa
16.018.8100R407C
(HFC)
R2Less than 7.5kw
IDF125F40℃
0.7 MPa
20.123.7125R407C
(HFC)
65(2 1/2B)
flange
Less than 7.5kw
IDF150F40℃
0.7 MPa
25.030.0150R407C
(HFC)
80(3B)
flange
Less than 7.5kw
IDF190D40℃
0.7 MPa
32.038.0190R407C
(HFC)
80(3B)
flange
Less than 7.5kw
IDF240D40℃
0.7 MPa
43.050.0240R407C
(HFC)
100(4B)
flange
Less than 7.5kw
IDF370D35℃
0.7 MPa
54.065.0370R407C
(HFC)
150(6B)
flange
More than 7.5kw

Water Cooled Aftercooler HAW

Air Preparation Equipment » Aftercoolers/Air Tanks
    ・Can cool high-temperature compressed air from compressors down to
     40°C or less and efficiently remove moisture from the air
    ・Stable operation for this water-cooled type is possible even in an environment
     with a high temperature, high moisture, and heavy foreign particles.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Water Cooled Aftercooler HAW
    Manual
    Series View search result
    HAWView search result
SeriesApplicable compressor (kW)Air flow capacity L/min (ANR)
HAW2.2 to 110300 to 18000

Compact Vacuum Pad (Vacuum Suction Cup) ZP3

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・Overall length shortened
    ・Pad form: Flat type, Flat type with groove, Bellows type, Bellows type with ribs
    ・Mounting: Male thread, Female thread
    ・Vacuum inlet direction: Vertical, Lateral
    ・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
    ・Buffer: Without, With
     [Buffer stroke [mm]: 3, 6, 10, 15, 20]
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP3Flat typeφ1.5,φ2,φ3.5
ZP3Flat type with grooveφ4,φ6,φ8,φ10,φ13,φ16
ZP3Bellows typeφ4,φ6,φ8
ZP3Bellows type with ribsφ10,φ13,φ16

Valve Mounted Compact Cylinder/Guide Rod Type CVQM

Air Cylinders » Valve Mounted Air Cylinders
    ・A guide rod and solenoid valve have been integrated in the CQ2 series
     compact cylinder.
    ・Non-rotating accuracy ±0.1°or less
    ・Lateral load resisting 2 to 3 times (∗ Compared to the CDQ2 series )
    ・Loads can be directly mounted.
    ・Mounting pitch is interchangeable with the CQ2 series.
    ・Saves manpower, space, and energy


  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Valve Mounted Compact Cylinder/Guide Rod Type CVQM
    DoC/IM
    Type Series Action View search result
    StandardCVQMDouble actingView search result
TypeSeriesActionBore size
(mm)
Component
Cylinder
Component
Valve
StandardCVQMDouble acting32,40,50,63CQMSY3000

Stroke Reading Cylinder CE1

Air Cylinders » Stroke Reading Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Stroke Reading Cylinder CE1
    Manual
    Series Action View search result
    CE1Double actingView search result
  • Stroke Reading Cylinder CE1
    DoC/IM
    Series Action View search result
    CE1Double actingView search result
SeriesActionBore size(mm)Applicable counter
CE1Double acting12,20,30,40,50,63CEU5

Go Top