Specialty Cylinders
Sine Rodless Cylinder REA
-
・Allows the high-speed transfer of a workpiece which must avoid shock/impact
・Maximum speed: 300 mm/s
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) |
|---|---|---|---|
| Basic | REA | Double acting | 25,32,40,50,63 |
| Direct mount | REAR | Double acting | 10,15,20,25,32,40 |
| Slider (Slide bearing) | REAS | Double acting | 10,15,20,25,32,40 |
| Slider (Ball bushing bearing) | REAL | Double acting | 10,15,20,25,32,40 |
| Linear guide (Single axis) | REAH | Double acting | 10,15,20,25 |
| Linear guide (Double axis) | REAHT | Double acting | 25,32 |
Sine Rodless Cylinder REB
-
・Allows the high-speed transfer of a workpiece which must avoid shock/impact
・Maximum speed: 600 mm/s
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) |
|---|---|---|---|
| Direct mount | REBR | Double acting | 15,25,32 |
| Linear guide (Single axis) | REBH | Double acting | 15,25 |
| Linear guide (Double axis) | REBHT | Double acting | 25,32 |
Sine Cylinder REC
-
・Allows the high-speed transfer of a workpiece which must avoid shock/impact
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) |
|---|---|---|---|
| Standard | REC | Double acting, Single rod | 20,25,32,40 |
Smooth Cylinder CJ2Y/CM2Y/CG1Y/MBY/CA2Y/
CS2Y/CQSY/CQ2Y
-
・Reduces stick-slip in a low-speed range
・Stable operation is possible even at a low speed of 5 mm/s.
(Measurement based on JIS B 8377)
・Low sliding is possible even in bi-directional operations.
・Lightweight/Improved functions (The new structure is equivalent to the standard models.)
・Interchangeable with the standard models
・With auto switch (CDJ2Y-Z series: CDJ2Y, CDM2Y-Z series: CDM2Y-Z, CDG1Y-Z series: CDG1Y, MDBY-Z series: MDBY, CDA2Y-Z series: CDA2Y, CDS2Y series: CDS2Y, CDQSY series: CDQSY, CDQ2Y-Z series: CDQ2Y)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | Min. operating pressure (MPa) |
|---|---|---|---|---|
| Air cylinder | CJ2Y-Z | Double acting, Single rod | 10, 16 | 0.03 |
| Air cylinder | CM2Y-Z1 | Double acting, Single rod | 20, 25, 32, 40 | 0.02 |
| Air cylinder | CM2Y-Z | Double acting, Single rod | 20, 25, 32, 40 | 0.02 |
| Air cylinder | CG1Y-Z | Double acting, Single rod | 20, 25, 32, 40 | 0.02 |
| Air cylinder | CG1Y-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
| Air cylinder | MBY-Z | Double acting, Single rod | 32, 40 | 0.02 |
| Air cylinder | MBY-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
| Air cylinder | CA2Y-Z | Double acting, Single rod | 40 | 0.02 |
| Air cylinder | CA2Y-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
| Air cylinder | CS2Y | Double acting, Single rod | 125, 140, 160 | 0.005 |
| Compact cylinder | CQSY | Double acting, Single rod | 12, 16 | 0.03 |
| Compact cylinder | CQSY | Double acting, Single rod | 20, 25 | 0.02 |
| Compact cylinder | CQ2Y-Z | Double acting, Single rod | 32, 40 | 0.02 |
| Compact cylinder | CQ2Y-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Low Speed Cylinder CJ2X/CM2X/CQSX/CQ2X/CUX
-
・Reduces adhesion/quick extension
・Smooth operation is possible even at 0.5 mm/s.
(1 mm/s for ø16 or smaller)
・The minimum operating pressure has been reduced by half.
(Compared to the previous version)
・Improved functions (The new structure is equivalent to the standard models.)
・Interchangeable with the standard models
・With auto switch (CDJ2X-Z series: CDJ2X-Z, CDM2X-Z series: CDM2X, CDQSX series: CDQSX, CDQ2X series: CDQ2X, CDUX series: CDUX)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) | Min. piston speed (mm/s) |
|---|---|---|---|---|
| Air cylinder | CJ2X-Z | Double acting, Single rod | 10, 16 | 1 |
| Air cylinder | CM2X-Z1 | Double acting, Single rod | 20, 25, 32, 40 | 0.5 |
| Air cylinder | CM2X-Z | Double acting, Single rod | 20, 25, 32, 40 | 0.5 |
| Compact cylinder | CQSX | Double acting, Single rod | 12, 16 | 1 |
| Compact cylinder | CQSX | Double acting, Single rod | 20, 25 | 0.5 |
| Compact cylinder | CQ2X | Double acting, Single rod | 32, 40, 50, 63, 80, 100 | 0.5 |
| Free mount cylinder | CUX | Double acting, Single rod | 10, 16 | 1 |
| Free mount cylinder | CUX | Double acting, Single rod | 20, 25, 32 | 0.5 |
Low Friction Cylinder/Metal Seal MQQ/MQM/MQP
-
・Covers a range of driving speeds and output controls not possible with standard cylinders thanks to its metal seal structure with minimal sliding resistance
| Type | Series | Bore size (mm) | Operating Pressure range (MPa) | Driving speed (mm/s) |
|---|---|---|---|---|
| Standard | MQQT | 10,16,20,25,30,40 | 0.005 to 0.5 | 0.3 to 300 |
| Anti-lateral load | MQQL | 10,16,20,25,30,40 | 0.005 to 0.7 | 0.5 to 500 |
| Anti-lateral load | MQML | 6 | 0.02 to 0.7 | 0.5 to 1000 |
| Anti-lateral load | MQML | 10,16,20,25 | 0.005 to 0.7 | 0.5 to 1000 |
| High speed/High frequency | MQML□□H | 10,16,20,25 | 0.01 to 0.7 | 5 to 3000 |
| Single acting | MQP | 4,6,10,16,20 | 0.001 to 0.7 | - |
High Speed/High Frequency Cylinder CM2/CQ2-X3423
-
・ Maximum piston speed: 2500mm/s
・ Maximum operating frequency: 15Hz
・ Kinetic energy: 1.5 times (Compared with the standard product)
・ Reduced impact due to revision of cushion structure
・ Reduced weight of moving parts (piston rod, piston, etc.)
| Type | Series | Maximum piston speed | Maximum operating frequency | Bore size (mm) |
|---|---|---|---|---|
| Cylinder | CM2-X3423 | 2500mm/s | 12Hz (at 25 mm stroke) | 20, 25, 32 |
| Compact Cylinder | CQ2-X3423 | 2500mm/s | 15Hz (at 5 mm stroke) | 20, 25, 32 |
High Power Cylinder RHC
-
・Provides 10 to 20 times the energy absorption capacity of general purpose cylinders (CG1 series)
・Smooth cushioning from high-speed operation (3000 mm/s) with light loads to low/medium-speed operation with heavy loads
・XC93: With greater water resistance + a stable lubrication function
5 times stronger against water (liquids) than the standard model
(RHC series)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) |
|---|---|---|---|
| Standard | RHC | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
| Water resistance + Stable lubrication function | RHC-XC93 | Double acting, Single rod | 32,40 |
3 Position Cylinder RZQ
-
・Equipped with an intermediate stop mechanism
・Two-stage strokes are possible with just a minute extension.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
| Type | Series | Action | Bore size (mm) |
|---|---|---|---|
| Standard | RZQ | Double acting, Single rod | 32,40,50,63 |
Air Servo Cylinder IN-777
Produced upon receipt of order
・Capable of air cylinder multipoint positioning and control
・Fast response and high positioning repeatability
Positioning repeatability: ±0.5 mm
・Easier maintenance due to unitization
・Built-in self-diagnosis function (LED lamp and signal output)
・Emergency stop of the piston when the air or power supply is cut
・Supports 4-20 mA/HART communication as the communication protocol
・FOUNDATION Fieldbus communication has been added as a
communication protocol. [New]
| Type | Series | Action | Bore size (mm) | Max. Work Load |
|---|---|---|---|---|
| Air servo cylinder | IN-777 | Double acting, Single rod | 125, 160, 200, 250, 320 | ø125:160kg ø160~200:240kg ø250~320:300kg |
Air Shocker XT316
Produced upon receipt of order
・The air shocker is a pneumatic piston type shock generator.
Removes plugging due to bridging or adhesion of bulk material inside a hopper or chute.
・Variable impact force
・Strong, stable impact force
・No lubrication required
| Type | Series | Bore size (mm) | Impact energy* (kgm) * The potential energy when impact is applied by SMC’s test equipment is shown. | Air consumption [L/cycle] |
|---|---|---|---|---|
| Air shocker | XT316-30(B) | 30 | 0.05 to 0.07 | 0.33 |
| Air shocker | XT316-40(B) | 40 | 0.17 to 0.31 | 0.75 |
| Air shocker | XT316-63(B) | 63 | 0.45 to 0.75 | 1.29 |
| Air shocker | XT316-80(B) | 80 | 1.0 to 1.8 | 1.91 |
| Air shocker | XT316-100(B) | 100 | 2.2 to 4.0 | 4 |

List
Picture

