-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_524
»
Process Valves
IN_PROD_525
»
2/3 Port Solenoid Valves/Air Operated Valves


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


2/3 Port Solenoid Valves/Air Operated Valves
Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXD
![]() |
・For air, water, oil, heated water, high-temperature oil
・Body materials: Aluminum, Resin, C37, Stainless steel, CAC407 ・A type with One-touch fittings (Resin body) is available. ・IP65 |
Other Data |
---|
Series | Actuation | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXD | N.C./N.O. |
φ10, φ12, φ3/8'' 1/4 to 1 32A to 50A |
10 to 50 |
Pilot Operated 2 Port Solenoid Valve (2 Way Valve)VXD
Series | Download |
---|---|
VXD |
|

■Compact / Lightweight
Body material: C37, Stainless steel, CAC407
Adaptation fluid:Air, Water, Oil,
- Heated water(99°C),
- High temperature oil(99°C)

Options added![New]
- Class H/24 VDC
- Class H/DIN terminal
- Seal material: EPDM
■Adaptation fluid:Air, Water, Oil, Heated water(99°C), High temperature oil(99°C)
Enclosure: IP65
* Electrical entry flat terminal type terminal is IP40.
Power consumption (DC/N.C. valve):
4.5 W (VXD23 to 25), 10.5 W (VXD28 to 29), 7 W (VXD26 to 27)

Built-in full-wave rectifier type(AC specification: Insulation type Class B/H)
・Improved durability
Service life is extended by the special construction. (compared with current shading coil)
・Reduced buzz noise
Rectified to DC by the full-wave rectifier, resulting in a buzz noise reduction.
・Reduced apparent power (Class B, N.C. valve)
10 VA → 7 VA (VXD23 to 25)
20 VA → 9.5 VA (VXD26 to 27)
32 VA → 12 VA (VXD28 to 29)
・Improved OFF response
Specially constructed to improve the OFF response when operated with a higher viscosity fluid such as oil.
・Low-noise construction
Specially constructed to reduce the metal noise during operation.
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: