WEB Catalog
Product Information »
WEB Catalog
IN_PROD_457
»
Air Cylinders
IN_PROD_458
»
Standard Air Cylinders (Round Type)
Standard Air Cylinders (Round Type)
Air Cylinder JCM/JCDM
![]() |
・A foot type and a flange type have been added. [New]
・Overall length shortened by up to 97 mm ・Weight: Max. 54% lighter (0.69 kg→0.32 kg) ・Various cover types available ・Port size: M5, Rc1/8, and NPT1/8 available ・Male and female rod ends available ・With auto switch (JCDM series: JCDM) |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | JCM | Double acting, Single rod | 20,25,32,40 |
Air CylinderJCM/JCDM
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | JCM | Double acting, Single rod | 20,25,32,40 |
|

■Part numbers for products with a rod end bracket are available.
It is not necessary to order a bracket for the applicable cylinder separately.
* Mounting brackets are shipped together with the product but do not come assembled.

New mounting band for auto switch
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: