WEB Catalog
Product Information »
WEB Catalog
IN_PROD_457
»
Air Cylinders
IN_PROD_458
»
Standard Air Cylinders (Round Type)
Standard Air Cylinders (Round Type)
Air Cylinder CM2/CDM2
![]() |
・Female rod end is available as standard.
・Easy fine adjustment of auto switch position ・Single clevis and trunnion pivot brackets are available. ・Part numbers with a rod end bracket and/or pivot bracket are available. (It is not necessary to order a bracket for the applicable cylinder separately.) ・With auto switch (CDM2-Z series: CDM2, CDM2W, CDM2K, CDM2KW, CDM2R, CDM2RK, CDM2□P, CDBM2) |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CM2-Z | Double acting, Single rod | 20,25,32,40 |
Standard | CM2-Z | Single acting (Spring return/extend) | 20,25,32,40 |
Standard | CM2W-Z | Double acting, Double rod | 20,25,32,40 |
Non-rotating rod | CM2K-Z | Double acting, Single rod | 20,25,32,40 |
Non-rotating rod | CM2K-Z | Single acting (Spring return/extend) | 20,25,32,40 |
Non-rotating rod | CM2KW-Z | Double acting, Double rod | 20,25,32,40 |
Direct mount | CM2R-Z | Double acting, Single rod | 20,25,32,40 |
Non-rotating rod/ Direct mount |
CM2RK-Z | Double acting, Single rod | 20,25,32,40 |
Centralized piping | CM2□P | Double acting, Single rod | 20,25,32,40 |
With end lock | CBM2 | Double acting, Single rod | 20,25,32,40 |
Low friction | CM2Q | Double acting, Single rod | 20,25,32,40 |
Air CylinderCM2/CDM2
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | CM2-Z | Double acting, Single rod | 20,25,32,40 |
|
Standard | CM2-Z | Single acting (Spring return/extend) | 20,25,32,40 |
|
Standard | CM2W-Z | Double acting, Double rod | 20,25,32,40 |
|
Non-rotating rod | CM2K-Z | Double acting, Single rod | 20,25,32,40 |
|
Non-rotating rod | CM2K-Z | Single acting (Spring return/extend) | 20,25,32,40 |
|
Non-rotating rod | CM2KW-Z | Double acting, Double rod | 20,25,32,40 |
|
Direct mount | CM2R-Z | Double acting, Single rod | 20,25,32,40 |
|
Non-rotating rod/ Direct mount |
CM2RK-Z | Double acting, Single rod | 20,25,32,40 |
|
Centralized piping | CM2□P | Double acting, Single rod | 20,25,32,40 |
|
With end lock | CBM2 | Double acting, Single rod | 20,25,32,40 |
|
Low friction | CM2Q | Double acting, Single rod | 20,25,32,40 |
|

■Various mounting bracket options
- Suitable mounting brackets can be selected for the installation condition.
- Improved amount of mounting freedom

■Easy fine adjustment of auto switch position
Fine adjustment of the auto switch set position can be performed by loosening the auto switch attached screw. Operability improved compared with the conventional auto switch set position adjustment, where the complete switch mounting band requires loosening.

■Single clevis and trunnion pivot brackets are available.
Rotating angle: Max. 202°(Bore size 40 mm)


■The models with rod end bracket and/or pivot bracket part numbers are expanded.
■Part numbers with rod end bracket and/or pivot bracket available
Not necessary to order a bracket for the applicable cylinder separately
Note) Mounting bracket is shipped together with the product, but not assembled.

■Total length is shortened with boss-cut type.
Boss for the head cover bracket is eliminated and the total length of cylinder is shortened.

■No environmental hazardous substances used
Compliant with EU RoHS directive. Lead free bushing is used as sliding material.
■Specifications, performance and mounting method are same as the existing product.
■Grease is selectable. (Option)
- Grease for food processing equipment (XC85)
- PTFE grease (X446)
■Water resistant compact auto switch now available
- Solid state auto switch D-M9□A(V)
■Variations
Stroke Variations

∗ For details about the clean series, refer to the WEB catalog.
Series Variations

マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: