WEB Catalog
![]() |
・Double foot and head flange have been added to the available mounting types.
・Easy fine adjustment of auto switch position ・The auto switch mounting type, band, or rail can be selected with the model number. ・Part numbers with a rod end bracket and/or pivot bracket are available. (It is not necessary to order a bracket for the applicable cylinder separately.) ・With auto switch (CDJ2-Z series: CDJ2, CDJ2W, CDJ2K, CDJ2Z, CDJ2ZW, CDJ2RA, CDJ2RK) |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJ2-Z | Double acting, Single rod | 6, 10, 16 |
Standard | CJ2-Z | Single acting (Spring return/extend) | 6, 10, 16 |
Standard | CJ2W-Z | Double acting, Double rod | 6, 10, 16 |
Non-rotating rod | CJ2K-Z | Double acting, Single rod | 10, 16 |
Non-rotating rod | CJ2K-Z | Single acting (Spring return/extend) | 10, 16 |
Built-in speed controller |
CJ2Z-Z | Double acting, Single rod | 10, 16 |
Built-in speed controller |
CJ2ZW-Z | Double acting, Double rod | 10, 16 |
Direct mount | CJ2RA-Z | Double acting, Single rod | 10, 16 |
Direct mount | CJ2RA-Z | Single acting (Spring return/extend) | 10, 16 |
Non-rotating rod/ Direct mount |
CJ2RK-Z | Double acting, Single rod | 10, 16 |
Non-rotating rod/ Direct mount |
CJ2RK-Z | Single acting (Spring return/extend) | 10, 16 |
With end lock | CBJ2 | Double acting, Single rod | 16 |
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | CJ2-Z | Double acting, Single rod | 6, 10, 16 |
|
Standard | CJ2-Z | Single acting (Spring return/extend) | 6, 10, 16 |
|
Standard | CJ2W-Z | Double acting, Double rod | 6, 10, 16 |
|
Non-rotating rod | CJ2K-Z | Double acting, Single rod | 10, 16 |
|
Non-rotating rod | CJ2K-Z | Single acting (Spring return/extend) | 10, 16 |
|
Built-in speed controller |
CJ2Z-Z | Double acting, Single rod | 10, 16 |
|
Built-in speed controller |
CJ2ZW-Z | Double acting, Double rod | 10, 16 |
|
Direct mount | CJ2RA-Z | Double acting, Single rod | 10, 16 |
|
Direct mount | CJ2RA-Z | Single acting (Spring return/extend) | 10, 16 |
|
Non-rotating rod/ Direct mount |
CJ2RK-Z | Double acting, Single rod | 10, 16 |
|
Non-rotating rod/ Direct mount |
CJ2RK-Z | Single acting (Spring return/extend) | 10, 16 |
|
With end lock | CBJ2 | Double acting, Single rod | 16 |
|

4 types 7 types(For ø6, 3 types
6 types)
Improved amount of mounting freedom
Head cover with boss is added.

- Suitable mounting brackets can be selected for the installation condition.
- Improved amount of mounting freedom

Improved piping flexibility

Fine adjustment of the auto switch set position can be performed by loosening the auto switch attached screw. Operability improved compared with the conventional auto switch set position adjustment, where the complete switch mounting band requires loosening.

Transparent switch bracket improves visibility of indicator LED.

Not necessary to order a bracket for the applicable cylinder separately
Note) Mounting bracket is shipped together with the product, but not assembled.


∗: The air cylinder with end lock has the same shape as the current product.
∗: For details about the clean series, refer to the WEB catalog.
∗: Air cushion is only available for ø10 and ø16.