Product Information »
WEB Catalog
» Air Cylinders
» Clamp Cylinders
Clamp Cylinders
Rotary Clamp Cylinder MK
-
・The allowable moment of inertia is 3 times higher.
(The same as the heavy-duty MK2 series)
・It is possible to mount small auto switches on 4 surfaces.
・Mounting dimensions are interchangeable with the MK series.
・Consolidated to the new MK series and renewed
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MK | Double acting | 12,16,20,25,32,40,50,63 |
Features
■Consolidated to the New MK series and renewed!
Overall length is the same as the existing products!
Mounting dimensions are interchangeable with the MK series.
■Possible to mount small auto switches on 4 surfaces
・Auto switches can be mounted on any of the 4 surfaces to suit the installation conditions
(2 surfaces for 20 mm、 and 25 mm).
・No projection of auto switch