There were 1,276 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Mist Separator 10-/21-AFM-D
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Filtration (μm) |
---|---|---|
10-AFM20 to 40-D | 1/8,1/4, 3/8, 1/2, 3/4 | 0.01 |
21-AFM20 to 40-D | 1/8,1/4, 3/8,1/2,3/4 | 0.01 |
IO-Link Master EX600-GILB-X60
IO-Link Devices » IO-Link MasterIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products

-
・IO-Link version V1.1
・Process data length 32-byte input/32-byte output (per port)
・IO-Link port type Class A
▶IO-Link Devices
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions
Series Variations/Applicable Valve Series Green Procurement (RoHS)
Series Variations/Applicable Valve Series Green Procurement (RoHS)
Series | Number of ports | PLC communication protocol |
---|---|---|
EX600-GILB-X60 | 4 ports | CC-Link IE Field |
3-Screen Display High-Precision Digital Pressure Switch ISE20B
Arc Welding Process Equipment » Detection Switches
-
・Setting is possible while checking the measured value.
・Allows pressure control and value management of shielding gas.
・Compatible with Argon (Ar), Carbon Dioxide
(CO2) and the Mixed Gas (Ar+CO2)
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Output type | Type | Rated pressure range | Enclosure | Applicable fluid |
---|---|---|---|---|---|
ISE20B | 2 outputs Analog output (Voltage/Current) Switch: 1 output | Positive pressure | −0.100~1.000MPa | IP65 | Air |
Compact Cylinder CDQ2-XC88/XC89/XC91
Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc WeldingSpatter Resistant Cylinders for Arc Welding
・Click here for the standard type catalog.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Type | Series | Action | Bore size(mm) |
---|---|---|---|
Standard | CDQ2-Z-XC88/XC89/XC91 | Double Acting, Single Rod | 32,40,50,63,80,100 |
Long Stroke | CDQ2-Z-XC88/XC89 | Double Acting, Single Rod | 32,40,50,63,80,100 |
Anti-lateral Load | CDQ2□S-Z-XC88/XC89 | Double Acting, Single Rod | 32,40,50,63,80,100 |
Auto Switch
Series Compatible with Secondary Batteries Series 25A- » Detection Switches/Auto SwitchesSeries | Model |
---|---|
Solid State Auto Switch | D-M9□□-900 |
Solid State Auto Switch | D-F8□-900 |
Solid State Auto Switch | D-Y7□□-900 |
Solid State Auto Switch | D-G59, G5P, K59-900 |
Solid State Auto Switch | D-F79, F7P, J79-900 |
Solid State Auto Switch | D-F7□V-900 |
Reed Auto Switch | D-A90-900 |
Reed Auto Switch | D-Z80-900 |
Reed Auto Switch | D-E73A, E76A, E80A |
Booster Regulator 25A-
Series Compatible with Secondary Batteries Series 25A- » ModularF.R.L./Pressure Control Equipment
-
∗Pressure gauge mounting: The G43-10-01-X300/G46-SRB pressure gauge cannot be mounted directly to the booster regulator as it will interfere with the booster regulator (25A-VBA10A) handle or the other pressure gauge (for the 25A-VBA20A/40A).
In order to mount the pressure gauge, piping which does not cause any interference must be prepared separately.
Series | Model | Specification |
---|---|---|
Booster Regulator | 25A-VBA∗ | |
Booster Regulator | 25A-VBAT | Air tank |
Clean Air Filter 25A-
Series Compatible with Secondary Batteries Series 25A- » Air Preparation Equipment/Clean Air Filters
-
∗Standard products: Standard products are copper (Cu) and zinc (Zn) free.
Refer to the Web Catalog for details.
・Click here for Clean Air Filter/Series SFD
・Click here for Clean exhaust filter/Series SFE
Series | Model | Specification |
---|---|---|
Clean Air Filter | SFD100* | |
Clean Air Filter | SFD200* | |
Clean Air Filter | 25A-AMP | Exhaust cleaner for clean room |
Clean Air Filter | SFE* | Clean exhaust filter |
Air Gripper 25A-
Series Compatible with Secondary Batteries Series 25A- » Rotary Actuators/Air GrippersSeries | Model | Specification |
---|---|---|
Parallel Type Air Gripper | 25A-JMHZ2 | Compact type・Standard type |
Parallel Type Air Gripper | 25A-JMHZ2-X6900 (A, B) | Compact type・With Positioning Pins on the Lateral Mounting Surface |
Parallel Type Air Gripper | 25A-JMHZ2-X7460 | Compact type・Lateral Auto Switch Mounting |
Parallel Type Air Gripper | 25A-MHZ2 | Standard |
Parallel Type Air Gripper | 25A-MHZL2 | Long stroke |
Parallel Type Air Gripper | 25A-MHZJ2 | With dust cover |
Parallel Type Air Gripper | 25A-MHZJ2-X6100 | With dust cover |
Parallel Type Air Gripper | 25A-MHZL2-X5955 | Long stroke, With dust cover |
Parallel Type Air Gripper | 25A-MHF2 | Low profile type |
Parallel Type Air Gripper | 25A-MHL2 | Wide type |
Parallel Type Air Gripper | 25A-MHS□ | 3-finger, 4-finger |
Parallel Type Air Gripper | 25A-MHSJ3 | 3-finger, With dust cover |
Parallel Type Air Gripper | 25A-MHY2 | 180º Angular type |
Parallel Type Air Gripper | 25A-MHW2 | 180º Angular type |
Floating Joint/Simple type Joint 25A-J/Y□
Series Compatible with Secondary Batteries Series 25A- » Related Products
-
∗ Standard products: Standard products are copper (Cu) and zinc (Zn) free.
・Refer to Compact Cylinder/CQ2 for Simple joint for CQ2/YA/YB/YU.
Click here for Compact Cylinder/Series CQ2
Series | Model | Specification |
---|---|---|
Floating Joint | 25A-JA | Standard/80, 100 only |
Floating Joint | 25A-JB | For compact cylinder |
Floating Joint | 25A-JS | Stainless steel |
Simple Joint for CQ2 | YA* | Type A mounting bracket |
Simple Joint for CQ2 | YB* | Type B mounting bracket |
Simple Joint for CQ2 | YU* | Joint |