WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,109 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Polyurethane Tubing TU

Fittings and Tubing » Tubing
Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment
SeriesTubing O.D.
Metric size
Tubing O.D.
Inch size
ColorFluid
TU/TIUBφ2,φ4,φ6,φ8
φ10,φ12,φ16
φ1/8'',φ3/16'',φ1/4''
φ3/8'',φ1/2''
Black, White, Red,
Blue, Yellow, Green,
Clear, Orange, and
more (Total 29 colors)
Air, Water

Antistatic One-touch Fittings KA

Fittings and Tubing » Fittings for Special Environments
    ・Surface resistance: 104Ω to 107Ω
    ・For preventing static electricity
    ・Body: Conductive resin used for seal parts
    ・Copper-free (Electroless nickel-plated)
    ・Uni-thread
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KAφ3.2,φ4,φ6,φ8,φ10,φ12M5×0.8,M6×1.0,standard UNI thread
1/8,1/4,3/8,1/2

Multi-connector DM

Fittings and Tubing » Fittings for General Purposes(S Couplers/Multi-connectors)
    ・One-touch installation and removal of multi-tubes
    ・Prevents installation mistakes
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNo. of connecting tubesApplicable tubing O.D.
DM6,12φ4,φ6

Rotary One-touch Fittings KS/KX

Fittings and Tubing » Fittings for General Purposes
    ・Applicable to use for oscillating and rotating sections in robots
    ・Low torque rotation type rotary One-touch fittings
    ・Copper-free (Electroless nickel-plated)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSizeApplicable tubing O.D.Connection thread
KSMetricφ4,φ6,φ8,φ10,φ12M5×0.8,M6×1.0
1/8,1/4,3/8,1/2
KX (High speed type)Metricφ4,φ6,φ8,φ10,φ12M5×0.8,M6×1.0
1/8,1/4,3/8,1/2

Booster Regulator VBA

Modular F.R.L./Pressure Control Equipment » Booster Regulators
Booster Regulators » Booster Regulators
    ・Can increase factory air by a maximum of 200%, Power supply not required
     It is possible to get a maximum of double the existing pressure by connecting the air to a factory line.
     (VBA11A: maximum 4 times)
     Space-saving type that directly connects air tanks and booster regulators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Booster Regulator VBA
    Manual
    Series View search result
    VBAView search result
SeriesPort sizeSet pressure (MPa)
VBA1/4,3/8,1/2VBA1□A:0.2 to 2.0
VBA2□A:0.2 to 1.0
VBA4□A:0.2 to 1.0
VBA43A:0.2 to 1.6

Electro-Pneumatic Proportional Valve VEF/VEP

Modular F.R.L./Pressure Control Equipment » Proportional Valves
Pressure Control Equipment » Proportional Valves
    ・Stepless control of air flow or pressure by use of electrical signals
    ・Press-die cushions
     Pressure control of welding machines and low-pressure casting
     Multi-stage speed control of air cylinders and rotation control of air motors
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Electro-Pneumatic Proportional Valve VEF/VEP
    Manual
    Series View search result
    VEF/VEPView search result
SeriesPort size
VEF/VEP1/4,3/8,1/2

Miniature Regulator ARJ310

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Compact and lightweight (Body 65 g)
    ・Short-pitch mounting is possible: Mounting pitch 18.5 mm
    ・Series with One-touch fittings
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Miniature Regulator ARJ310
    Manual
    Series View search result
    ARJ310View search result
SeriesFeaturesPort sizeSet pressure (MPa)
ARJ310Direct operated
relieving type
IN: 1/8 (Male thread),
M5 x 0.8 (Female thread)
OUT: 1/8 (Female thread)
0.2 to 0.7

Filter Regulator AW30/40-X2622

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Pneumatic Instrumentation Equipment » Regulators
    ・Stainless steel 316 and special temperature environment (−40℃) specifications
    ・Material of external parts: Stainless steel 316
    ・Ambient and fluid temperatures: −40 to 80℃
    ・NACE International Standards compliant
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AW30/40-X26221/4,3/8,1/2,3/40.05 to 0.855

Mist Separator AFM-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Air Flters/Mist Separators/Micro Mist Separators
    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mist Separator AFM-D
    Manual
    Series View search result
    AFM20 to 40-DView search result
SeriesPort sizeFiltration (μm)
AFM20 to 40-D1/8,1/4,3/8,1/20.3

Heavy Duty Auto Drain ADH

Air Preparation Equipment » Auto Drains/Differential Pressure Gauges
    ・Easy maintenance
     Easy to maintain without removing pipes
    ・Electric power is not required, and the wasting of air can be prevented.
     Float type drain allows for automatic draining without electric power
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeAuto drain
ADH40001/2Float type

Go Top