WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,109 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Air Shocker XT316

Air Cylinders » Specialty Cylinders
Pneumatic Instrumentation Equipment » Actuators
    Produced upon receipt of order


    ・The air shocker is a pneumatic piston type shock generator.
     Removes plugging due to bridging or adhesion of bulk material inside a hopper or chute.
    ・Variable impact force
    ・Strong, stable impact force
    ・No lubrication required
TypeSeriesBore size
(mm)
Impact energy*
(kgm)
* The potential energy when
impact is applied by
SMC’s test equipment is shown.
Air consumption
[L/cycle]
Air shockerXT316-30(B)300.05 to 0.070.33
Air shockerXT316-40(B)400.17 to 0.310.75
Air shockerXT316-63(B)630.45 to 0.751.29
Air shockerXT316-80(B)801.0 to 1.81.91
Air shockerXT316-100(B)1002.2 to 4.04

Compact Vacuum Unit ZQ□A

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
IO-Link Devices » Vacuum Manifold
    ・Vacuum pressure switch with energy saving function
     Air consumption: 90% reduction (Based on SMC’s measurement
     conditions)
     Power consumption: 60% reduction [1 W (Existing model) → 0.4 W]
     Vacuum release pressure: From 0 MPa [From 0.3 MPa (Existing model) →
     From 0 MPa]
     Copy function: Reduced setting labor, Minimized risk of setting mistakes
    ・Compatible with ejector systems and vacuum pump systems
    ・IO-Link compatible
Ejector seriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
Vacuum pump system series
ZQ050.55152 to 13ZQ000□
ZQ070.710252 to 20ZQ000□
ZQ101.022472 to 32ZQ000□

Air Cylinder CA2-XC88/XC89/XC91

Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc Welding

    Spatter Resistant Cylinders for Arc Welding



    Click here for the standard type catalog.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size(mm)
StandardCA2-Z-XC88/XC89/XC91Double Acting, Single Rod40,50,63,80,100

Pressure Gauge 

Series Compatible with Secondary Batteries Series 25A- » ModularF.R.L./Pressure Control Equipment
    ∗1 Copper (Cu) and zinc (Zn) free. Please contact your local sales representative for more details.
    ∗2 Standard products: Copper (Cu) and zinc (Zn) are used for parts other than external parts and wetted parts. For details on G46-SRB, please refer to the Web Catalog for details.
SeriesModelSpecification
Pressure GaugeG43-10-01-X300∗1Stud, Bourdon tube, Internal parts: Stainless steel
Pressure GaugeG46-SRB∗2Only external parts and wetted parts are made of stainless steel.

Rodless Cylinder/Table Cylinder 25A-

Series Compatible with Secondary Batteries Series 25A- » Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Mechanically Jointed
Rodless Cylinder
25A-MY1BBasic
Mechanically Jointed
Rodless Cylinder
25A-MY1MSlide bearing guide type
Mechanically Jointed
Rodless Cylinder
25A-MY1CCam follower guide
Mechanically Jointed
Rodless Cylinder
25A-MY1HLinear guide
Mechanically Jointed
Rodless Cylinder
25A-MY2CCam follower guide
Mechanically Jointed
Rodless Cylinder
25A-MY2H/HTLinear guide
Mechanically Jointed
Rodless Cylinder
25A-MY3ABasic short type, Rubber bumper
Mechanically Jointed
Rodless Cylinder
25A-MY3BBasic standard type, Air cushion
Mechanically Jointed
Rodless Cylinder
25A-MY3MSlide bearing guide type
Magnetically Coupled
Rodless Cylinder
25A-CY3BBasic
Magnetically Coupled
Rodless Cylinder
25A-CY3R(G)Direct mount
Compact slide25A-MXHRecirculating linear guide
Compact Slide25A-MXSCross roller guide
Compact Slide25A-MXQ□ARecirculating linear guide/Double-ported type
Compact Slide25A-MXQ□BRecirculating linear guide/Low thrust with high rigidity type
Compact Slide25A-MXQ□CRecirculating linear guide/Single side-ported type
Compact Slide25A-MXQ□Recirculating linear guide/Height interchangeable type
Compact Slide25A-MXQRecirculating linear guide
Compact Slide25A-MXFCross roller guide
Compact Slide25A-MXWRecirculating linear guide
Compact Slide25A-MXPRecirculating linear guide

Go Top