WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,109 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Pneumatic Instrumentation Equipment/ATEX Directive/Electro-Pneumatic Positioner  IP8000-X14・IP8100-X14

List of ATEX Compliant Products » Pneumatic Instrumentation Equipment

Air Cylinder/ATEX Directive/ISO Standard Air Cylinder 55-C95

List of ATEX Compliant Products » Air Cylinder
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Water Resistant 2-Color Indicator Solid State Auto Switch / Direct Mounting Type D-M7BA□

Air Cylinders » Auto Switches
Switches/Sensors/Controller » Auto Switches for Air Cylinders
    ・Improved water (coolant) resistance
    ・Features a liquid pool-free electrical entry construction
     (The electrical entry is located on the top of the switch body.)
    ・Blocks the entry of liquid from the indicator light
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Water Resistant 2-Color Indicator Solid State Auto Switch / Direct Mounting Type D-M7BA□
    Manual
    Series Type View search result
    D-M7BA□Solid state auto switchView search result
SeriesTypeFeatures
D-M7BA□Solid state auto switchWater resistant 2-color indicator

Clamp Cylinder CK□1

Air Cylinders » Clamp Cylinders
    ・Weight: 7% reduction (1.96 kg → 1.82 kg)
    ・3 types of clevis widths: 12.5 mm, 16.5 mm, 19.5 mm
     Possible to select depending on the application
    ・Mounting dimensions are interchangeable with the existing CK1 series
     model.
    ・Switch mounting rod and piping port are mountable in three
     orientations.
    ・Various types of auto switches can be mounted.
     Magnetic field resistant auto switches, Standard auto switches
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Clamp Cylinder CK□1
    Manual
    Type Series Action Bore size (mm) View search result
    Standard magnet typeCKG1□-Z1Double acting40,50,63View search result
    Without magnetCK1□-Z1Double acting40,50,63View search result
    Strong magnet typeCKP1□-Z1Double acting40,50,63View search result
TypeSeriesActionClevis width (mm)Bore size (mm)
Standard magnet typeCKG1□-Z1Double acting12.5,16.5,19.540,50,63
Without magnetCK1□-Z1Double acting12.5,16.5,19.540,50,63
Strong magnet typeCKP1□-Z1Double acting12.5,16.5,19.540,50,63

High Performance Electric Actuator/Rod Type LEY□F

Electric Actuators/Cylinders » Rod Type/Guide Rod Type
    ・A rod type (LEY□F) has been added. [New]
    ・Reduces cycle time
     LEFS□F: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
     model∗1
     LEY□F: Reduced by 44% (0.54 s ← 0.97 s) compared with the existing
     model∗2
     ∗1 When LEFS25FH-400 is operated from 0 to 400 mm (stroke)
     ∗2 When LEY25FA-300 is operated from 0 to 300 mm (stroke)
    ・Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
     the existing model)
    ・Max. speed
     LEFS□F: 1500 mm/s (Improved by 25% compared with the existing
     model)
     LEY□F: 800 mm/s (Improved by 60% compared with the existing model)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
High performance
Step motor
(Servo/24 VDC)
LEY16F30 to 300Max.141Max.8002.5,5,10
High performance
Step motor
(Servo/24 VDC)
LEY25F30 to 400Max.452Max.15003,6,12
High performance
Step motor
(Servo/24 VDC)
LEY40F30 to 500Max.1058Max.13004,8,16

Peltier-Type Thermo-con/Compact Type HEF

Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
Temperature Adjustment Line » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
    ・Compact: 130 mm (Width) x 210 mm (Height) x 150 mm (Depth)
    ・Low-noise design (at low load): 37 dB
    ・Cooling capacity: 220 W
    ・Temperature stability: ±0.1°C
    ・Set temperature range: 10°C to 60°C
    ・Superior temperature control
     Now only takes about 41 seconds to lower the temperature by 10°C
     86% reduction (41 s ← 294 s) ∗ Compared with the existing product
     HECR002
     ∗ Time to change the circulating fluid temperature from 30°C to 20°C
     (when the circulating fluid IN and OUT are directly connected)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Peltier-Type Thermo-con/Compact Type HEF
    Manual
    Series Cooling capacity View search result
    HEF220 WView search result
  • Peltier-Type Thermo-con/Compact Type HEF
    DoC/IM
    Series Cooling capacity View search result
    HEF220 WView search result
SeriesSet temperature
range
Cooling capacityTemperature
stability
Cooling method
HEF10 to 60℃220 W±0.1℃Thermoelectric device
(Thermo-module)

Go Top