WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,109 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


5-Port Air Operated Valve VZA2000/4000

Directional Control Valves » Air Operated Valves
    ・Can be used with the same manifolds as the VZ2000/4000 series.
    ・Can be mounted on VQZ2000/3000 manifolds.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
VZA20000.900.250.21φ40
VZA40002.20.190.54φ50

Fieldbus System EX245

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
IO-Link Devices » IO-Link Master
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIsafe Compatible Products
    ・For Input/Output
    ・Push Pull connectors
     AIDA specifications compliant
     SCRJ connectors, RJ45 connectors
    ・Compatible with the PROFIenergy energy-saving function
    ・Shared Device function
    ・PROFIsafe compatible
    ・IO-Link compatible
    ・Supports System Redundancy S2
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Fieldbus System EX245
    Manual
    Series View search result
    EX245View search result
  • Fieldbus System EX245
    DoC/IM
    Series View search result
    EX245View search result
SeriesEnclosureCommunication protocolApplicable valve
EX245IP65PROFINET
PROFIsafe
JSY3000, 5000 (Plug-in)
SY3000, 5000 (Plug-in)
VQC2000, 4000

3-Port Solenoid Valve V100

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Power consumption: 0.1 W (With power-saving circuit)
    ・Coil temperature rise: 1°C (Standard type, With power-saving circuit)
    ・Manifold type no.: VV100-S41
SeriesTypeFlow rate characteristics
2→3
C[dm3/(s・bar)]
Flow rate characteristics
2→3
b
Flow rate characteristics
2→3
Cv
Power
consumption
(W)
For use
in vacuum
applications
V100Standard0.0370.110.0080.35 (Standard)
0.1 (With power-saving circuit)
-100 kPa
V100Large flow0.0760.070.0161-100 kPa
V100Large flow (Type U)0.160.180.0380.35 (With power-saving circuit)-100 kPa

3-Port Solenoid Valve/Pilot Operated Poppet Type VP300/500/700

Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
    ・Built-in full-wave rectifier (AC)
    ・Longer life expectancy: 50 million cycles or more
    ・Built-in strainer in the pilot valve
    ・The external pilot type can be used for vacuum applications.
    ・Manifold type no.: VV3P3, VV3P5, VV3P7
SeriesFlow rate characteristics
2→3(A→P)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→P)
b
Flow rate characteristics
2→3(A→P)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VP3004.20.231.01.55(Standard)
0.55(With power saving circuit)
0.4(Low wattage specification)
-100 kPa
VP5008.90.202.11.55(Standard)
0.55(With power saving circuit)
0.4(Low wattage specification)
-100 kPa
VP70015.30.223.71.55(Standard)
0.55(With power saving circuit)
-100 kPa

Vacuum Release Valve with Restrictor SY3A□R SY5A□R

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Release Valve Units
    ・Vacuum suction and release can be controlled with a single valve.
    ・With a restrictor that can adjust the flow rate of the release air
    ・Can be mounted on the same manifold as the standard valve
     * When the individual EXH spacer is used
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
Series
SY3A□R
SY5A□R

Compact 5-Port Solenoid Valve/Non Plug-in Type JSY1000/3000/5000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Equipment for the Semiconductor Industries » Exhaust Line
    ・Non Plug-in Body Ported Single Unit (For Mounting P.E Plate)
     A 3-position type has been added. [New]
    ・Size reduction possible thanks to a flow increase
     This leads to space saving, weight reduction, and a large flow rate.
    ・Power consumption: 0.1 W (With power saving circuit), 0.4 W (Standard)
    ・4-position dual 3-port valve available
    ・Bottom ported is prepared (A, B port).
    ・Manifold type no.: JJ5SY1, JJ5SY3, JJ5SY5
    ・An M12 connector has been added. (JSY5000 only)
SeriesFlow rate characteristics
4/2→3/5(A/B→E)
C[dm3/(s・bar)]
Flow rate ccharacteristics
4/2→3/5(A/B→E)
b
Applicable
cylinder size
Power
consumption
(W)
JSY10000.630.28φ320.2(With power saving circuit)
JSY30001.810.27φ500.4(Standard)
0.1(With power saving circuit)
JSY50003.720.18φ800.4(Standard)
0.1(With power saving circuit)

Exhaust Flow Control Valve with Silencer ASN2□-A

Flow Control Equipment » Related Equipment
    ・Integrated restrictor and silencer
    ・Reduced assembly time and number of components
    ・Push-lock type
     Resin body: Weight reduced by up to 80%
    ・The speed can be adjusted on the valve side.
    ・A type with a compact indicator is available.
     The flow rate can be controlled numerically.
     Contributes to reduced setting errors and work hours by managing flow
     rate figures (indicator)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Exhaust Flow Control Valve with Silencer ASN2□-A
    Manual
    Series View search result
    ASN2(S)-M5AView search result
SeriesPort sizeC values: Sonic conductance [dm3/(s·bar)]
ASN2(S)-M5AM5×0.80.36

Process Pump Clean room PA(P)3000

Process Pumps(Diaphragm Pumps) » Process Pumps
SeriesActuationDischarge rate
(L/min)
Wetted parts material
PAP3310Automatically operated1 to 13New PFA (Fluororesin)
PAP3313Air operated0.1 to 9New PFA (Fluororesin)

Solid State Auto Switch UL/CSA Certified D-M9□-551/918

Air Cylinders » Auto Switches
    ・D-M9□-551:UL, CSA certified
     D-M9□-918:UL, CSA certified + Secondary battery compatible
    ・Dimensions and Specifications: The same as those of the standard
     (general purpose) D-M9□ auto switch
SeriesMountingSpecifications
D-M9□-551Solid State Auto SwitchUL, CSA certified
D-M9□-918Solid State Auto SwitchUL, CSA certified + Secondary battery compatible

Water Separator for Vacuum AMJ-D

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
    ・Removes water droplets in the vacuum line
     Prevents vacuum equipment failures
    ・Weight: Max. 30% reduction (AMJ40-D: 0.42 kg b AMJ4000: 0.6 kg)
    ・Water drop removal ratio: 99% or more
    ・Better environmental resistance with 2-layer construction
     The bowl is covered with a transparent bowl guard.
     Superior visibility: 360°
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Water Separator for Vacuum AMJ-D
    Manual
    Series View search result
    AMJ-DView search result
SeriesPort sizeMax. flow capacity
[L/min (ANR)]
Operating pressure rangeWater drop removal ratio
AMJ-D1/4,3/8,1/2,3/4,1200,350,500−100〜0kPa99%

Go Top