WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,029 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Escapements MIW/MIS

Air Cylinders » Stopper Cylinders
    ・Ideal for separating workpieces continuously moving on conveyors, etc.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size(mm)
2-finger typeMIWDouble acting8,12,20,25,32
1-finger typeMISDouble acting8,12,20,25,32

Clamp Cylinder CK□1

Air Cylinders » Clamp Cylinders
    ・Total tube length reduced by 7 mm (for CKP1□40)
    ・Easy fine speed adjustment with screw adjustment construction
    ・Speed controller valve has no projection from the tube’s external surface
    ・It is possible to mount magnetic field resistant auto switches from
     3 directions.
     D-P3DW type, D-P4DW type (CKG1), D-P79WSE type, D-P74L/Z type
    ・Can be used as a spatter resistant cylinder for arc welding (-XC88/-XC89/
     -XC91) (CKG1 only)

    ∗ CK1□-Z Series was discontinued in February 2025.
     Please select CK1□-Z1 Series instead. ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Clamp Cylinder CK□1
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCK1Double acting, Single rod40,50,63View search result
    Built-in standard
    magnet type
    (With magnetic field
    resistant auto switch)
    CKG1Double acting, Single rod40,50,63View search result
    Built-in strong
    magnet type
    (With magnetic field
    resistant auto switch)
    CKP1Double acting, Single rod40,50,63View search result
  • Clamp Cylinder CK□1
    Symbol Specifications Download
    -XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF
    -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
    -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
TypeSeriesActionClevis width (mm)Bore size (mm)
StandardCK1Double acting, Single rod16.5,19.540,50,63
Built-in standard
magnet type
(With magnetic field
resistant auto switch)
CKG1Double acting, Single rod16.5,19.540,50,63
Built-in strong
magnet type
(With magnetic field
resistant auto switch)
CKP1Double acting, Single rod16.5,19.540,50,63

Smooth Cylinder CJ2Y/CM2Y/CG1Y/MBY/CA2Y/
CS2Y/CQSY/CQ2Y

Air Cylinders » Specialty Cylinders
    ・Reduces stick-slip in a low-speed range
    ・Stable operation is possible even at a low speed of 5 mm/s.
     (Measurement based on JIS B 8377)
    ・Low sliding is possible even in bi-directional operations.
    ・Lightweight/Improved functions (The new structure is equivalent to the standard models.)
    ・Interchangeable with the standard models
    ・With auto switch (CDJ2Y-Z series: CDJ2Y, CDM2Y-Z series: CDM2Y-Z, CDG1Y-Z series: CDG1Y, MDBY-Z series: MDBY, CDA2Y-Z series: CDA2Y, CDS2Y series: CDS2Y, CDQSY series: CDQSY, CDQ2Y-Z series: CDQ2Y)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)Min. operating
pressure (MPa)
Air cylinderCJ2Y-ZDouble acting, Single rod10, 160.03
Air cylinderCM2Y-Z1Double acting, Single rod20, 25, 32, 400.02
Air cylinderCM2Y-ZDouble acting, Single rod20, 25, 32, 400.02
Air cylinderCG1Y-ZDouble acting, Single rod20, 25, 32, 400.02
Air cylinderCG1Y-ZDouble acting, Single rod50, 63, 80, 1000.01
Air cylinderMBY-ZDouble acting, Single rod32, 400.02
Air cylinderMBY-ZDouble acting, Single rod50, 63, 80, 1000.01
Air cylinderCA2Y-ZDouble acting, Single rod400.02
Air cylinderCA2Y-ZDouble acting, Single rod50, 63, 80, 1000.01
Air cylinderCS2YDouble acting, Single rod125, 140, 1600.005
Compact cylinderCQSYDouble acting, Single rod12, 160.03
Compact cylinderCQSYDouble acting, Single rod20, 250.02
Compact cylinderCQ2Y-ZDouble acting, Single rod32, 400.02
Compact cylinderCQ2Y-ZDouble acting, Single rod50, 63, 80, 1000.01

Dual Rod Cylinder CXS

Air Cylinders » Dual Rod Cylinders
    ・Compact cylinder with a high-precision guide function for pick & place applications
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Dual Rod Cylinder CXS
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XB19 Made to Order Common Specifications High speed type PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC19 Made to Order Common Specifications Intermediate stroke (Spacer type) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
TypeBearingSeriesActionBore size (mm)
Basic typeSlide bearing/Ball bushing bearingCXSDouble acting6,10,15,20,25,32
With air cushionSlide bearing/Ball bushing bearingCXSDouble acting20,25,32
With end lockSlide bearing/Ball bushing bearingCXSDouble acting6,10,15,20,25,32
Double rod typeSlide bearing/Ball bushing bearingCXSWDouble acting6,10,15,20,25,32

Air Slide Table MXQ□

Air Cylinders » Table Cylinders
    ・Height: 10% reduction (27 mm: Existing model 30 mm)
    ・Product weight: 22% reduction (298 g: Existing model 380 g)
    ・Allowable kinetic energy: 64% improvement (0.09 J: Existing model 0.055 J)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Slide Table MXQ□
    Manual
    Type Series Action Bore size (mm) View search result
    Double ported typeMXQ□ADouble acting6,8,12,16,20,25View search result
    Low thrust with
    high rigidity type
    MXQ□BDouble acting6,8,12,16,20View search result
    Single side ported typeMXQ□CDouble acting8,12View search result
    Height interchangeable typeMXQDouble acting6,8,12,16,20,25View search result
TypeSeriesActionBore size (mm)
Double ported typeMXQ□ADouble acting6,8,12,16,20,25
Low thrust with
high rigidity type
MXQ□BDouble acting6,8,12,16,20
Single side ported typeMXQ□CDouble acting8,12
Height interchangeable typeMXQDouble acting6,8,12,16,20,25

Magnetically Coupled Rodless Cylinder CY1

Air Cylinders » Magnetically Coupled Rodless Cylinders
    ・This magnetically coupled, space-saving cylinder permits a wide range of applications.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Magnetically Coupled Rodless Cylinder CY1
    Manual
    Type Series Action Bore size (mm) View search result
    Slider
    (Ball bushing bearing)
    CY1LDouble acting6,10,15,20,25,32,40View search result
    Linear guideCY1HDouble acting10,15,20,25
    Linear guideCY1HTDouble acting25,32
  • Magnetically Coupled Rodless Cylinder CY1
    Symbol Specifications Download
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF
TypeSeriesActionBore size (mm)
Slider
(Ball bushing bearing)
CY1LDouble acting6,10,15,20,25,32,40
Linear guideCY1HDouble acting10,15,20,25
Linear guideCY1HTDouble acting25,32

Mechanically Jointed Rodless Cylinder MY3

Air Cylinders » Mechanically Jointed Rodless Cylinders
    ・Space saving: Height has been reduced by a maximum of 36% and length by a maximum of 140 mm
    (Compared to the mechanically jointed rodless cylinder, MY1B series)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mechanically Jointed Rodless Cylinder MY3
    Manual
    Type Series Action Bore size (mm) View search result
    Basic/Short
    (Rubber bumper)
    MY3ADouble acting16,20,25,32,40,50,63View search result
    Basic/Standard
    (Air cushion)
    MY3BDouble acting16,20,25,32,40,50,63View search result
    Slide bearing guide
    (Air cushion)
    MY3MDouble acting16,25,40,63View search result
  • Mechanically Jointed Rodless Cylinder MY3
    Symbol Specifications Download
    -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF
TypeSeriesActionBore size (mm)
Basic/Short
(Rubber bumper)
MY3ADouble acting16,20,25,32,40,50,63
Basic/Standard
(Air cushion)
MY3BDouble acting16,20,25,32,40,50,63
Slide bearing guide
(Air cushion)
MY3MDouble acting16,25,40,63

Water Resistant Cylinder (Pneumatic/Hydraulic) 

Air Cylinders » Environment Resistant Cylinders
    ・Can be used in environments where contact with water or coolant occurs
    ・With water resistant 2-color indicator auto switch
    ・Suitable for factory machinery, food manufacturing machinery, car washers, etc.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Air cylinderCM2-ZDouble acting, Single rod20,25,32,40
Air cylinderCG1-ZDouble acting, Single rod32,40,50,63,80,100
Air cylinderMB-ZDouble acting, Single rod32,40,50,63,80,100
Square tube type air cylinderMB1Double acting, Single rod32,40,50,63,80,100
Compact cylinderCQ2-ZDouble acting, Single rod20,25,32,40,50,63,80,100
Air cylinderCA2-ZDouble acting, Single rod40,50,63,80,100
Compact guide cylinderMGP-ZDouble acting20,25,32,40,50,63,80,100
Guide cylinderMGGDouble acting32,40,50,63,80,100
Rotary clamp cylinderMK-ZDouble acting16,20,25,32,40,50,63
Air cylinderRSQ-ZDouble acting32,40,50
Compact hydraulic cylinder
compliant with JIS Standards (10 MPa)
CHKDBDouble acting, Single rod20,25,32,40,50,63,80,100
Hydraulic cylinder
compliant with JIS Standards (7 MPa)
CH2FDouble acting, Single rod32,40,50,63,80,100
High power cylinderRHC-XC93Double acting32,40

Compact Cylinder/Double Force Type MB-X3157

Air Cylinders » Standard Air Cylinders (Square Cover)
    ・This product is capable of providing double the force of the MB series, without changing the width, due to the adoption of a rectangular piston.
    ・Overall length: 47% reduction* (335 mm→179 mm)
    ・Weight: 20% reduction* (1500 g→1200 g)
     *Compared with the existing tandem type cylinder -XC12 (double force), ø40, 50 mm stroke
    ・Small auto switches can be mounted on 4 surfaces. (Tie-rod mounting)
    ・Air cushion adjustment is not required due to the nonadjustable air cushion.
    ・Cover shape that prevents foreign matter accumulation
TypeSeriesActionSize
StandardMB-X3157Double acting single rod57 (Equiv. ø40 x 2 piston area)

Air Cylinder CJ2/CDJ2

Air Cylinders » Standard Air Cylinders (Round Type)
    ・Double foot and head flange have been added to the available mounting types.
    ・Easy fine adjustment of auto switch position
    ・The auto switch mounting type, band, or rail can be selected with the model number.
    ・Part numbers with a rod end bracket and/or pivot bracket are available.
     (It is not necessary to order a bracket for the applicable cylinder separately.)
    ・With auto switch (CDJ2-Z series: CDJ2, CDJ2W, CDJ2K, CDJ2Z, CDJ2ZW, CDJ2RA, CDJ2RK)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder CJ2/CDJ2
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCJ2-ZDouble acting, Single rod6, 10, 16View search result
    StandardCJ2-ZSingle acting (Spring return/extend)6, 10, 16View search result
    StandardCJ2W-ZDouble acting, Double rod6, 10, 16View search result
    Non-rotating rodCJ2K-ZDouble acting, Single rod10, 16View search result
    Non-rotating rodCJ2K-ZSingle acting (Spring return/extend)10, 16View search result
    Built-in speed
    controller
    CJ2Z-ZDouble acting, Single rod10, 16View search result
    Built-in speed
    controller
    CJ2ZW-ZDouble acting, Double rod10, 16View search result
    Direct mountCJ2RA-ZDouble acting, Single rod10, 16View search result
    Direct mountCJ2RA-ZSingle acting (Spring return/extend)10, 16View search result
    Non-rotating rod/
    Direct mount
    CJ2RK-ZDouble acting, Single rod10, 16View search result
    Non-rotating rod/
    Direct mount
    CJ2RK-ZSingle acting (Spring return/extend)10, 16View search result
    With end lockCBJ2Double acting, Single rod16
  • Air Cylinder CJ2/CDJ2
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
  • Air Cylinder CJ2/CDJ2
    Symbol Specifications Download
    -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC51 Made to Order Common Specifications With hose nipple PDF
    -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
TypeSeriesActionBore size (mm)
StandardCJ2-ZDouble acting, Single rod6, 10, 16
StandardCJ2-ZSingle acting (Spring return/extend)6, 10, 16
StandardCJ2W-ZDouble acting, Double rod6, 10, 16
Non-rotating rodCJ2K-ZDouble acting, Single rod10, 16
Non-rotating rodCJ2K-ZSingle acting (Spring return/extend)10, 16
Built-in speed
controller
CJ2Z-ZDouble acting, Single rod10, 16
Built-in speed
controller
CJ2ZW-ZDouble acting, Double rod10, 16
Direct mountCJ2RA-ZDouble acting, Single rod10, 16
Direct mountCJ2RA-ZSingle acting (Spring return/extend)10, 16
Non-rotating rod/
Direct mount
CJ2RK-ZDouble acting, Single rod10, 16
Non-rotating rod/
Direct mount
CJ2RK-ZSingle acting (Spring return/extend)10, 16
With end lockCBJ2Double acting, Single rod16

Go Top