WEB Catalog

Product Information »  WEB Catalog  »  Chemical Liquid Valves/Fittings &Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,029 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Compact Type High Purity Air Operated Chemical Liquid Valve LVD

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
    ・Space saving, compact model is available.
     Dimension across inlet/outlet ports: Reduced by up to 29%
    ・Body material: New PFA
    ・Diaphragm material: PTFE
    ・Actuator materials: PPS, PVDF (LVD-F/FN)

    Note) Tubing O.D. for the tube extension type
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeValve typeApplicable tubing O.D.
Note)
Metric size
Applicable tubing O.D.
Note)
Inch size
Orifice diameter
(mmø)
LVDIntegrated fittingsN.C./N.O./
Double acting
3 to 191/8 to 3/42 to 16
LVDTube extensionsN.C./N.O./
Double acting
6 to 191/4 to 3/44 to 16
LVD-F/FNLQ1 Integrated fittingsN.C./N.O./
Double acting
3 to 251/8 to 14 to 22
LVD-F/FNLQ3 Integrated fittingsN.C./N.O./
Double acting
6 to 251/4 to 14 to 22
LVD-F/FNTube extensionsN.C./N.O./
Double acting
6 to 251/4 to 14 to 22

High Purity Air Operated Chemical Liquid Valve JLV20/30/40/50

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
    ・Suppresses the generation of particles and reduced footprint!
     The special structure allows for reduced impact when the valve is closed
     as well as particle generation suppression.
     Reduced footprint (Compared to the existing model):
     Valve width reduced by 20%, Mounting pitch reduced by 45%
    ・Applicable for applications requiring high pressure/high back pressure
     Operating pressure: 0 to 0.5 MPa, Back pressure: 0 to 0.5 MPa
     (Improved by 66% compared to the existing model)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeValve typeApplicable tubing O.D.
Inch
Orifice diameter
(mmø)
JLVAir operated
Integrated fitting
N.C.1/4,3/8,1/2,3/44,8,10,16

High Pressure Coolant Valve (2 Way Valve) VNH

Process Valves » Coolant Valves
    ・For controlling coolants (Cutting fluid) used in machine tools
    ・Maximum operating pressure: 3.5 MPa, 7 MPa
    ・Air operated, external pilot solenoid
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • High Pressure Coolant Valve (2 Way Valve) VNH
    Manual
    Series View search result
    VNHView search result
  • High Pressure Coolant Valve (2 Way Valve) VNH
    DoC/IM
    Series View search result
    VNHView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VNHN.C.3/8 to 13.9 to 15.7

High Speed 2 Port Valve (2 Way Valve) SX10

Process Valves » Compact 2/3 Port Solenoid Valves
    ・High-speed response ON: 0.45 ms, OFF: 0.4 ms (±0.05 ms)
    ・Long service life: 5 billion cycles or more
    ・High frequency: 1200 Hz
    ・Width: 9 mm
    ・Low power consumption: 4 W
SeriesFlow rate (L/min)Power consumption (W)Max. operating frequency (Hz)
SX105080
40
10
4
1200
1000
550
350
SX1010080
40
10
4
650
550
300
200
SX1015080
40
10
4
600
500
250
150

Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXD

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・For air, water, oil, heated water, high-temperature oil
    ・Body materials: Aluminum, Resin, C37, Stainless steel, CAC408
    ・A type with One-touch fittings (Resin body) is available.
    ・IP65
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXD
    DoC/IM
    Series View search result
    VXDView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VXDN.C./N.O.φ10, φ12, φ3/8''
1/4 to 1
32A to 50A
10 to 50

Nozzle Type Ionizer IZN10E

Static Neutralization Equipment » Static Neutralization Equipment Nozzle Type Ionizer
    ・Slim: 16 mm (Thickness) x 100 mm (Width) x 46 mm (Height)
    ・Lightweight: 33% reduction (120 g → 80 g)
    ・Offset voltage: ±10 V
    ・Nozzle type can be selected according to the application.
     Energy-saving static neutralization nozzle (Short range static neutralization)
     High flow rate nozzle (Long range static neutralization)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Nozzle Type Ionizer IZN10E
    Manual
    Series View search result
    IZN10EView search result
  • Nozzle Type Ionizer IZN10E
    DoC/IM
    Series View search result
    IZN10EView search result
SeriesIon generation methodOffset voltage
(Ion balance)
IZN10ECorona discharge typeEnergy saving static neutralization nozzle: Within ±10 V
High flow rate nozzle: Within ±15 V

3-Color Display Digital Flow Switch for Water PF3W-Z/L

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
IO-Link Compatible Products » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Equipment for the Semiconductor Industries » Cooling Water Line
    ・Applicable fluid: Water, Ethylene glycol aqueous solution
    ・Lightweight: Max. 53% reduction (40 L/min, With temperature sensor)
    ・IO-Link compatible
    ・3-color/2-screen display
    ・Compatible with the temperature sensor & flow adjustment valve
    ・Fluid temperature: 0 to 90℃
    ・Compatible with the PFG200 series 3-screen display 4-channel flow
     monitor

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Color Display Digital Flow Switch for Water PF3W-Z/L
    Manual
    Series View search result
    PF3W-ZView search result
    PF3W-L
    (IO-Link compatible)
    View search result
  • 3-Color Display Digital Flow Switch for Water PF3W-Z/L
    DoC/IM
    Series View search result
    PF3W-ZView search result
    PF3W-L
    (IO-Link compatible)
    View search result
SeriesRated flow range (L/min)
PF3W-Z0.5 to 4
2 to 16
5 to 40
10 to 100
PF3W-L
(IO-Link compatible)
0.5 to 4
2 to 16
5 to 40
10 to 100
50 to 250

Vacuum Switch/Reed Switch Type ZSM1

Switches/Sensors/Controller » Mechanical Pressure Switches
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Switch/Reed Switch Type ZSM1
    DoC/IM
    Series Type View search result
    ZSM1Vacuum pressureView search result
SeriesTypeSet pressure range
ZSM1Vacuum pressure-27 to -80 kPa

Pressure Sensor for General Fluids PSE56□

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
Equipment for the Semiconductor Industries » Cooling Water Line
    ・Wetted parts: Stainless steel 316L
    ・IP65
    ・Suitable for a wide variety of fluids
    ・Analog output (Voltage/Current)
    ・Low leakage
     Select from a face seal or compression fitting.
SeriesTypeRated pressure range
PSE561Vacuum pressure0 to -101 kPa
PSE563Compound pressure-100 to 100 kPa
PSE564Positive pressure0 to 500 kPa
PSE560Positive pressure0 to 1 MPa

3-Screen Display High-Precision Digital Pressure Switch 
ISE7□/7□G/79S

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
IO-Link Compatible Products » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Equipment for the Semiconductor Industries » Cooling Water Line
    ・It is possible to change the settings while checking the measured value.
    ・IO-Link
    ・Angled display
     Good visibility from various mounting positions
    ・Rotating display
     Display can rotate 336 degrees after installation
    ・Applicable fluid:Air, Non-corrosive gas, Non-flammable gas (ISE70/71)
             :Liquid or gas that will not corrode materials of parts
              in contact with fluid (ISE7□G/79S)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Screen Display High-Precision Digital Pressure Switch 
    ISE7□/7□G/79S
    Manual
    Series Type View search result
    ISE70Positive pressure (For air)View search result
    ISE71Positive pressure (For air)View search result
    ISE70GPositive pressure (For general fluids)View search result
    ISE75GPositive pressure (For general fluids)View search result
    ISE76GPositive pressure (For general fluids)View search result
    ISE77GPositive pressure (For general fluids)View search result
    ISE78GPositive pressure (For general fluids)View search result
    ISE79SPositive pressure (For general fluids)View search result
  • 3-Screen Display High-Precision Digital Pressure Switch 
    ISE7□/7□G/79S
    DoC/IM
    Series Type View search result
    ISE70Positive pressure (For air)View search result
    ISE71Positive pressure (For air)View search result
    ISE70GPositive pressure (For general fluids)
    ISE75GPositive pressure (For general fluids)
    ISE76GPositive pressure (For general fluids)
    ISE77GPositive pressure (For general fluids)
    ISE78GPositive pressure (For general fluids)
    ISE79SPositive pressure (For general fluids)
SeriesTypeRated pressure range
ISE70Positive pressure (For air)0 to 1MPa
ISE71Positive pressure (For air)0 to 1.6MPa
ISE70GPositive pressure (For general fluids)0 to 1MPa
ISE75GPositive pressure (For general fluids)0 to 2MPa
ISE76GPositive pressure (For general fluids)0 to 5MPa
ISE77GPositive pressure (For general fluids)0 to 10MPa
ISE78GPositive pressure (For general fluids)0 to 16MPa
ISE79SPositive pressure (For general fluids)0 to 50MPa

Go Top