WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,029 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Liquid Dispense Pump (Solenoid Type) LSP

Process Pumps(Diaphragm Pumps) » Liquid Dispense Pump
    ・Compact solenoid type diaphragm pump, which dispenses stable and repeatable volumes of liquid measuring 5 μL or more per shot.
    ・Adjustment of dispense volume is possible.
    ・Stable dispense volume: Repeatability: ±1%*
     *±2% at 5 to 15 μL, Under SMC’s measurement conditions
    ・Shut-off function
    ・Self-contained system does not need any priming.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Liquid Dispense Pump (Solenoid Type) LSP
    Manual
    Series View search result
    LSPView search result
  • Liquid Dispense Pump (Solenoid Type) LSP
    DoC/IM
    Series View search result
    LSPView search result
SeriesConnectionFluid contact material
Body
Fluid contact material
Diaphragm, Check valve
Fluid
LSPBody Ported
Base Mounted
PEEK
PP
EPDM
FKM
Water
DI water (Pure water)
Diluent
Cleaning fluid

High Purity Chemical Liquid Valve/Air Operated, Non-Metallic Exterior LVQ

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
    ・Screwless construction, Non-metallic construction doesn't use metal
     screws to secure the body of the actuator
    ・Body material: New PFA
    ・Diaphragm material: PTFE
    ・Actuator material: PVDF

    Note) Tubing size
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • High Purity Chemical Liquid Valve/Air Operated, Non-Metallic Exterior LVQ
    Manual
    Series Type View search result
    LVQIntegrated fittingView search result
    LVQSpace saving typeView search result
    LVQTube extensionView search result
SeriesTypeValve typeApplicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Orifice diameter
(mmø)
LVQIntegrated fittingN.C./N.O./
Double acting
3 to 251/8 to 14 to 22
LVQSpace saving typeN.C./N.O./
Double acting
Fitting size:
2 to 6
Fitting size:
2 to 6
4 to 22
LVQTube extensionN.C./N.O./
Double acting
6 to 25 Note)1/4 to 1 Note)4 to 22

Low Profile 2/3-Port Solenoid Valve SX90/090

Process Valves » Compact 2/3 Port Solenoid Valves
    ・Compact
     Overall length: Approx. 38 mm (2-port), 54 mm (3-port)
     Valve width/height: 10 mm
     Weight: 10 g (2-port), 20 g (3-port)
    ・Large flow rate
     C [dm3/(s·bar)]: 0.25 (2-port), 0.5 (3-port)
     Flow rate [L/min (ANR)]: 45 (2-port), 90 (3-port) (At 0.2 MPa)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Low Profile 2/3-Port Solenoid Valve SX90/090
    DoC/IM
    Series View search result
    SX91
    SX92
    SX090View search result
SeriesValve constructionC[dm3/(s·bar)]Flow rate [L/min (ANR)]
at 0.2 MPa
Type of actuation
SX912-port
direct operated poppet valve
0.2545Normally closed
SX922-port
direct operated poppet valve
0.1222Universal
SX0903-port
direct operated poppet valve
0.590Universal

Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXZ

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・For air, water, oil, heated water, high-temperature oil
    ・Body materials: Aluminum, Resin, C37, Stainless steel
    ・A type with One-touch fittings (Resin body) is available.
    ・IP65
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXZ
    DoC/IM
    Series View search result
    VXZView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VXZN.C./N.O.φ10, φ12,φ3/8''
1/4 to 1
10 to 25

Fan Type Ionizer IZF

Static Neutralization Equipment » Static Neutralization Equipment Fan Type Ionizer
    ・Thinnest: 40 mm thick
    ・Fastest: Rapid static neutralization 0.5 seconds
    ・Offset voltage (Ion balance): ±5 V
    ・Stable static neutralization performance, Easier maintenance
SeriesMaximum air flowIon generation methodOffset voltage
(Ion balance)
IZF100.46 m3/min, 0.66 m3/min, 0.80 m3/minCorona discharge type±13V
IZF211.8 m3/minCorona discharge type±5V
IZF314.4 m3/minCorona discharge type±5V

Digital Flow Switch Manifold for Water PF3WB/C/S/R

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
IO-Link Compatible Products » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Equipment for the Semiconductor Industries » Cooling Water Line
    ・Applicable fluid: Water, Ethylene glycol aqueous solution
    ・Space saving
     Footprint Max. 85% reduction
     Weight Max. 65% reduction
    ・Needs no piping: Work-hour for installation reduced by up to 45%
    ・IO-Link compatible
    ・3-color/2-screen display
    ・Fluid temperature: 0 to 90℃

     ▶IO-Link Master
SeriesRated flow range (L/min)
PF3WB
Integrated type (Basic type)
0.5 to 4
2 to 16
5 to 40
PF3WC
Integrated type (Straight type)
0.5 to 4
2 to 16
5 to 40
PF3WS
Remote type (Supply type)
0.5 to 4
2 to 16
5 to 40
PF3WR
Remote type (Return type)
0.5 to 4
2 to 16
5 to 40

Pressure Sensor/Switch for General Fluids PSE57□

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
Equipment for the Semiconductor Industries » Cooling Water Line
    ・PSE Sensor Set Up Tool PSE-ST has been added. [New]
    ・Switch output specification
    ・IO-Link compatible
    ・Withstand voltage: 500 VAC
    ・Enclosure: IP65
    ・Materials of parts in contact with fluid
     Piping port: C3604 + Nickel plating
     Pressure sensor: Al2O3 (Alumina 96%)
     O-ring: FKM + Grease (PSE570/573/574)
     Square ring: FKM (PSE575/576/577)
SeriesTypeRated pressure rangeProof pressure
PSE570Positive pressure0 to 1 MPa3.0 MPa
PSE573Compound pressure-100 to 100 kPa600 kPa
PSE574Positive pressure0 to 500 kPa1.5 MPa
PSE575Positive pressure0 to 2 MPa5.0 MPa
PSE576Positive pressure0 to 5 MPa12.5 MPa
PSE577Positive pressure0 to 10 MPa30 MPa

Pressure Gauge with Switch GP46

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
Switches/Sensors/Controller » Mechanical Pressure Switches
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pressure Gauge with Switch GP46
    DoC/IM
    Series View search result
    GP46View search result
SeriesSize (O.D.)Connection thread
GP46φ42.5R1/8,1/4

Exhaust Flow Control Valve with Indicator AS-DPX00042

Flow Control Equipment » Related Equipment
    ・Contributes to reduced setting errors and work hours by managing flow rate figures (indicator)
    ・Integrated restrictor and silencer
     Reduced assembly time and number of components
    ・The speed can be adjusted on the valve side
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesConnection thread
Exhaust flow control valve with indicatorAS-DPX00042R1/4

Flame Resistant Flat Head Screwdriver Adjustable Speed Controller (Elbow Type) AS□2□1F-W2D

Flow Control Equipment » Speed Controllers Special Environments
Flow Control Equipment » Tool Operation Type Speed Controllers
    ・Flame resistant resin (Equivalent to UL-94 Standard V-0)
    ・Flat head screwdriver adjustable
     Prevent accidental manual operation by making adjustments with a flat head screwdriver.
    ・Thread type: G thread
    ・Flame resistant spatter cover (KR-□C-X1807)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Elbow typeAS22□1F to AS42□1FG1/8 to 1/2φ6 to φ12

Go Top