WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,029 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Polyolefin Tubing TPH

Fittings and Tubing » Tubing(Fluoropolymer/Clean)
Clean Series/Low-Particle Generation » Tubing

    ・Max. operating pressure (at 20℃): 1.0 MPa (ø4, ø6), 0.7 MPa (ø8, ø10, ø12)
SeriesApplicable tubing O.D.ColorFluid
TPHφ4,φ6,φ8,φ10,φ12Black, White, Red,Blue, Yellow, GreenAir, Water, etc.

Soft Fluoropolymer Tubing TD/TID

Fittings and Tubing » Tubing(Fluoropolymer/Clean)
Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment

    ・Max. operating pressure: 1.6 MPa (at 20℃)
    ・Food Sanitation Law compliant
    ・Complies with the FDA (Food and Drug Administration)
     § 177.1550 dissolution test
    ・Operating temperature (fixed usage): Air, Inert gas: −65 to 260℃
                        Water: 0 to 100℃ (No freezing)

     *This may vary according to size.
SeriesTubing O.D.
Metric size
Tubing O.D.
Inch size
Color
TD/TIDφ4,φ6,φ8,φ10,φ12φ1/8'',φ3/16'',φ1/4''
φ3/8'',φ1/2''
Translucent

Flame Resistant (Equivalent to UL-94 Standard V-0)
FR 2-Layer Soft Polyurethane Tubing TRBU-X259

Fittings and Tubing » Tubing(Tubing for Special Environments)
    ・Peeling of the outer layer not required to connect fittings
     Reduced labor time, Improved workability
    ・Improved flexibility (Compared with the TRBU)
    ・Lightweight and compact
     Weight: 57% reduction, Cross sectional area: 37% reduction (Compared with the TRBU0805)
    ・Suitable for air and water piping in environments where spot welding spatter may be a problem
    ・Increased flow rate due to I.D. expansion: Max. 69% improvement
     (Comparison between the TRBU1208 and the TRBU1210-X259)
SeriesTubing O.D.ColorFluid
TRBU-X259φ3.2,φ4,φ6,φ8,φ10,φ12
(Some products are available as a special order.
Please refer to the catalog for details.)
Black, White, Red, Blue, Yellow, Green
(Some products are available as a special order.
Please refer to the catalog for details.)
Air, Water

Polyurethane Tubing TU-X214

Fittings and Tubing » Tubing
    ・In compliance with the FDA’s (U.S. Food and Drug Administration)
     §177.2600 dissolution test and the (EU) No 10/2011 dissolution test
    ・Color variations: Black, White, Red, Blue, Yellow, Green, Clear, and Orange
    ・Size variations (O.D./mm): ø4, ø6, ø8, ø10, and ø12
    ・Length per roll: 20 m
SeriesTubing O.D.
Metric size
ColorFluid
TU-X214φ4,φ6,φ8,φ10,φ12Black, White, Red, Blue, Yellow, Green, Clear, OrangeAir, Water

Fluoropolymer Fittings Hyper Fittings LQ3

Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)
Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment
    ・Material: New PFA
    ・Triple-seal construction
    ・Easy installation
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Fluoropolymer Fittings Hyper Fittings LQ3
    Manual
    Series View search result
    LQ3View search result
SeriesMax. operating pressureOperating temperature
LQ31.0 MPaNut material PVDF:0 to 150℃
Nut material PFA:0 to 200℃

Stainless Steel 316 One-touch Fittings KQG2

Fittings and Tubing » Fittings for Special Environments
Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment
    ・Compact and lightweight
    ・Fluid temperature: −5 to 150℃
    ・Materials: Metal parts stainless steel 316, seal parts special FKM
    ・Grease-free/Can be used with steam
     Certified to meet current Food Sanitation Law standards
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSizeApplicable tubing O.D.Connection thread
KQG2Metricφ3.2,φ4,φ6,φ8,φ10,
φ12,φ16
M5
R,Rc 1/8,1/4,3/8,1/2
KQG2Inchφ1/8'',φ5/32'',φ1/4'',φ5/16'',
φ3/8'',φ1/2''
UNF10-32
NPT1/8,1/4,3/8,1/2

Multi-connector with One-touch Fittings DMK

Fittings and Tubing » Fittings for General Purposes(S Couplers/Multi-connectors)
    ・One-touch installation and removal of multi-tubes
    ・Prevents installation mistakes
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNo. of connecting tubesApplicable tubing O.D.
DMK6,12φ3.2,φ4

Rotary One-touch Fittings KS

Fittings and Tubing » Fittings for General Purposes
    ・Applicable to use for oscillating and rotating sections in robots
    ・Low torque rotation type rotary One-touch fittings
    ・Copper-free (Electroless nickel-plated)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSizeApplicable tubing O.D.Connection thread
KSInchφ5/32,φ1/4,φ5/16,φ3/810-32UNF,1/8,1/4,3/8

Booster Lube ALB

Lubrication Equipment » Lubrication Equipment
    ・Centralized control of multi-point lubrication
    ・Stable oil feeding with a micromist
    ・Through the use of a booster, a pressure that is higher than that of the main air passage can be supplied. This difference is used as the mist
     generating pressure differential. Thus, the pressure drop in the main air passage can be minimized.
    ・Micromist can be constantly supplied by merely adjusting the mist generating pressure differential.
    ・Oil can be replenished by merely opening and closing the oil filler plug without stopping the air line.
    ・Micromist generation can be checked from the oil filler port.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Booster Lube ALB
    DoC/IM
    Series Type View search result
    ALB900Booster lubeView search result
    ALBA90Bypass lubrication adapter
SeriesTypePort sizeBowl capacity (cm3)
ALB900Booster lube1,2,35000
ALBA90Bypass lubrication adapter1/4,1/2

5-Port Electro-Pneumatic Proportional Valve VER

Modular F.R.L./Pressure Control Equipment » Proportional Valves
Pressure Control Equipment » Proportional Valves
    ・Stepless control of cylinders and applied pressure
    ・Applicable cylinders: ø25 to ø125
    ・Available for exhaust throttle and B port pressure regulation
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5-Port Electro-Pneumatic Proportional Valve VER
    Manual
    Series View search result
    VER2000/4000View search result
SeriesPort sizeSet pressure (MPa)
VER2000/40001/4,3/8,1/20.1 to 0.9

Go Top