WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,029 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Compressed Air Preparation Filter Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK 

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・Compliant with ISO 8573-1 compressed air purity class
    ・Face-to-face and depth dimensions reduced by up to 30%
    ・Lightweight: Max. 50% reduction (0.19 kg)
    ・Flow capacity: Max. 50% increase
    ・Transparent bowl guard (2-layer construction) (Body size: 30, 40)
    ・Color-identifiable elements
    ・A model with an element service indicator is also available. (AFF, AM,
     AMD)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compressed Air Preparation Filter Line Filter AFF
    Mist Separator AM
    Micro Mist Separator AMD
    Activated Carbon Filter AMK 
    Manual
    Series View search result
    AFF20 to 60-D Line filterView search result
    AM20 to 60-D Mist separatorView search result
    AMD20 to 60-D Micro mist separatorView search result
    AMK20 to 60-D Activated carbon filterView search result
SeriesPort sizeNominal filtration rating[μm]Oil concentration on the outlet side [mg/m3]
AFF20 to 60-D Line filter1/8, 1/4, 3/8, 1/2, 3/4, 11.0 (Filtration efficiency: 99%)
AM20 to 60-D Mist separator1/8, 1/4, 3/8, 1/2, 3/4, 10.1(Filtration efficiency: 99%)Oil mist 1 (≈ 0.8 ppm) or less
AMD20 to 60-D Micro mist separator1/8, 1/4, 3/8, 1/2, 3/4, 10.01(Filtration efficiency: 99.9%)Oil mist 0.1 (≈ 0.08 ppm) or less
AMK20 to 60-D Activated carbon filter1/8, 1/4, 3/8, 1/2, 3/4, 1Oil vapor 0.003 (≈ 0.0025 ppm) or less

Longer Life Cylinder CJ2-XB24

Air Cylinders » Standard Air Cylinders (Round Type)
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the
     existing models, CJ2 Air Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer lifeCJ2-XB24Double acting, Single rod6, 10, 16

Deceleration Controller DAS

Flow Control Equipment » Speed Controllers with Special Functions
    ・2-speed control reduces cycle time
     Allows for the impact relaxation of the stroke end
     Allows for the 2-speed control of cylinders
     The deceleration position (cushion timing) and 2nd speed (cushion
     intensity) can be adjusted.
    ・Possible to control flow rate values using an adjustment handle with
     graduations
    ・Space saving
     Maximum 76% reduction of occupying space (196 cm3 ← 811 cm3)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Deceleration Controller DAS
    Manual
    Type Series View search result
    Deceleration controllerDAS5-□View search result
    Deceleration controllerDAS7-□View search result
TypeSeriesApplicable tubing O.D.
Metric
Applicable tubing O.D.
Inch
Applicable cylinder range
Deceleration controllerDAS5-□φ4 to φ8ø5/32" to ø5/16"ø10 to ø40
Deceleration controllerDAS7-□φ8 to φ12ø5/16" to ø1/2"Up to ø100

Regulator with Backflow Function 10-/21-AR□K-D

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
SeriesPort sizeSet pressure (MPa)
10-AR20K to 60K-D1/8, 1/4, 3/8, 1/2, 3/4,10.05 to 0.85
21-AR20K to 60K-D1/8, 1/4, 3/8, 1/2, 3/4,10.05 to 0.85

Compact Clamp Unit CDQ2

Arc Welding Process Equipment » Specialty Cylinders
    ・Space saving
     Used to clamp the workpiece, and open or close the spatter cover of the workpiece.
    ・Labor reduction
     Reduces design and assembly labor by integrating the cylinder and clamping mechanism.
    ・Clamp unit used in common
     Both ø20 and ø32 clamp cylinders use the same clamp unit and only the clamp unit can be replaced.
     This contributes to reduction of spare parts.
    ・Possible to clamp in both directions
     Capable of clamping in both directions with an arm opening/closing angle of 90° or more
SeriesBore size(mm)Arm opening angle
CDQ2B20-DCT1710T2096°
CDQ2B32-DCR0859R3296°

Compact Guide Cylinder MGPM-XC88(W)/XC89W/XC91(W)

Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc Welding

    Spatter Resistant Cylinders for Arc Welding



    Click here for the standard type catalog.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearing typeSeriesActionBore size(mm)
BasicSlide bearingMGPM-XC88(W)/XC89W/XC91(W)Double acting32,40,50,63,80,100

Pressure Sensor for General Fluids 10-PSE560

Clean Series/Low-Particle Generation » Switches/Sensors
SeriesRated pressure range
10-PSE5600 to 1MPa
0 to -101kPa
-100 to 100kPa
0 to 500kPa

Speed Controller with Indicator/In-line Type 10-AS-FS

Clean Series/Low-Particle Generation » Flow Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
in the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line type10-AS1002FS to AS4002FS-φ3.2 to φ12φ1/8'' to φ1/2''

Go Top