WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 15 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Compact Cylinder CDQ2-XC88/XC89/XC91

Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc Welding

    Spatter Resistant Cylinders for Arc Welding



    Click here for the standard type catalog.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size(mm)
StandardCDQ2-Z-XC88/XC89/XC91Double Acting, Single Rod32,40,50,63,80,100
Long StrokeCDQ2-Z-XC88/XC89Double Acting, Single Rod32,40,50,63,80,100
Anti-lateral LoadCDQ2□S-Z-XC88/XC89Double Acting, Single Rod32,40,50,63,80,100

Floating Joint/Simple type Joint 25A-J/Y□

Series Compatible with Secondary Batteries Series 25A- » Related Products
    ∗ Standard products: Standard products are copper (Cu) and zinc (Zn) free.
    ・Refer to Compact Cylinder/CQ2 for Simple joint for CQ2/YA/YB/YU.
     Click here for Compact Cylinder/Series CQ2
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Floating Joint25A-JAStandard/80, 100 only
Floating Joint25A-JBFor compact cylinder
Floating Joint25A-JSStainless steel
Simple Joint for CQ2YAType A mounting bracket
Simple Joint for CQ2YBType B mounting bracket
Simple Joint for CQ2YUJoint

Valve Mounted Compact Cylinder/Guide Rod Type CVQM

Air Cylinders » Valve Mounted Air Cylinders
    ・A guide rod and solenoid valve have been integrated in the CQ2 series
     compact cylinder.
    ・Non-rotating accuracy ±0.1°or less
    ・Lateral load resisting 2 to 3 times (∗ Compared to the CDQ2 series )
    ・Loads can be directly mounted.
    ・Mounting pitch is interchangeable with the CQ2 series.
    ・Saves manpower, space, and energy


  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Valve Mounted Compact Cylinder/Guide Rod Type CVQM
    DoC/IM
    Type Series Action View search result
    StandardCVQMDouble actingView search result
TypeSeriesActionBore size
(mm)
Component
Cylinder
Component
Valve
StandardCVQMDouble acting32,40,50,63CQMSY3000

Offset Pin Shift Cylinder CDQ2B-X2839

Air Cylinders » Pin Shift Cylinder
Arc Welding Process Equipment » Specialty Cylinders
    ・With high rigidity offset load capacity
    ・High rigidity, High precision
     With plate extended: Deflection of ±0.1 mm or less
    ・3 different port location directions can be selected.
    ・Can be mounted from 2 directions
    ・Coil scrapers equipped as standard
    ・Auto switches are mountable.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesBore size (mm)Stroke (mm)
Offset pin shift cylinderCDQ2B-X283932, 40, 5025, 50, 75

Smooth Cylinder CJ2Y/CM2Y/CG1Y/MBY/CA2Y/
CS2Y/CQSY/CQ2Y

Air Cylinders » Specialty Cylinders
    ・Reduces stick-slip in a low-speed range
    ・Stable operation is possible even at a low speed of 5 mm/s.
     (Measurement based on JIS B 8377)
    ・Low sliding is possible even in bi-directional operations.
    ・Lightweight/Improved functions (The new structure is equivalent to the standard models.)
    ・Interchangeable with the standard models
    ・With auto switch (CDJ2Y-Z series: CDJ2Y, CDM2Y-Z series: CDM2Y-Z, CDG1Y-Z series: CDG1Y, MDBY-Z series: MDBY, CDA2Y-Z series: CDA2Y, CDS2Y series: CDS2Y, CDQSY series: CDQSY, CDQ2Y-Z series: CDQ2Y)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)Min. operating
pressure (MPa)
Air cylinderCJ2Y-ZDouble acting, Single rod10, 160.03
Air cylinderCM2Y-Z1Double acting, Single rod20, 25, 32, 400.02
Air cylinderCM2Y-ZDouble acting, Single rod20, 25, 32, 400.02
Air cylinderCG1Y-ZDouble acting, Single rod20, 25, 32, 400.02
Air cylinderCG1Y-ZDouble acting, Single rod50, 63, 80, 1000.01
Air cylinderMBY-ZDouble acting, Single rod32, 400.02
Air cylinderMBY-ZDouble acting, Single rod50, 63, 80, 1000.01
Air cylinderCA2Y-ZDouble acting, Single rod400.02
Air cylinderCA2Y-ZDouble acting, Single rod50, 63, 80, 1000.01
Air cylinderCS2YDouble acting, Single rod125, 140, 1600.005
Compact cylinderCQSYDouble acting, Single rod12, 160.03
Compact cylinderCQSYDouble acting, Single rod20, 250.02
Compact cylinderCQ2Y-ZDouble acting, Single rod32, 400.02
Compact cylinderCQ2Y-ZDouble acting, Single rod50, 63, 80, 1000.01

Compact Clamp Unit CDQ2

Arc Welding Process Equipment » Specialty Cylinders
    ・Space saving
     Used to clamp the workpiece, and open or close the spatter cover of the workpiece.
    ・Labor reduction
     Reduces design and assembly labor by integrating the cylinder and clamping mechanism.
    ・Clamp unit used in common
     Both ø20 and ø32 clamp cylinders use the same clamp unit and only the clamp unit can be replaced.
     This contributes to reduction of spare parts.
    ・Possible to clamp in both directions
     Capable of clamping in both directions with an arm opening/closing angle of 90° or more
SeriesBore size(mm)Arm opening angle
CDQ2B20-DCT1710T2096°
CDQ2B32-DCR0859R3296°

Low Speed Cylinder CJ2X/CM2X/CQSX/CQ2X/CUX

Air Cylinders » Specialty Cylinders
    ・Reduces adhesion/quick extension
    ・Smooth operation is possible even at 0.5 mm/s.
     (1 mm/s for ø16 or smaller)
    ・The minimum operating pressure has been reduced by half.
     (Compared to the previous version)
    ・Improved functions (The new structure is equivalent to the standard models.)
    ・Interchangeable with the standard models
    ・With auto switch (CDJ2X-Z series: CDJ2X-Z, CDM2X-Z series: CDM2X, CDQSX series: CDQSX, CDQ2X series: CDQ2X, CDUX series: CDUX)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size
(mm)
Min. piston
speed (mm/s)
Air cylinderCJ2X-ZDouble acting, Single rod10, 161
Air cylinderCM2X-Z1Double acting, Single rod20, 25, 32, 400.5
Air cylinderCM2X-ZDouble acting, Single rod20, 25, 32, 400.5
Compact cylinderCQSXDouble acting, Single rod12, 161
Compact cylinderCQSXDouble acting, Single rod20, 250.5
Compact cylinderCQ2XDouble acting, Single rod32, 40, 50, 63, 80, 1000.5
Free mount cylinderCUXDouble acting, Single rod10, 161
Free mount cylinderCUXDouble acting, Single rod20, 25, 320.5

Compact Cylinder CQ2/CDQ2

Air Cylinders » Compact Air Cylinders
    ・Sizes ø4, ø6, and ø10 have been added. [New]
    ・ø4 to ø200 lineup
    ・Space-saving cylinder designed with a compact body
    ・Small auto switches can be mounted on 4 surfaces.
     (1 surface for ø6 and ø10, 2 surfaces for ø12 to ø25)
    ・No projection of the auto switch
    ・Weight: Reduced by 5 to 13% (Compared with the existing CQ2 series)
    ・Newly added compact type foot brackets and double clevis pivot bracket
    ・Part numbers with a rod end bracket and/or mounting bolt are available.
     (It is not necessary to order a bracket for the applicable cylinder
     separately.)
    ・With auto switch (CDQ2 series: CDQ2, CDQ2W, CDQ2K, CDQ2KW, CDQP2,
     CDQ2□S, CDBQ2)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Cylinder CQ2/CDQ2
    Symbol Specifications Download
    -XA1・2・6・7・11・17・18 Simple Specials CQS/CQS-XB24/CQ2/CQ2-XB24/RQ/CLQ(φ12 to φ25):Change of rod end shape PDF
    -XA1 to XA23/-XA26 to XA30 Simple Specials CQ2/CQ2-XB24/RQ/CLQ(φ32 to φ100)/CQ2 Large bore size(φ125 to φ200):Change of rod end shape PDF
  • Compact Cylinder CQ2/CDQ2
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
    -XB10A Made to Order Common Specifications Intermediate stroke (Spacer-installed type) PDF
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XB14 Made to Order Common Specifications Cylinder with heat resistant auto switch PDF
    -XC2(A) Made to Order Common Specifications Rod end length extended 10 mm PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
    -XC26□ Made to Order Common Specifications Double clevis width/Double knuckle width 12.5 mm 16.5 mm 19.5 mm: With double clevis double knuckle joint PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC36 Made to Order Common Specifications With boss in rod side PDF
    -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
    -XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF
    -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
    -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
    -XC92 Made to Order Common Specifications Dust resistant actuator PDF
TypeSeriesActionBore size (mm)
StandardCQ2-ZDouble acting, Single rod4,6,10,12,16,20,25,32,40,50,63,80,100
StandardCQ2W-ZDouble acting, Double rod12,16,20,25,32,40,50,63,80,100
StandardCQ2-ZSingle acting (Spring return/extend)12,16,20,25,32,40,50
Large bore sizeCQ2-ZDouble acting, Single rod125,140,160,180,200
Large bore sizeCQ2W-ZDouble acting, Double rod125,140,160,180,200
Long strokeCQ2-ZDouble acting, Single rod32,40,50,63,80,100
Non-rotating rodCQ2K-ZDouble acting, Single rod12,16,20,25,32,40,50,63
Non-rotating rodCQ2KW-ZDouble acting, Double rod12,16,20,25,32,40,50,63
Water resistantCQ2-R/VDouble acting, Single rod20,25,32,40,50,63,80,100
Water resistantCQ2W-R/VDouble acting, Double rod40,50,63,80,100
Axial piping
(Common piping)
CQP2Double acting, Single rod12,16,20,25,32,40,50,63,80,100
Axial piping
(Common piping)
CQP2Single acting (Spring return/extend)12,16,20,25,32,40,50
Anti-lateral loadCQ2□S-ZDouble acting, Single rod32,40,50,63,80,100
With end lockCBQ2Double acting, Single rod20,25,32,40,50,63,80,100

Compact Cylinder/Double Force Type CDQ2B-X3166

Air Cylinders » Compact Air Cylinders
    ・This product is capable of providing double the force of the CQ2 series, without changing the width, due to the adoption of a rectangular piston.
    ・Weight: 51% reduction* (648 g→317 g)
    ・Overall length: 50% reduction* (130.5 mm→65 mm)
     * Comparison with the existing model
      (CDQ2B32-25+0DCZ-XC11 Dual stroke cylinder)
    ・Small auto switches can be mounted on 4 surfaces.
TypeSeriesActionBore size (mm)
StandardCDQ2B-X3166Double acting single rod45 (Equiv. ø32 x 2 piston area)
57 (Equiv. ø40 x 2 piston area)
71 (Equiv. ø50 x 2 piston area)

Go Top