Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Gripper for Collaborative Robots
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
- Switches/Sensors/Controller
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
Compact Cylinder CQ2/CDQ2
Air Cylinders » Compact Air Cylinders-
・Space-saving cylinder designed with a compact body
・Small auto switches can be mounted on 4 surfaces. (2 surfaces for ø12 to ø25)
・No projection of the auto switch
・Weight: Reduced by 5 to 13% (Compared with the existing CQ2 series)
・Newly added compact type foot brackets and double clevis pivot bracket
・Part numbers with a rod end bracket and/or mounting bolt are available.
(It is not necessary to order a bracket for the applicable cylinder separately.)
・With auto switch (CDQ2 series: CDQ2, CDQ2W, CDQ2K, CDQ2KW, CDQP2, CDQ2□S, CDBQ2)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Compact Cylinder CQ2/CDQ2
Symbol Specifications Download -XA1・2・6・7・11・17・18 Simple Specials CQS/CQS-XB24/CQ2/CQ2-XB24/RQ/CLQ(φ12 to φ25):Change of rod end shape PDF -XA1 to XA23/-XA26 to XA30 Simple Specials CQ2/CQ2-XB24/RQ/CLQ(φ32 to φ100)/CQ2 Large bore size(φ125 to φ200):Change of rod end shape PDF Compact Cylinder CQ2/CDQ2
Symbol Specifications Download -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF -XB10A Made to Order Common Specifications Intermediate stroke (Spacer-installed type) PDF -XB11 Made to Order Common Specifications Long stroke type PDF -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF -XB14 Made to Order Common Specifications Cylinder with heat resistant auto switch PDF -XC2(A) Made to Order Common Specifications Rod end length extended 10 mm PDF -XC4 Made to Order Common Specifications With heavy duty scraper PDF -XC6 Made to Order Common Specifications Made of stainless steel PDF -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF -XC26□ Made to Order Common Specifications Double clevis width/Double knuckle width 12.5 mm 16.5 mm 19.5 mm: With double clevis double knuckle joint PDF -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF -XC35 Made to Order Common Specifications With coil scraper PDF -XC36 Made to Order Common Specifications With boss in rod side PDF -XC85 Made to Order Common Specifications Grease for food processing equipment PDF -XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF -XC92 Made to Order Common Specifications Dust resistant actuator PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CQ2-Z | Double acting, Single rod | 12,16,20,25,32,40,50,63,80,100 |
Standard | CQ2W-Z | Double acting, Double rod | 12,16,20,25,32,40,50,63,80,100 |
Standard | CQ2-Z | Single acting (Spring return/extend) | 12,16,20,25,32,40,50 |
Large bore size | CQ2-Z | Double acting, Single rod | 125,140,160,180,200 |
Large bore size | CQ2W-Z | Double acting, Double rod | 125,140,160,180,200 |
Long stroke | CQ2-Z | Double acting, Single rod | 32,40,50,63,80,100 |
Non-rotating rod | CQ2K-Z | Double acting, Single rod | 12,16,20,25,32,40,50,63 |
Non-rotating rod | CQ2KW-Z | Double acting, Double rod | 12,16,20,25,32,40,50,63 |
Water resistant | CQ2-R/V | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Water resistant | CQ2W-R/V | Double acting, Double rod | 40,50,63,80,100 |
Axial piping (Common piping) | CQP2 | Double acting, Single rod | 12,16,20,25,32,40,50,63,80,100 |
Axial piping (Common piping) | CQP2 | Single acting (Spring return/extend) | 12,16,20,25,32,40,50 |
Anti-lateral load | CQ2□S-Z | Double acting, Single rod | 32,40,50,63,80,100 |
With end lock | CBQ2 | Double acting, Single rod | 20,25,32,40,50,63,80,100 |