There were 1,289 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Floating Joint/Simple type Joint 25A-J/Y□
Series Compatible with Secondary Batteries Series 25A- » Related Products
-
∗ Standard products: Standard products are copper (Cu) and zinc (Zn) free.
・Refer to Compact Cylinder/CQ2 for Simple joint for CQ2/YA/YB/YU.
Click here for Compact Cylinder/Series CQ2
Series | Model | Specification |
---|---|---|
Floating Joint | 25A-JA | Standard/80, 100 only |
Floating Joint | 25A-JB | For compact cylinder |
Floating Joint | 25A-JS | Stainless steel |
Simple Joint for CQ2 | YA* | Type A mounting bracket |
Simple Joint for CQ2 | YB* | Type B mounting bracket |
Simple Joint for CQ2 | YU* | Joint |
Compact Air Cylinder 25A-
Series Compatible with Secondary Batteries Series 25A- » ActuatorsSeries | Model | Specification |
---|---|---|
Mini Free Mount Cylinder | 25A-CUJ | Standard |
Free Mount Cylinder | 25A-CU | Standard |
Free Mount Cylinder | 25A-CUK | Non-rotating rod |
Compact Cylinder | 25A-CQS | Standard |
Compact Cylinder | 25A-CQSW | Standard, Double rod |
Compact Cylinder | 25A-CQS□S | Anti-lateral load |
Compact Cylinder | 25A-CQ2 | Standard |
Compact Cylinder | 25A-CQ2W | Standard, Double rod |
Compact Cylinder | 25A-CQ2 | Large bore size |
Compact Cylinder | 25A-CQ2 | Long stroke |
Compact Cylinder | 25A-CQ2□S | Anti-lateral load |
Compact Cylinder | 25A-CBQ2 | With end lock |
Plate Cylinder | 25A-MU | Standard |
Pressure Sensor 10-PSE530
Clean Series/Low-Particle Generation » Switches/Sensors
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Series | Set pressure range |
---|---|
10-PSE530 | -100 to 101kPa 0 to 101kPa 0 to -101kPa 0 to 1MPa |
Speed Controller with Indicator 10-AS-FS
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | 10-AS-FS | M5×0.8 10-32UNF R,NPT,G,Uni 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to 1/2'' |
Elbow type Uni thread | 10-AS-FS | Uni 1/8 to 1/2 | φ3.2 to φ16 | φ1/8'' to 1/2'' |
Insert Fittings 10-KF
Clean Series/Low-Particle Generation » Fittings
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Fittings and Tubing/Precautions Green Procurement (RoHS)
Fittings and Tubing/Precautions Green Procurement (RoHS)
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
10-KF | φ4, φ6, φ8, φ10, φ12 | 1/8, 1/4, 3/8, 1/2 |
Mist Separator 10-AM
Clean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Series | Filtration (μm) | Rated flow L/min (ANR) | Port size |
---|---|---|---|
10-AM | 0.3 (Filtration efficiency 99.9%) | 300 to 12000 | 1/8 to 2 |
Wide Type Air Gripper 11-/22-MHL2
Clean Series/Low-Particle Generation » Air Grippers
Clean Series
・Wider, larger opening/closing and stroke
・Ideal for holding large-size workpieces that have dimensional variances.
・The double pistons provide a large amount of gripping force.
Safety Instructions Air Grippers Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Air Grippers/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Air Grippers/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
11-/22-MHL2 | 10, 16, 20, 25, 32, 40 |
Rotary Actuator 11-CRA1-Z
Clean Series/Low-Particle Generation » Rotary Actuators
Safety Instructions Rotary Actuator Applicable Auto Switch List Features/Basic Specifications/Clean Series Precautions Rotary actuators precautions Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection Green Procurement (RoHS)
Series | Rack type | Size | Rotating angle |
---|---|---|---|
11-CRA1-Z | Single | 30, 50 | 90°, 100°, 180°, 190° |
Air Cylinder 10-/11-/21-/22-CM2-Z
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | 10-/11-/21-/22-CM2-Z | Double acting, Single rod | 20,25,32,40 |
Standard | 10-/11-/21-/22-CM2W-Z | Double acting, Double rod | 20,25,32,40 |
Direct mount | 10-/11-/21-/22-CM2R-Z | Double acting, Single rod | 20,25,32,40 |
End lock | 10-/11-/21-/22-CBM2 | Double acting, Single rod | 20,25,32,40 |
5 Port Solenoid Valve 10-SV
Clean Series/Low-Particle Generation » Directional Control Valves
Clean Series
*The EX500 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions Features/Basic Specifications/Clean Series Precautions
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
Series | Sonic conductance: C | Cylinder size | Power consumption (W) |
---|---|---|---|
10-SV1000 | 1.1dm3(s・bar) | φ40 | 0.6 |
10-SV2000 | 2.8dm3(s・bar) | φ63 | 0.6 |
10-SV3000 | 4.5dm3(s・bar) | φ80 | 0.6 |
10-SV4000 | 10dm3(s・bar) | φ100 | 0.6 |