WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,289 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


e-Actuator Easy to Operate Integrated Controller Slider Type/Rod Type/Guide Rod Type EQYG□H

Electric Actuators/Cylinders » e-Actuator
    ・Communication cable with Push-Pull connector
    ・Easy to set up, just like air equipment!
     Two position stop with no programming required
     Three position stop with no programming required
     Cycle time can be set in all control modes.
    ・Downsized with Integrated Controller, Wiring saving,
     Labor saving · Programless · Reduced adjustment time
    ・Annual CO2 emissions: Max. 59% reduction (SMC comparison)
     [5.8 kg-CO2e/year (14.1)]
     ∗ The numerical values vary depending on the operating conditions.
SpecificationModelStroke
(mm)
MAX. pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
EQYG16□H30 to 200MAX.154MAX.7002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
EQYG25□H30 to 300MAX.511MAX.9003,6,12,20
Battery-less absolute
(Step motor 24 VDC)
EQYG32□H30 to 300MAX.796MAX.8504,8,16,24

[Model with Residual Pressure Release Function] Compact Indicator Type Speed Controller with Pilot Check Valve ASP-S

Flow Control Equipment » Speed Controllers with Special Functions
    ・Flow rate control is possible via the compact indicator.
    ・Model with residual pressure release function: Cylinder pressure
     can be manually released.
    ・Model without residual pressure release function: Temporary
     intermediate stops are possible.
    ・Horizontal and vertical types are available, which can be selected
     depending on the installation conditions.
    ・Easily mounted using a hexagon wrench
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • [Model with Residual Pressure Release Function] Compact Indicator Type Speed Controller with Pilot Check Valve ASP-S
    Manual
    Type Series View search result
    Universal
    Vertical type
    ASP-SUAView search result
    Universal
    Horizontal type
    ASP-SUBView search result
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Universal
Vertical type
ASP-SUAM5×0.8
10-32UNF
G 1/8, 1/4, 3/8, 1/2
φ4 to φ12
Universal
Horizontal type
ASP-SUBM5×0.8
10-32UNF
R, NPT, G 1/8, 1/4, 3/8, 1/2
φ4 to φ12

Air Cylinder MB2/MDB2

Air Cylinders » Standard Air Cylinders (Square Cover)
    ・3 times better durability due to the air cushion + rubber bumper
     structure
    ・Allowable kinetic energy: Max. 1.5 times
     Has the same kinetic energy as the existing MB series product which is 1
     size larger
    ・CO2 emissions (Air consumption) can be reduced by up to 39%.
     CO2 emissions (Air consumption) can be reduced due to downsizing. (Air
     consumption for one cycle)
    ・The overall length, mounting dimensions, and mounting brackets are
     interchangeable with the existing MB series product.
    ・With auto switch (MDB2 Series: MDB2, MDB2W)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder MB2/MDB2
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMB2Double acting, Single rod32,40,50,63,80,100,125View search result
    StandardMB2WDouble acting, Double rod32,40,50,63,80,100,125View search result
TypeSeriesActionBore size (mm)
StandardMB2Double acting, Single rod32,40,50,63,80,100,125
StandardMB2WDouble acting, Double rod32,40,50,63,80,100,125

64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-L

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
    ・Valve stations/Number of outputs: For 4 to 64 stations∗ /128 points
     ∗ Stations are only available in multiples of 4.
    ・Space saving, Reduced number of SI units, Reduced wiring and wiring
     work
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-L
    Manual
    Series View search result
    JSY3000-LView search result
  • 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-L
    Manifold
    Series View search result
    JSY3000-LView search result
SeriesFlow rate characteristics
4/2 → 3/5 (A/B → E)
C [dm3/(s·bar)]
Flow rate characteristics
4/2 → 3/5 (A/B → E)
b
Applicable
cylinder size
Power consumption
(W)
JSY3000-L2.770.27φ500.4 (Standard)
0.1 (With power-saving circuit)

[Model with Residual Pressure Release Function] Speed Controller with Pilot Check Valve ASP

Flow Control Equipment » Speed Controllers with Special Functions
    ・Model with residual pressure release function: It is possible to
     construct a safety circuit.
    ・Model without residual pressure release function: Temporary
     intermediate stops are possible.
    ・Vertical and horizontal types are available, which can be selected
     depending on the installation conditions.
    ・Improved piping design flexibility (360°-rotation type)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • [Model with Residual Pressure Release Function] Speed Controller with Pilot Check Valve ASP
    Manual
    Type Series View search result
    Universal
    Vertical type
    ASPView search result
    Universal
    Horizontal type
    ASPView search result
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Universal
Vertical type
ASPM5×0.8
10-32UNF
G 1/8, 1/4, 3/8, 1/2
φ4 to φ12
Universal
Horizontal type
ASPM5×0.8
10-32UNF
R, NPT, G 1/8, 1/4, 3/8, 1/2
φ4 to φ12

Valve Manifold Integrated with Ejector System JSY1000-E

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
    ・Spacer type ejector with additional high-noise reduction silencer [New]
    ・A vacuum release flow adjustment unit has been added.
    ・Compact all-in-one manifold
     The devices have been integrated into one for applications in which an
     actuator and vacuum suction are used together.
    ・EtherCAT,IO-Link [New],PROFINET [New],EtherNet/IP™ [New] compatible
    ・Wiring/piping saving through use of all-in-one manifold
    ・Installation area: 64% reduction
    ・Weight: 42% reduction
    ・Energy saving function
     CO2 emissions (Air consumption): 90% reduction

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Valve Manifold Integrated with Ejector System JSY1000-E
    Manual
    Series View search result
    JSY1000-EView search result
  • Valve Manifold Integrated with Ejector System JSY1000-E
    Manifold
    Series View search result
    JSY1000-EView search result
SeriesFlow rate characteristics
4/2→3/5 (A/B→E)
C [dm3/(s・bar)]
Flow rate characteristics
4/2→3/5 (A/B→E)
b
Applicable
cylinder size
Power
consumption
(W)
JSY1000-E0.910.48φ400.2
(With power-saving circuit)

Longer Life Cylinder CUJ-XB24

Air Cylinders » Compact Air Cylinders
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the existing models,
     CUJ Mini Free Mount Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer lifeCUJ-XB24Double acting, Single rod4,6,8,10,12,16,20

Bernoulli Gripper with Coanda Grip ZNC-C

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special Pads
    ・Reduces the impact of air flow on light-weight workpieces and adjacent
     workpieces
    ・Prevents lateral slide when suctioning the workpiece
     There is no risk of suctioning of powder matter adhering on the
     workpiece into the device and pipe, as the workpiece is suctioned while
     air is blow.
    ・Body material: Stainless steel, Aluminum
    ・With Coanda grip
     Prevents blowing away of workpiece before suctioning and lateral sliding
     of workpiece during suctioning
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesMaterialSizeAttachment
ZNC-CAluminum
Stainless steel
ø20, ø30, ø40, ø60, ø80With Coanda grip
With vibration suppression cover

Common Supply Regulator AR□M(K)-D

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・Supply different pressure for multiple applications
     OUT port is on the back of the product.
    ・Space-saving design and reduced piping labor
    ・Branch piping
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
AR20M-D to AR40M-D1/8,1/4,3/8,1/20.05 to 0.85
0.02 to 0.2
AR20MK-D to AR40MK-D
With backflow function
1/8,1/4,3/8,1/20.1 to 0.85
0.1 to 0.2

Plug-in Bottom Ported Manifold with Stainless Steel Plate JSY3000-S

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Bottom seal/stainless steel plate prevents the flooding of valves.
    ・Wiring
     D-sub connector/Flat ribbon cable/Terminal block box/Lead wire/
     Serial unit (EX600, EX245, EX250, EX260)
    ・Compatible with EtherNet/IP™ and IO-Link
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFlow rate characteristics
1 → 4/2 (P → A/B)
C [dm3/(s·bar)]
Flow rate characteristics
4/2 → 5/3 (A/B → E)
C [dm3/(s·bar)]
JSY30002.312.13

Go Top