WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,289 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Polyurethane Coil Tubing 10-TCU

Fittings and Tubing » Tubing(Fluoropolymer/Clean)
Clean Series/Low-Particle Generation » Tubing
SeriesApplicable tubing O.D.ColorNumber of cores
10-TCUφ4, φ6, φ8Black1, 2, 3

Fluoropolymer Tubing (PFA) TLM/TILM

Fittings and Tubing » Tubing(Fluoropolymer/Clean)
Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment

    ・Operating temperature (fixed usage): Air, Inert gas: −65 to 260℃
                        Water: 0 to 100℃ (No freezing)
    ・Food Sanitation Law compliant
    ・Complies with the FDA (Food and Drug Administration)
     § 177.1550 dissolution test
SeriesTubing O.D.
Metric size
Tubing O.D.
Inch size
Color
TLM/TILMφ2,φ3,φ4,φ6,φ8,φ10
φ12,φ16,φ19,φ25
φ1/8'',φ3/16'',φ1/4'',φ3/8''
φ1/2'',φ3/4'',φ1'',φ1 1/4''
Translucent, Black, Red, Blue

FR Double Layer Tubing TRB

Fittings and Tubing » Tubing(Tubing for Special Environments)
    ・Max. operating pressure: 1.0 MPa (at 20℃)
    ・For use in spatter-generating atmospheres/Flame resistant
     (Equivalent to UL-94 Standard V-0)
SeriesTubing O.D.ColorFluid
TRBφ6,φ8,φ10,φ12Black, White, Red, Blue, Yellow, GreenAir, Water

Soft Nylon Tubing TS

Fittings and Tubing » Tubing
    ・Max. operating pressure: 1.7 MPa (TS0604, at 20℃)
    *1 Refer to the catalog for more information on using the product.
SeriesTubing O.D.
Metric size
Tubing O.D.
Inch size
ColorFluid
TS/TISAφ4,φ6,φ8,φ10
φ12,φ16
φ1/8'',φ3/16'',φ1/4''
φ3/8'',φ1/2''
Black, White, Red, Blue, Yellow, GreenAir, Water
Turbine oil class 1
(ISO VG32)*1

FR One-touch Fittings Manifold KRM

Fittings and Tubing » Fittings for Special Environments
    ・For use where weld spatter is generated/Flame resistant
     (Equivalent to UL-94 Standard V-0)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KRMφ6,φ8,φ10,φ121/4,3/8

S Couplers KK130

Fittings and Tubing » Fittings for General Purposes(S Couplers/Multi-connectors)
Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment
    ・Cv factor: Increased by 34%*
    ・Plug insertion force: Reduced by 22% (20 N)*
    ・Lightweight: Weight reduced by 14% (12 g)*
     * Compared to the existing model
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread (R, NPT)
KK130φ6,φ8,φ10,φ12
φ1/4'',φ5/16'',φ3/8'',φ1/2''
1/8,1/4,3/8,1/2

Metal One-touch Fittings KQB2

Fittings and Tubing » Fittings for General Purposes
Arc Welding Process Equipment » Tubing/Fittings/Flow Control Equipment
Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment
    ・Compact and lightweight
    ・Fluid temperature: −5 to 150℃
    ・Brass parts: Electroless nickel-plated
    ・Grease-free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSizeApplicable tubing O.D.Connection thread
KQB2Metricφ3.2,φ4,φ6,φ8,φ10,
φ12,φ16
M5
R,Rc,G 1/8,1/4,3/8,1/2
KQB2Inchφ1/8'',φ5/32'',φ1/4'',φ5/16'',
φ3/8'',φ1/2''
UNF10-32
NPT1/8,1/4,3/8,1/2

Auto Feed Lube, Auto Feed Tank ALF/ALT

Lubrication Equipment » Lubrication Equipment
    ・Reduces maintenance labor with an auto-lubrication function
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Auto Feed Lube, Auto Feed Tank ALF/ALT
    DoC/IM
    Series Type View search result
    ALF400 to 900View search result
    ALTTankView search result
    VA,VBOil distributor
SeriesTypePort sizeBowl capacity (cm3)
ALF400 to 9001/4,3/8,1/2,3/4,1
1 1/4,1 1/2,2
5000,9000
ALTTankAir:1/4 Oil:3/85000,9000
VA,VBOil distributorφ6Number of distribution ports:4,6,8,10,16

Booster Regulator VBA10A/11A

Modular F.R.L./Pressure Control Equipment » Booster Regulators
Booster Regulators » Booster Regulators
    ・Increase factory air pressure by 4 times!
    ・Air-only operation requires no power supply, and allows easy installation.
    ・Air consumption: Max. 25% reduction (Pressure increase ratio: Twice),
     Max. 30% reduction (Pressure increase ratio: 4 times)
    ・Max. flow rate: 10% increase (Pressure increase ratio: Twice),
     30% increase (Pressure increase ratio: 4 times)
    ・Charging time: Max. 30% shorter (Pressure increase ratio: Twice),
     Max. 60% shorter (Pressure increase ratio: 4 times)
    ・Improved service life: 50 million cycles or more
     (Pressure increase ratio: Twice, 4 times)
     Maintenance frequency is reduced due to improved life.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
VBA-X32391/4VBA10A: 0.4 to 1.4
VBA11A: 0.8 to 2.0

E-P HYREG® VY1

Modular F.R.L./Pressure Control Equipment » Proportional Valves
Pressure Control Equipment » Proportional Valves
    ・Stepless control of pressure by use of electrical signals
    ・Thrust control of cylinders
    ・Flow control of nozzles
    ・Pressure control of tanks
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • E-P HYREG® VY1
    Manual
    Series View search result
    VY1View search result
SeriesPort sizeSet pressure (MPa)
VY1M5×8
1/8, 1/4, 3/8, 1/2, 3/4, 1, 1 1/4, 1 1/2, 2
0.05 to supply pressure

Go Top